(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Accessories - Flanged Collars for Bumpers

Urethane Accessories - Flanged Collars for Bumpers
  • Volume Discount

Collars with Counterbored Urethane Bumpers are now available.

  • METRIC
  • inCAD Components
Flanged Collars for Urethane Bumpers:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
AZC1045 Carbon SteelBlack Oxide
AZMElectroless Nickel Plating
AZS304 Stainless Steel-

Specifications

Part Number
AZC4A
Part NumberdDHTLh
TypeNo.
AZC
AZM
AZS
33.55.55277.5
44.56.58.5
4A79
55.5810
66.6981012
8911.514.5
8A68
1011141031317
[ ! ]No.10 is for AZC only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AZC3
AZC4
AZC4A
AZC5
AZC6
AZC8
AZC8A
AZC10
AZM3
AZM4
AZM4A
AZM5
AZM6
AZM8
AZM8A
AZS3
AZS4
AZS4A
AZS5
AZS6
AZS8
AZS8A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment No. (I.D. d)
(φ)
Length L
(mm)
1 Piece(s)Available

8 Days or more

10S45CBlack Oxide Coating3(3.5)7
1 Piece(s)Available

8 Days or more

10S45CBlack Oxide Coating4(4.5)7
1 Piece(s)Available

8 Days or more

10S45CBlack Oxide Coating4A(4.5)9
1 Piece(s)Available

Same day

Stock

10S45CBlack Oxide Coating5(5.5)9
1 Piece(s)Available

8 Days or more

10S45CBlack Oxide Coating6(6.6)10
1 Piece(s)Available

8 Days or more

10S45CBlack Oxide Coating8(9)10
1 Piece(s)Available

8 Days or more

10S45CBlack Oxide Coating8A(9)8
1 Piece(s)Available

8 Days or more

10S45CBlack Oxide Coating10(11)13
1 Piece(s)Available

8 Days or more

10S45CElectroless Nickel Plating3(3.5)7
1 Piece(s)Available

8 Days or more

10S45CElectroless Nickel Plating4(4.5)7
1 Piece(s)Available

8 Days or more

10S45CElectroless Nickel Plating4A(4.5)9
1 Piece(s)Available

8 Days or more

10S45CElectroless Nickel Plating5(5.5)9
1 Piece(s)Available

Same day

Stock

10S45CElectroless Nickel Plating6(6.6)10
1 Piece(s)Available

8 Days or more

10S45CElectroless Nickel Plating8(9)10
1 Piece(s)Available

8 Days or more

10S45CElectroless Nickel Plating8A(9)8
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-3(3.5)7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-4(4.5)7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-4A(4.5)9
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-5(5.5)9
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-6(6.6)10
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-8(9)10
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-8A(9)8

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support