(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be specified in 1mm increment.
Part Number
Configured Part Number is shown.
Through Hole Type | No Hole Type | [ M ]Material | [ H ]Hardness | Color |
RBXN | RBCXN | Nitrile Rubber (NBR Nitrile Rubber ) | Shore A70 | Black |
RBXC | RBCXC | Chloroprene Rubber (CR) | Shore A65 | Black |
RBXU | RBCXU | Low Elasticity Rubber (HANENITE® GP-35LE) | Shore A35 | Black |
RBXS | RBCXS | Silicon Rubber (SI) | Shore A70 | Light Gray |
RBXA | RBCXA | Silicon Rubber (SI) | Shore A50 | Milky White |
RBXF | RBCXF | Fluororubber (FPM) | Shore A80 | Black |
Part Number | - | D | - | L | - | V |
RBXS | - | D28 | - | L30 | - | V12 |
Part Number | 1mm Increment | |||
D | L | V (Through Hole Type) | ||
Through Hole Type RBXN RBXC RBXU RBXS RBXA RBXF | No Hole Type RBCXN RBCXC RBCXU RBCXS RBCXA RBCXF | 6~15 | 10~50* | 2~9 |
16~30 | 4~24 | |||
31~45 | 8~35 | |||
46~60 | 10~50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RBCXA-D[6-60/1]-L[10-30/1] |
RBCXC-D[6-60/1]-L[10-50/1] |
RBCXF-D[6-60/1]-L[10-30/1] |
RBCXN-D[6-60/1]-L[10-50/1] |
RBCXS-D[6-60/1]-L[10-30/1] |
RBCXU-D[6-60/1]-L[10-30/1] |
RBXA-D[6-60/1]-L[10-50/1]-V[2-50/1] |
RBXC-D[6-60/1]-L[10-50/1]-V[2-50/1] |
RBXF-D[6-60/1]-L[10-30/1]-V[2-50/1] |
RBXN-D[6-60/1]-L[10-50/1]-V[2-50/1] |
RBXS-D[6-60/1]-L[10-30/1]-V[2-50/1] |
RBXU-D[6-60/1]-L[10-30/1]-V[2-50/1] |
Part Number |
---|
Loading...
Shape | Bumpers | Material, General | Rubber | Thickness T(inch) | 1 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy