(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane, Counterbored, Fully Configurable

Bumpers - Urethane, Counterbored, Fully Configurable

•Shape: Counterbored
•Material: Urethane
•Thickness T (inch): 1

  • METRIC
  • inCAD Components

(i)Caution

  • Due to high global demand and current manufacturing limitations, some of the products on this web page may be unavailable. If you need more information please contact to ventas@misumimex.com

PDFP.2019-2580

Unit examples related to this product
Urethane Bumpers - Counterbored, Fully Configurable:Related Image
・Materials
Type[ M ]Material[ H ]HardnessPhoto No., Color
Standard GradePrecision Grade
AZFS-General Urethane
(Ether Urethane)
Shore A95①Natural Color
②Black
AZFHAZAHShore A90
AZFMAZAMGeneral Urethane
(Ester Urethane)
Shore A70
AZFL-Shore A50
AZFY-Shore A30
AZFHE-Antistatic PolyurethaneShore A90③Gray
AZFME-Shore A70
AZFLE-Shore A50
AZFAN-Low Rebound UrethaneShore A70④Gray
AZFHH-Heat Resistant UrethaneShore A90⑤Brown
ZVULFH-Super Abrasion Resistant Urethane Vulkollan®Shore A92⑥Beige
ZVULFM-Shore A68
AZEFH-Abrasion Resistant UrethaneShore A90⑦Dark Brown
AZEFM-Shore A70

Specifications

Part Number-D-V-H-G-L-Color
AZFS

-

D22

-

V5

-H10-G10-L38-N
Urethane Bumpers - Counterbored, Fully Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AZAH-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]-[B,​N]
AZAH-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]-[B,​N]
AZAM-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZAM-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZEFH-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZEFH-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZEFM-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZEFM-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFAN-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFAN-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFH-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFH-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFHE-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFHE-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFHH-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFHH-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFL-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]-[B,​N]
AZFL-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]-[B,​N]
AZFLE-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFLE-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFM-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]-[B,​N]
AZFM-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]-[B,​N]
AZFME-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFME-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]
AZFS-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]-[B,​N]
AZFS-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]-[B,​N]
AZFY-D[8-80/1]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]-[B,​N]
AZFY-D[85-100/5]-V[2-70/1]-H[3-200/1]-G[3-90/1]-L[6-200/1]-[B,​N]
ZVULFH-D[8-80/1]-V[2-70/1]-H[3-60/1]-G[3-90/1]-L[6-200/1]
ZVULFM-D[8-80/1]-V[2-70/1]-H[3-60/1]-G[3-90/1]-L[6-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Material, Detail Hardness (Shore, Asker) Precision Color Selection D
(mm)
G
(mm)
H
(mm)
L
(mm)
V
(mm)
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Precision GradeBlack [B] / Natural Color [N]8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Precision GradeBlack [B] / Natural Color [N]85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Precision Grade-8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Precision Grade-85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Hard (Golf Ball)High Abrasion Resistant UrethaneShore A90--8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Hard (Golf Ball)High Abrasion Resistant UrethaneShore A90--85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Medium (Softball)High Abrasion Resistant UrethaneShore A70--8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Medium (Softball)High Abrasion Resistant UrethaneShore A70--85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

13 Days or more

10Medium (Softball)Low Rebound UrethaneShore A70Standard Grade-8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

13 Days or more

10Medium (Softball)Low Rebound UrethaneShore A70Standard Grade-85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Standard Grade-8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Standard Grade-85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

13 Days or more

10Hard (Golf Ball)Antistatic UrethaneShore A90Standard Grade-8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

13 Days or more

10Hard (Golf Ball)Antistatic UrethaneShore A90Standard Grade-85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Hard (Golf Ball)Heat Resistant UrethaneShore A90--8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Hard (Golf Ball)Heat Resistant UrethaneShore A90--85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Standard GradeBlack [B] / Natural Color [N]8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Standard GradeBlack [B] / Natural Color [N]85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

13 Days or more

10Medium (Softball)Antistatic UrethaneShore A50Standard Grade-8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

13 Days or more

10Medium (Softball)Antistatic UrethaneShore A50Standard Grade-85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Standard GradeBlack [B] / Natural Color [N]8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Standard GradeBlack [B] / Natural Color [N]85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

13 Days or more

10Medium (Softball)Antistatic UrethaneShore A70Standard Grade-8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

13 Days or more

10Medium (Softball)Antistatic UrethaneShore A70Standard Grade-85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Standard GradeBlack [B] / Natural Color [N]8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Standard GradeBlack [B] / Natural Color [N]85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Soft (Bicycle Tube)[Urethane (General)] Ester PolyurethaneShore A30Standard GradeBlack [B] / Natural Color [N]8 ~ 803 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

10 Days or more

10Soft (Bicycle Tube)[Urethane (General)] Ester PolyurethaneShore A30Standard GradeBlack [B] / Natural Color [N]85 ~ 1003 ~ 903 ~ 2006 ~ 2002 ~ 70
1 Piece(s)

12 Days or more

10Hard (Golf Ball)Super Abrasion Resistant Vulkollan®Shore A92--8 ~ 803 ~ 903 ~ 606 ~ 2002 ~ 70
1 Piece(s)

12 Days or more

10Medium (Softball)Super Abrasion Resistant Vulkollan®Shore A68--8 ~ 803 ~ 903 ~ 606 ~ 2002 ~ 70

Loading...

  1. 1
 

Basic Information

Shape Counterbored Material, General Urethane Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.