(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane, Fully Configurable

Bumpers - Urethane, Fully Configurable

This product line Includes highly functional urethane bumpers like Vulkollan® 6 times more abrasion-resistant than the standard urethane.

  • METRIC
  • inCAD Components

(i)Caution

  • Due to high global demand and current manufacturing limitations, some of the products on this web page may be unavailable. If you need more information please contact to ventas@misumimex.com
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Urethane Bumpers - Fully Configurable:Related Image
・Materials
Standard / PrecisionThrough Hole TypeNo Hole Type[ M ]Material[ H ]HardnessColor (Photo No.)
Standard GradeAXFSCXFSGeneral Urethane
(Ether Polyurethane)
Shore A95①Natural Color / Black
AXFHCXFHShore A90
AXFMCXFMGeneral Urethane
(Ester Polyurethane)
Shore A70
AXFLCXFLShore A50
AXFYCXFYShore A30
AXFHECXFHEAntistatic PolyurethaneShore A90②Gray
AXFMECXFMEShore A70
AXFLECXFLEShore A50
AXFANCXFANLow Rebound UrethaneShore A70③Gray
AXHHFCXHHFHeat Resistant UrethaneShore A90④Brown
VULHFCXVHFSuper Abrasion Resistant Urethane Vulkollan®Shore A92⑤Beige
VULMFCXVMFShore A68
AEXHFCXEHFAbrasion Resistant UrethaneShore A90⑥Dark Brown
AEXMFCXEMFShore A70
AXCESCXCESCeramic UrethaneShore A95⑦Gray
AXCEHCXCEHShore A90
AXCEMCXCEMShore A70
Precision GradeAAFSCAFSGeneral Urethane
(Ether Polyurethane)
Shore A95①Natural Color / Black
AAFHCAFHShore A90
AAFMCAFMGeneral Urethane
(Ester Polyurethane)
Shore A70

Specifications

Part Number-D-L-V-C
AXFME
CXFM
-
-
D35
D39
-
-
L51
L42
-V23
-

B
Part Number1mm IncrementC
(For Standard Urethane Only)
DLV (For Through Hole Type Only)
Standard Grade    *6~1510~300



For Vulkollan® Only
10~50
2~11N
(Natural Color)


B
(Black)
Through Hole TypeNo Hole Type    
AXFSCXFS(General Urethane Shore A95)
AXFHCXFH(General Urethane Shore A90)
AXFMCXFM(General Urethane Shore A70)*16~304~26
AXFLCXFL(General Urethane Shore A50)
AXFYCXFY(General Urethane Shore A30)
AXFHECXFHE(Antistatic Polyurethane Shore A90)
AXFMECXFME(Antistatic Polyurethane Shore A70)*31~456~41
AXFLECXFLE(Antistatic Polyurethane Shore A50)
AXFANCXFAN(Low Rebound Urethane Shore A70)
AXHHFCXHHF(Heat Resistant Urethane Shore A90)
*VULHF*CXVHF(Vulkollan® Shore A92)46~606~56
*VULMF*CXVMF(Vulkollan® Shore A68)
AEXHFCXEHF(Abrasion Resistant Urethane Shore A90)
AEXMFCXEMF(Abrasion Resistant Urethane Shore A70)
AXCESCXCES(Ceramic Urethane Shore A95)61~806~76
AXCEHCXCEH(Ceramic Urethane Shore A90)
AXCEMCXCEM(Ceramic Urethane Shore A70)
Precision Grade    
Through Hole TypeNo Hole Type    81~1506~130
AAFSCAFS(General Urethane Shore A95)
AAFHCAFH(General Urethane Shore A90)
AAFMCAFM(General Urethane Shore A70)
[ ! ]The thickness of Through Hole Type (D−V)/2 is restricted by L. Refer to the table (Thickness Condition) in the drawing. When V=2, L≤50.
[ ! ]When L≥201, V≥8
[ ! ]For Vulkollan®, only *marked D dimension are available. Also, L<50mm.
[ ! ]AXFS/AXFH/AXFM/AXFL/AXFY When dimension D is 101 or greater, only 105/110/115/120/125/130/140/150 are selectable.
[ ! ]AXFS/AXFH/AXFM/AXFL/AXFY When dimension V is 101 or greater, only 105/120/130 are selectable.
■Characteristic Values of Antistatic Urethane
■Compression Set of Low Rebound Urethane
Specific Volume Resistivity2.1x108Ω·cm
Surface Resistivity4.0x109
 
Low Rebound Urethane1%
Urethane (Shore A70)25%
(Conditions: Temperature 30°C Humidity 60%)
[ ! ]All other properties are equal to those of urethane of the same hardness.
* The above data is measured at room temperature 23°C.
* 70°Cx24H 25% Compression

Alterations

Urethane Bumpers - Fully Configurable:Related Image
Urethane Bumpers - Fully Configurable:Related Image
■Alteration VC is now available to alter the inner dia. to negative tolerance.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AAFH-D[6-100/1]-L[10-300/1]-V[2-86/1]-[B,​N]
AAFM-D[6-100/1]-L[10-300/1]-V[2-86/1]-[B,​N]
AAFS-D[6-100/1]-L[10-300/1]-V[2-86/1]-[B,​N]
AEXHF-D[6-100/1]-L[10-300/1]-V[2-86/1]
AEXMF-D[6-100/1]-L[10-300/1]-V[2-86/1]
AXCEH-D[6-100/1]-L[10-300/1]-V[2-86/1]
AXCEM-D[6-100/1]-L[10-300/1]-V[2-86/1]
AXCES-D[6-100/1]-L[10-300/1]-V[2-86/1]
AXFAN-D[6-100/1]-L[10-300/1]-V[2-86/1]
AXFH-D[6-100/1]-L[10-300/1]-V[2-86/1]-[B,​N]
AXFH-D[6-100/1]-L[10-300/1]-V[10-140/5]-[B,​N]
AXFH-D[6-100/1]-L[10-300/5]-V[2-86/1]-[B,​N]
AXFH-D[6-100/1]-L[10-300/5]-V[10-140/5]-[B,​N]
AXFH-D[105-150/5]-L[10-300/1]-V[2-86/1]-[B,​N]
AXFH-D[105-150/5]-L[10-300/1]-V[10-140/5]-[B,​N]
AXFH-D[105-150/5]-L[10-300/5]-V[2-86/1]-[B,​N]
AXFH-D[105-150/5]-L[10-300/5]-V[10-140/5]-[B,​N]
AXFHE-D[6-100/1]-L[10-300/1]-V[2-86/1]
AXFL-D[6-100/1]-L[10-300/1]-V[2-86/1]-[B,​N]
AXFL-D[6-100/1]-L[10-300/1]-V[10-140/5]-[B,​N]
AXFL-D[6-100/1]-L[10-300/5]-V[2-86/1]-[B,​N]
AXFL-D[6-100/1]-L[10-300/5]-V[10-140/5]-[B,​N]
AXFL-D[105-150/5]-L[10-300/1]-V[2-86/1]-[B,​N]
AXFL-D[105-150/5]-L[10-300/1]-V[10-140/5]-[B,​N]
AXFL-D[105-150/5]-L[10-300/5]-V[2-86/1]-[B,​N]
AXFL-D[105-150/5]-L[10-300/5]-V[10-140/5]-[B,​N]
AXFLE-D[6-100/1]-L[10-300/1]-V[2-86/1]
AXFM-D[6-100/1]-L[10-300/1]-V[2-86/1]-[B,​N]
AXFM-D[6-100/1]-L[10-300/1]-V[10-140/5]-[B,​N]
AXFM-D[6-100/1]-L[10-300/5]-V[2-86/1]-[B,​N]
AXFM-D[6-100/1]-L[10-300/5]-V[10-140/5]-[B,​N]
AXFM-D[105-150/5]-L[10-300/1]-V[2-86/1]-[B,​N]
AXFM-D[105-150/5]-L[10-300/1]-V[10-140/5]-[B,​N]
AXFM-D[105-150/5]-L[10-300/5]-V[2-86/1]-[B,​N]
AXFM-D[105-150/5]-L[10-300/5]-V[10-140/5]-[B,​N]
AXFME-D[6-100/1]-L[10-300/1]-V[2-86/1]
AXFS-D[6-100/1]-L[10-300/1]-V[2-86/1]-[B,​N]
AXFS-D[6-100/1]-L[10-300/1]-V[10-140/5]-[B,​N]
AXFS-D[6-100/1]-L[10-300/5]-V[2-86/1]-[B,​N]
AXFS-D[6-100/1]-L[10-300/5]-V[10-140/5]-[B,​N]
AXFS-D[105-150/5]-L[10-300/1]-V[2-86/1]-[B,​N]
AXFS-D[105-150/5]-L[10-300/1]-V[10-140/5]-[B,​N]
AXFS-D[105-150/5]-L[10-300/5]-V[2-86/1]-[B,​N]
AXFS-D[105-150/5]-L[10-300/5]-V[10-140/5]-[B,​N]
AXFY-D[6-100/1]-L[10-300/1]-V[2-86/1]-[B,​N]
AXFY-D[6-100/1]-L[10-300/1]-V[10-140/5]-[B,​N]
AXFY-D[6-100/1]-L[10-300/5]-V[2-86/1]-[B,​N]
AXFY-D[6-100/1]-L[10-300/5]-V[10-140/5]-[B,​N]
AXFY-D[105-150/5]-L[10-300/1]-V[2-86/1]-[B,​N]
AXFY-D[105-150/5]-L[10-300/1]-V[10-140/5]-[B,​N]
AXFY-D[105-150/5]-L[10-300/5]-V[2-86/1]-[B,​N]
AXFY-D[105-150/5]-L[10-300/5]-V[10-140/5]-[B,​N]
AXHHF-D[6-100/1]-L[10-300/1]-V[2-86/1]
CAFH-D[6-100/1]-L[10-300/1]-[B,​N]
CAFM-D[6-100/1]-L[10-300/1]-[B,​N]
CAFS-D[6-100/1]-L[10-300/1]-[B,​N]
CXCEH-D[6-100/1]-L[10-300/1]
CXCEM-D[6-100/1]-L[10-300/1]
CXCES-D[6-100/1]-L[10-300/1]
CXEHF-D[6-100/1]-L[10-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Material, Detail Hardness (Shore, Asker) Precision Specifications Color D
(mm)
L
(mm)
V
(mm)
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Precision GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Precision GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Precision GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Hard (Golf Ball)Abrasion Resistant UrethaneShore A90-Through Hole Type-6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)Abrasion Resistant UrethaneShore A70-Through Hole Type-6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

13 Days or more

10Hard (Golf Ball)Ceramic UrethaneShore A90-Through Hole Type-6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

13 Days or more

10Medium (Softball)Ceramic UrethaneShore A70-Through Hole Type-6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

13 Days or more

10Hard (Golf Ball)Ceramic UrethaneShore A95-Through Hole Type-6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

13 Days or more

10Medium (Softball)Low Rebound UrethaneShore A70Standard GradeThrough Hole Type-6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

13 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

13 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 30010 ~ 140
1 Piece(s)

13 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

13 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 30010 ~ 140
1 Piece(s)

13 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 3002 ~ 86
1 Piece(s)

13 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 30010 ~ 140
1 Piece(s)

13 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 3002 ~ 86
1 Piece(s)

13 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 30010 ~ 140
1 Piece(s)

13 Days or more

10Hard (Golf Ball)Antistatic UrethaneShore A90Standard GradeThrough Hole Type-6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 30010 ~ 140
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 30010 ~ 140
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 30010 ~ 140
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A50Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 30010 ~ 140
1 Piece(s)

13 Days or more

10Medium (Softball)Antistatic UrethaneShore A50Standard GradeThrough Hole Type-6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 30010 ~ 140
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 30010 ~ 140
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 30010 ~ 140
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 30010 ~ 140
1 Piece(s)

13 Days or more

10Medium (Softball)Antistatic UrethaneShore A70Standard GradeThrough Hole Type-6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 30010 ~ 140
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 30010 ~ 140
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 30010 ~ 140
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 30010 ~ 140
1 Piece(s)

14 Days or more

10Soft (Bicycle Tube)[Urethane (General)] Ester PolyurethaneShore A30Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

14 Days or more

10Soft (Bicycle Tube)[Urethane (General)] Ester PolyurethaneShore A30Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 30010 ~ 140
1 Piece(s)

14 Days or more

10Soft (Bicycle Tube)[Urethane (General)] Ester PolyurethaneShore A30Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

14 Days or more

10Soft (Bicycle Tube)[Urethane (General)] Ester PolyurethaneShore A30Standard GradeThrough Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 30010 ~ 140
1 Piece(s)

14 Days or more

10Soft (Bicycle Tube)[Urethane (General)] Ester PolyurethaneShore A30Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 3002 ~ 86
1 Piece(s)

14 Days or more

10Soft (Bicycle Tube)[Urethane (General)] Ester PolyurethaneShore A30Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 30010 ~ 140
1 Piece(s)

14 Days or more

10Soft (Bicycle Tube)[Urethane (General)] Ester PolyurethaneShore A30Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 3002 ~ 86
1 Piece(s)

14 Days or more

10Soft (Bicycle Tube)[Urethane (General)] Ester PolyurethaneShore A30Standard GradeThrough Hole TypeBlack[B] / Natural[N]105 ~ 15010 ~ 30010 ~ 140
1 Piece(s)

10 Days or more

10Hard (Golf Ball)Heat Resistant UrethaneShore A90-Through Hole Type-6 ~ 10010 ~ 3002 ~ 86
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A90Precision GradeNo Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 300-
1 Piece(s)

10 Days or more

10Medium (Softball)[Urethane (General)] Ester PolyurethaneShore A70Precision GradeNo Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 300-
1 Piece(s)

10 Days or more

10Hard (Golf Ball)[Urethane (General)] Ether PolyurethaneShore A95Precision GradeNo Hole TypeBlack[B] / Natural[N]6 ~ 10010 ~ 300-
1 Piece(s)

13 Days or more

10Hard (Golf Ball)Ceramic UrethaneShore A90-No Hole Type-6 ~ 10010 ~ 300-
1 Piece(s)

13 Days or more

10Medium (Softball)Ceramic UrethaneShore A70-No Hole Type-6 ~ 10010 ~ 300-
1 Piece(s)

13 Days or more

10Hard (Golf Ball)Ceramic UrethaneShore A95-No Hole Type-6 ~ 10010 ~ 300-
1 Piece(s)

10 Days or more

10Hard (Golf Ball)Abrasion Resistant UrethaneShore A90-No Hole Type-6 ~ 10010 ~ 300-

Loading...

Example

Urethane Bumpers - Fully Configurable:Related Image
 

Basic Information

Shape Bumpers Material, General Urethane Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support