(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bumpers - Urethane

Bumpers - Urethane
  • Volume Discount

•Shape: Bumpers
•Material: Urethane
•Thickness T (inch): 1

  • METRIC
  • inCAD Components
Urethane Bumpers - Standard Length:Related Image
・Materials
TypeThrough Hole TypeNo Hole Type[ M ]Material[ H ]HardnessPhoto No., Color
L SelectableAXNSKCXSKGeneral Urethane
(Ether Polyurethane)
Shore A95①Natural Color
AXNHKCXHKShore A90
AXNMKCXMKGeneral Urethane
(Ester Polyurethane)
Shore A70
AXNLKCXLKShore A50
AEXHKCXEHKAbrasion Resistant UrethaneShore A90②Dark Brown
AEXMKCXEMKShore A70
AXHHKCXHHKHeat Resistant UrethaneShore A90③Brown
L ConfigurableAXNSCXSGeneral Urethane
(Ether Polyurethane)
Shore A95①Natural Color
AXNHCXHShore A90
AXNMCXMGeneral Urethane
(Ester Polyurethane)
Shore A70
AXNLCXLShore A50
SAXNSCXNExtra Low Hardness Urethane -
High Impact Resilience (Ether Polyurethane)
Shore A15④Black

Specifications

Part Number-L
AXNLK15
CXM15
-
-
30
125
D Tolerance
MaterialDTolerance
General / Abrasion Resistant / Heat Resistant Urethane8~40±0.2
50, 60±0.3
Extra Low Hardness Urethane15~30±0.5
[ ! ]The tolerances are verified at 23°C±2 and 40~80% humidity.
■L Selectable, General Urethane
Part NumberLV
TypeD
Through Hole Type
<D Dimension 15~60>
AXNSK (Shore A95)
AXNHK (Shore A90)
AXNMK (Shore A70)
AXNLK (Shore A50)

No Hole Type
<D Dimension 8~60>
CXSK (Shore A95)
CXHK (Shore A90)
CXMK (Shore A70)
CXLK (Shore A50)
(8)101520253035404550100200 -
(10)101520253035404550100200 
15101520253035404550100200 7
20101520253035404550100200 8.5
25101520253035404550100200 10
3010152025303540455010020050013
40        50100200500
50         10020050016
60         100200500
[ ! ]D= 8 or 10 is applicable to No Hole Type only.
■L Selectable, Abrasion Resistant / Heat Resistant Urethane
[ ! ]Price of abrasion resistant urethane / heat resistant urethane product is the unit prices shown in the table multiplied by material multiplier. (Round down to nearest ten cents.)
Part NumberLV
Type(xMaterial Multiplier)D
Through Hole Type
<D Dimension 15~60>
AEXHK (Shore A90) (x1.0)
AEXMK (Shore A70) (x1.0)
AXHHK (Shore A90) (x1.2)

No Hole Type
<D Dimension 8~60>
CXEHK (Shore A90) (x1.0)
CXEMK (Shore A70) (x1.0)
CXHHK (Shore A90) (x1.2)
(8)101520253035404550100200 -
(10)101520253035404550100200 
15101520253035404550100200 7
20101520253035404550100200 8.5
25101520253035404550100200 10
3010152025303540455010020050013
40        50100200500
50         10020050016
60         100200500
[ ! ]D= 8 or 10 is applicable to No Hole Type only.
■L Selectable, General / Extra Low Hardness Urethane
Part NumberL
General Urethane 1mm Increment,
Extra Low Hardness Urethane 5mm Increment
V
TypeD
Through Hole Type
<D Dimension 15~60>
AXNS (Shore A95)
AXNH (Shore A90)
AXNM (Shore A70)
AXNL (Shore A50)
SAXN (Shore A15)

No Hole Type
<D Dimension 8~60>
CXS (Shore A95)
CXH (Shore A90)
CXM (Shore A70)
CXL (Shore A50)
SCXN (Shore A15)
(8)10~200-
(10)
157
208.5
2510
3013
40
5016
60
[ ! ]D= 8 or 10 is applicable to No Hole Type only. [ ! ]Only D=15, 20, 25 and 30 are available for SAXN and SCXN.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AEXHK15-10
AEXHK15-15
AEXHK15-20
AEXHK15-25
AEXHK15-30
AEXHK15-35
AEXHK15-40
AEXHK15-45
AEXHK15-50
AEXHK15-100
AEXHK15-200
AEXHK20-10
AEXHK20-15
AEXHK20-20
AEXHK20-25
AEXHK20-30
AEXHK20-35
AEXHK20-40
AEXHK20-45
AEXHK20-50
AEXHK20-100
AEXHK20-200
AEXHK25-10
AEXHK25-15
AEXHK25-20
AEXHK25-25
AEXHK25-30
AEXHK25-35
AEXHK25-40
AEXHK25-45
AEXHK25-50
AEXHK25-100
AEXHK25-200
AEXHK30-10
AEXHK30-15
AEXHK30-20
AEXHK30-25
AEXHK30-30
AEXHK30-35
AEXHK30-40
AEXHK30-45
AEXHK30-50
AEXHK30-100
AEXHK30-200
AEXHK30-500
AEXHK40-50
AEXHK40-100
AEXHK40-200
AEXHK40-500
AEXHK50-100
AEXHK50-200
AEXHK50-500
AEXHK60-100
AEXHK60-200
AEXHK60-500
AEXMK15-10
AEXMK15-15
AEXMK15-20
AEXMK15-25
AEXMK15-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness, General Outer Diameter
(mm)
Material, Detail Hardness (Shore, Asker) Type Specifications O.D. D
(φ)
Length L
(mm)
L Dimension
(mm)
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type1510-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type1515-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type1520-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type1525-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type1530-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type1535-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type1540-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type1545-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type1550-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type15100-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)15Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type15200-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2010-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2015-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2020-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2025-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2030-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2035-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2040-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2045-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2050-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type20100-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)20Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type20200-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2510-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2515-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2520-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2525-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2530-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2535-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2540-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2545-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type2550-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type25100-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)25Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type25200-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type3010-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type3015-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type3020-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type3025-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type3030-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type3035-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type3040-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type3045-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type3050-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type30100-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type30200-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)30Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type30500-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)40Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type4050-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)40Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type40100-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)40Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type40200-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)40Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type40500-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)50Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type50100-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)50Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type50200-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)50Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type50500-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)60Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type60100-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)60Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type60200-
1 Piece(s)Available

8 Days or more

10Hard (Golf Ball)60Abrasion Resistant UrethaneShore A90L Dimension Fixed TypeThrough Hole Type60500-
1 Piece(s)Available

8 Days or more

10Medium (Softball)15Abrasion Resistant UrethaneShore A70L Dimension Fixed TypeThrough Hole Type1510-
1 Piece(s)Available

8 Days or more

10Medium (Softball)15Abrasion Resistant UrethaneShore A70L Dimension Fixed TypeThrough Hole Type1515-
1 Piece(s)Available

8 Days or more

10Medium (Softball)15Abrasion Resistant UrethaneShore A70L Dimension Fixed TypeThrough Hole Type1520-
1 Piece(s)Available

8 Days or more

10Medium (Softball)15Abrasion Resistant UrethaneShore A70L Dimension Fixed TypeThrough Hole Type1525-
1 Piece(s)Available

8 Days or more

10Medium (Softball)15Abrasion Resistant UrethaneShore A70L Dimension Fixed TypeThrough Hole Type1530-

Loading...

 

Basic Information

Shape Bumpers Material, General Urethane Thickness T(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.