(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·You can specify the custom type.
Part Number
Configured Part Number is shown.
No. | Configurable Type | Fixed Dimension Type | [ M ]Material | Heat-resistant Temperature | |
Continuous Use | Max. | ||||
① | FGLKF | GLKF | Transparent Float Glass (Soda-lime glass) | 80°C | - |
② | FGLKH | GLKH | Heat-resistant Glass (TEMPAX Float®) | 230°C | 500°C |
③ | FGLKK | GLKK | Reinforced Glass | 180°C | 200°C |
④ | FGLKR | - | Heat-resistant Crystallized Glass (Nextrema®) | 700°C | 850°C |
Part Number | - | A | - | B | - | F | - | G | - | Screw Nominal |
GLKK5 FGLKH3.3 FGLKH2H5 | - - - | 200 231 200 | - - - | 200 210 150 | - | F100 | - | G75 | - | N5 |
Type | T | Tolerance |
GLKF GLKK FGLKF FGLKK FGLKR | 3, 3.3, 5, 6 | ±0.3 |
8, 10 | ±0.6 | |
GLKH FGLKH | 3.3, 5, 6.5 | ±0.2 |
8, 10 | ±0.4 |
Part Number | 1mm Increment | ||
Type | T | A | B |
FGLKF (Float Transparent Glass) | 3 | 20-500 | 20-500 |
5 | |||
8 | |||
FGLKH (Heat Resistant Glass) | 3.3 | ||
5 | |||
6.5 | |||
8 | |||
*10 | |||
FGLKK (Reinforced Glass) | 3.3 | 51-500 | 51-500 |
5 | |||
6 | 71-500 | ||
8 | |||
10 | |||
FGLKR (Heat-resistant Crystallized Glass | 3 | 20-500 | 20-500 |
5 |
Part Number | 1mm Increment | |||
Type | Finish Slection | T | A | B |
FGLKF (Float Transparent Glass) | 4F | 3 | 20-400 | 20-300 |
5 | ||||
8 | ||||
FGLKH (Heat Resistant Glass) | 3.3 | |||
5 | ||||
6.5 | ||||
8 | ||||
*10 | ||||
FGLKK (Reinforced Glass) | 3.3 | 51-400 | 51-300 | |
5 | ||||
6 | 71-300 | |||
8 | ||||
10 | ||||
FGLKR (Heat-resistant Crystallized Glass) | 3 | 20-400 | 20-300 | |
5 |
Part Number | A | B | |
Type | T | Selection | Selection |
GLKF (Float Transparent Glass) | 3 | 50 | 50 |
100 | 50 100 | ||
150 | 100 150 | ||
200 | 150 | ||
5 | 100 | 50 100 | |
150 | 150 | ||
GLKH (Heat Resistant Glass) | 3.3 | 50 | 50 |
100 | 50 100 | ||
150 | 100 150 | ||
200 | 200 | ||
5 | 50 | 50 | |
100 | 50 100 | ||
150 | 100 | ||
200 | 200 | ||
GLKK (Reinforced Glass) | 3 | 50 | 50 |
100 | 50 100 | ||
150 | 100 150 | ||
5 | 200 | 200 | |
250 | 150 250 | ||
300 | 100 250 300 |
Part Number | 1mm Increment | Screw Nominal Diameter | ||||||
Type | Number of Holes | T | A | B | F | G | N(Through) | P(Countersink) |
FGLKF (Float Transparent Glass) | 2H 4H | 3 | 30-500 | 30-500 | 13-450 | 13-450 | 5 | 3 |
5 | ||||||||
FGLKH (Heat Resistant Glass) | 3.3 | |||||||
5 | ||||||||
FGLKR (Heat-resistant Crystallized Glass) | 3 | |||||||
5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FGLKF2H3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKF2H3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKF2H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKF2H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKF3-[20-500/1]-[20-500/1] |
FGLKF4F3-[20-400/1]-[20-300/1] |
FGLKF4F5-[20-400/1]-[20-300/1] |
FGLKF4F8-[20-400/1]-[20-300/1] |
FGLKF4H3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKF4H3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKF4H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKF4H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKF5-[20-500/1]-[20-500/1] |
FGLKF8-[20-500/1]-[20-500/1] |
FGLKH2H3.3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKH2H3.3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKH2H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKH2H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKH3.3-[20-500/1]-[20-500/1] |
FGLKH4F3.3-[20-400/1]-[20-300/1] |
FGLKH4F5-[20-400/1]-[20-300/1] |
FGLKH4F10-[20-400/1]-[20-300/1] |
FGLKH4H3.3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKH4H3.3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKH4H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKH4H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKH5-[20-500/1]-[20-500/1] |
FGLKH10-[20-500/1]-[20-500/1] |
FGLKR2H3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKR2H3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKR2H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKR2H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKR3-[20-500/1]-[20-500/1] |
FGLKR4F3-[20-400/1]-[20-300/1] |
FGLKR4F5-[20-400/1]-[20-300/1] |
FGLKR4H3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKR4H3-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKR4H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-N5 |
FGLKR4H5-[20-500/1]-[20-500/1]-F[9-490/1]-G[9-490/1]-P3 |
FGLKR5-[20-500/1]-[20-500/1] |
GLKF3-50-50 |
GLKF3-100-50 |
GLKF3-100-100 |
GLKF3-150-100 |
GLKF3-150-150 |
GLKF3-200-150 |
GLKF5-100-50 |
GLKF5-100-100 |
GLKF5-150-150 |
GLKH3.3-50-50 |
GLKH3.3-100-50 |
GLKH3.3-100-100 |
GLKH3.3-150-100 |
GLKH3.3-150-150 |
GLKH3.3-200-200 |
GLKH5-50-50 |
GLKH5-100-50 |
GLKH5-100-100 |
GLKH5-150-100 |
GLKH5-200-200 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy