(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Spring - Stainless Steel

Gas Spring - Stainless Steel
  • Lead Time Reduction

•Type: Gas Springs
•Mounting Direction: 60°
•Cylinder Dia. D Dimension (f): 18
•Rod Dia. d Dimension (f): 8
•Gas Spring Type: Gas Reaction Force Configurable Type

  • inCAD Components
Gas Springs - Stainless Steel:Related Image
・Materials
[ M ] Material: Cylinder: DIN EN 10088-1 (304 Stainless Steel )
Rod: DIN EN 10088-1 (304 Stainless Steel )
Gas: Nitrogen Gas
Tip: 304 Stainless Steel

Specifications

Part Number - N
Type - Tip Shape Stroke
FRGSS - A 60 - 100
Part NumberGas Reaction Force (20°C) N Max. Length-5mmLmax.MABWeight (g)
TypeTip ShapeStroke
FRGSSA





B
60 100 (10.2kgf)171 104.518 8 140
125 (12.8kgf)
150 (15.3kgf)
200 (20.4kgf)
80 100 (10.2kgf)211 126.5190
150 (15.3kgf)
200 (20.4kgf)
300 (30.6kgf)
100 100 (10.2kgf)251 145.5200
200 (20.4kgf)
300 (30.6kgf)
400 (40.8kgf)
*Example of Gas Reaction Force Calculation
Specified Gas Reaction Force Max. Length-5mm (Lmax-5)Min. Length +5mm (Lmax-Stroke+5)
100N134N
Gas reaction force change rate is 34% regardless of its stroke.
Kgf (Load) =Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRGSS-A60-[100,​125,​150,​200]
FRGSS-A80-[100,​150,​200,​300]
FRGSS-A100-[100,​200,​300,​400]
FRGSS-B60-[100,​125,​150,​200]
FRGSS-B80-[100,​150,​200,​300]
FRGSS-B100-[100,​200,​300,​400]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStroke
(mm)
Rod End Shape Cylinder End Shape Max. Length Lmax
(mm)
Gas Reaction Force (at 20°C) At Max. Length - 5mm
(N)
1 Piece(s)

12 Days or more

1060AA171100 ~ 200
1 Piece(s)

12 Days or more

1080AA211100 ~ 300
1 Piece(s)

12 Days or more

10100AA251100 ~ 400
1 Piece(s)

12 Days or more

1060BB171100 ~ 200
1 Piece(s)

12 Days or more

1080BB211100 ~ 300
1 Piece(s)

12 Days or more

10100BB251100 ~ 400

Loading...

  1. 1

More Information

[ ! ]Operating Temperature: -30°C~80°C
[ ! ]Operating Range: Within 60° with rod facing downward
 

Basic Information

Type Gas Springs Gas Spring Type Gas reaction force specified type Material: Rod DIN EN 10088-1 (304 Stainless Steel Equivalent)
Rod Diameter (B)(φ) 8 Material: Cylinder DIN EN 10088-1 (304 Stainless Steel Equivalent) Range for Direction of Use 60° range with rod facing downward
Cylinder Diameter (A)(φ) 18 Operating Temperature(℃) -30::80

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.