(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixed Shock Absorbers - Standard

Fixed Shock Absorbers - Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Structure: Fixed Type
•Min. Collision Velocity (m/s): 0.3
•Operating Environment: Standard

Shock Absorbers - Preset Dampening:Related Image
・Materials
No.[ M ]Material (Main Body)[ S ]Surface Treatment
0404303 Stainless Steel-
0604
0805C36000 BrassElectroless
Nickel Plating
1005SUM
1008
1210
1412
1612
2016
2022Carbon Steel12C Pipe Steel (JIS)
2530
2725
3035
CapPolyacetal
Only 2022 is urethane rubber.
-

Specifications

Part Number
MAKC1008L
Part NumberThread Dia.
M
Stroke S'Max. Absorbed Energy (E')Max. Equivalent Mass (me')
(kg)
Piston Rod Return Force (N)Max. Drag Value (N)(L)(L1)L2dd1tB
(Wrench Flats)
Th
TypeNo.Velocityper Impact (J)per Minute (J)
MAKC
(Cap)


MAKS

(No Cap)
0404AM4
x
0.5
40.14.512.5
or Less
21432.6
(28.6)
20.14.5 31.2 48.1
(7)
20.5
B0.313.53
0604AM6
x
0.75
0.14.513
or Less
36333
(29)
20.54.61.89.2
(8)
2
B0.313.52
L0.522.53
0805AM8
x
0.75
50.3917.634.9
or Less
49037
(32)
22562512.7
(11)
21.5
B0.6822.55588
1005AM10
x
1.0
41.15.88
or Less
73539
(32)
3714.2
(13)
3
B0.988
1008A858.875.88
or Less
53
(46)
33
B1.4710
L2.94204.9
or Less
107855
(48)
34.55.5
M6
H2.5
1210AM12
x
1.0
101.9698159.8
or Less
147068
(60)
45583.5816.2
(14)
41.5
B2.4530
L6.8650196071
(63)
47.55.5-
M14
H6
1412LM14
x
1.5
129.8176758.9
or Less
215678
(70)
52.51019.6
(17)
6
M20
H8
1612LM16
x
1.5
1214.72351109.8
or Less
294090
(75)
57.513.551520
(19)
M30
H13
2016LM20
x
1.5
1629.434323018.1
or Less
3528110
(93)
63141861727.7
(24)
8
M60
H25
2022LM20
x
1.5
2244.13927339.2
or Less
3920126.5
(112)
7614.5
M30
H15
2530LM25
x
1.5
3088.249039029.4
or Less
6370158
(140)
95152281837
(32)
10
M175
H75
2725LM27
x
1.5
257953942027.3
or Less
6370137.5
(117.5)
77.52320
M105
H47
3035LM30
x
1.5
351961176156047.1
or Less
14700190
(171.5)
116.520271018.541.6
(36)
14
M390
H173
[ ! ]L dimension values in ( ) are for MAKS.kgf·m=Jx0.101972 kgf=Nx0.101972
Collision Velocity TypeCollision Velocity RangeMax. Operating Cycle
A
Low Speed B
L
0.3~1m/s60 cycle/min*
Medium Speed M0.3~2m/s
High Speed H0.3~3m/s
[ ! ]*No.0404, 0604 and 0805 are 45 cycle/min; No.3035 is 30 cycle/min.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MAKC0404A
MAKC0404B
MAKC0604A
MAKC0604B
MAKC0604L
MAKC0805A
MAKC0805B
MAKC1005A
MAKC1005B
MAKC1008A
MAKC1008B
MAKC1008H
MAKC1008L
MAKC1008M
MAKC1210A
MAKC1210B
MAKC1210H
MAKC1210L
MAKC1210M
MAKC1412H
MAKC1412L
MAKC1412M
MAKC1612H
MAKC1612L
MAKC1612M
MAKC2016H
MAKC2016L
MAKC2016M
MAKC2022H
MAKC2022L
MAKC2022M
MAKC2530H
MAKC2530L
MAKC2530M
MAKC2725H
MAKC2725L
MAKC2725M
MAKC3035H
MAKC3035L
MAKC3035M
MAKS0404A
MAKS0404B
MAKS0604A
MAKS0604B
MAKS0604L
MAKS0805A
MAKS0805B
MAKS1005A
MAKS1005B
MAKS1008A
MAKS1008B
MAKS1008H
MAKS1008L
MAKS1008M
MAKS1210A
MAKS1210B
MAKS1210H
MAKS1210M
MAKS1412H
MAKS1412L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOrifice Format Body Material Max. Absorbed Energy
(J)
Stroke
(mm)
Nominal Mounting Screw (M)
(mm)
Max. Collision Velocity
(m/s)
Full Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (Per Minute)
(J/min)
Cap Thread Size M
1 Piece(s)Available

Same day

Stock

10Tapered orifice303 Stainless Steel0.144132.612142.5454.5With CapM4X0.5
1 Piece(s)Available

8 Days or more

10Tapered orifice303 Stainless Steel0.344132.632142.54513.5With CapM4X0.5
1 Piece(s)Available

Same day

Stock

10Tapered orifice303 Stainless Steel0.14613313633454.5With CapM6X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orifice303 Stainless Steel0.346133236334513.5With CapM6X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orifice303 Stainless Steel0.546133336334522.5With CapM6X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orificeC36040.395813734904.94517.6With CapM8X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orificeC36040.685813755884.94522.5With CapM8X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)0.6851013957355.886041.1With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)0.9851013987355.886041.1With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)0.9881015377355.886058.8With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)1.47810153107355.886058.8With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)2.948103552.510784.96058.8With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)2.948101552010784.96058.8With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)2.94810255610784.96058.8With CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)1.9610121681514709.86098With CapM12X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)2.4510121683014709.86098With CapM12X1.0
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)6.861012371619609.86098With CapM12X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)6.8610121715019609.86098With CapM12X1.0
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)6.8610122711419609.86098With CapM12X1.0
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)9.81214378821568.960176With CapM14X1.5
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)9.812141787521568.960176With CapM14X1.5
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)9.812142782021568.960176With CapM14X1.5
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)14.712163901329409.860235With CapM16X1/5
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)14.7121619011029409.860235With CapM16X1/5
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)14.712162903029409.860235With CapM16X1/5
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)29.41620311025352818.160343With CapM20X1.5
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)29.416201110230352818.160343With CapM20X1.5
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)29.41620211060352818.160343With CapM20X1.5
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] STKM12C Pipe Steel (JIS)44.122203126.515392039.260392With CapM20X1.5
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] STKM12C Pipe Steel (JIS)44.122201126.573392039.260392With CapM20X1.5
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] STKM12C Pipe Steel (JIS)44.122202126.530392039.260392With CapM20X1.5
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] STKM12C Pipe Steel (JIS)88.23025315875637029.460490With CapM25X1.5
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] STKM12C Pipe Steel (JIS)88.230251158390637029.460490With CapM25X1.5
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] STKM12C Pipe Steel (JIS)88.230252158175637029.460490With CapM25X1.5
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] STKM12C Pipe Steel (JIS)7925273137.547637027.360539With CapM27X1.5
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] STKM12C Pipe Steel (JIS)7925271137.5420637027.360539With CapM27X1.5
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] STKM12C Pipe Steel (JIS)7925272137.5105637027.360539With CapM27X1.5
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] STKM12C Pipe Steel (JIS)196353031901731470047.1301176With CapM30X1.5
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] STKM12C Pipe Steel (JIS)1963530119015601470047.1301176With CapM30X1.5
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] STKM12C Pipe Steel (JIS)196353021903901470047.1301176With CapM30X1.5
1 Piece(s)Available

Same day

Stock

10Tapered orifice303 Stainless Steel0.144128.612142.5454.5No CapM4X0.5
1 Piece(s)Available

8 Days or more

10Tapered orifice303 Stainless Steel0.344128.632142.54513.5No CapM4X0.5
1 Piece(s)Available

Same day

Stock

10Tapered orifice303 Stainless Steel0.14612913633454.5No CapM6X0.75
1 Piece(s)Available

8 Days or more

10Tapered orifice303 Stainless Steel0.346129236334513.5No CapM6X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orifice303 Stainless Steel0.546129336334522.5No CapM6X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orificeC36040.395813234904.94517.6No CapM8X0.75
1 Piece(s)Available

Same day

Stock

10Tapered orificeC36040.685813255884.94522.5No CapM8X0.75
1 Piece(s)Available

8 Days or more

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)0.6851013257355.886041.1No CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)0.9851013287355.886041.1No CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)0.9881014677355.886058.8No CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)1.47810146107355.886058.8No CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)2.948103482.510784.96058.8No CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)2.948101482010784.96058.8No CapM10X1.0
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)2.94810248610784.96058.8No CapM10X1.0
1 Piece(s)Available

44 Days or more

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)1.9610121601514709.86098No CapM12X1.0
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)2.4510121603014709.86098No CapM12X1.0
1 Piece(s)Available

Same day

Stock

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)6.861012363619609.86098No CapM12X1.0
1 Piece(s)Available

Same day

Stock

10Irregular Multi Orifice[Steel] Carbon Steel (SUM in JIS)6.8610122631419609.86098No CapM12X1.0
1 Piece(s)Available

8 Days or more

10Multi Orifice[Steel] Carbon Steel (SUM in JIS)9.81214370821568.960176No CapM14X1.5
1 Piece(s)Available

Same day

Stock

10Tapered orifice[Steel] Carbon Steel (SUM in JIS)9.812141707521568.960176No CapM14X1.5

Loading...

 

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Min. Collision Velocity(m/s) 0.3 Operating Temperature Range(℃) -5::70

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.