(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Springs

Disc Springs

Click this image to zoom it.

  • Volume Discount

•Material: 304 Stainless Steel

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Disc Springs:Related Image
TypeMaterialSurface TreatmentHardness
SRBN8~451065 Carbon SteelBlack Oxide
D45 and 50 are not treated.
42~48HRC
SRBN50SUP10(6150)
SSRBN304 Stainless Steel-37~46HRC

Specifications

Part Number-Load Type
A, B
SRBN22.5-A
Part NumberLoad TypeDdtHhLoad N
75% Deflection
SRBNSSRBN
TypeD
SRBN
SSRBN

(Stainless Steel)
8A0
-0.15
4.2+0.15
0
0.30.55±0.100.25
133
102
B0.40.600.20
234
179
10A5.20.40.700.30
232
179
B0.50.750.25
360
282
12.5A0
-0.20
6.20.50.850.35
333
256
B0.71.000.30
769
572
14A7.20.50.900.40
316
239
B0.81.100.30
921
691
16A8.20.61.050.45
459
358
B0.91.250.35
1,315
896
18A9.20.71.200.50
630
495
B1.01.40±0.150.40
1,380
1,109
20A0
-0.25
10.2+0.20
0
0.81.35±0.100.55
812
648
B1.11.55±0.150.45
1,600
1,322
22.5A11.20.81.45±0.100.65
766
614
B
1.2(1.25)
1.7(1.75)
±0.150.50
1,870
1,681
25A12.2
0.9
1.6
±0.100.70
929
751
B
1.6(1.5)
2.15(2.05)
±0.150.55
3,770
2,542
28A14.2
1
1.8
0.80
1,180
981
B
1.6(1.5)
2.25(2.15)
0.65
3,680
2,474
31.5A0
-0.30
16.3
1.2(1.25)
2.1(2.15)
0.90
1,810
1,664
B
1.8(1.75)
2.5(2.45)
0.70
4,490
3,370
35.5A18.3+0.25
0
1.2(1.25)
2.2(2.25)
1.00
1,590
1,476
B
2
2.8
0.80
5,460
4,522
40A20.4
1.6(1.5)
2.75(2.65)
1.15
3,290
2,278
B
2(2.25)
3.1(3.15)
0.90
6,410
5,657
45A22.4
1.8(1.75)
3.1(3.05)
1.30
4,130
3,174
B
2.5
3.5
±0.21.00
8,040
6,697
50A25.4
2
3.4
±0.151.40
5,110
4,146
B
3
4.1
±0.21.10
13,400
10,409
[ ! ]t and H dimensions for SSRBN are shown in ( ). (Different from JIS)
[ ! ]Load is reference value. kgf=N×0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRBN8-A
SRBN8-B
SRBN10-A
SRBN10-B
SRBN12.5-A
SRBN12.5-B
SRBN14-A
SRBN14-B
SRBN16-A
SRBN16-B
SRBN18-A
SRBN18-B
SRBN20-A
SRBN20-B
SRBN22.5-A
SRBN22.5-B
SRBN25-A
SRBN25-B
SRBN28-A
SRBN28-B
SRBN31.5-A
SRBN31.5-B
SRBN35.5-A
SRBN35.5-B
SRBN40-A
SRBN40-B
SRBN45-A
SRBN45-B
SRBN50-A
SRBN50-B
SSRBN8-A
SSRBN8-B
SSRBN10-A
SSRBN10-B
SSRBN12.5-A
SSRBN12.5-B
SSRBN14-A
SSRBN14-B
SSRBN16-A
SSRBN16-B
SSRBN18-A
SSRBN18-B
SSRBN20-A
SSRBN20-B
SSRBN22.5-A
SSRBN22.5-B
SSRBN25-A
SSRBN25-B
SSRBN28-A
SSRBN28-B
SSRBN31.5-A
SSRBN31.5-B
SSRBN35.5-A
SSRBN35.5-B
SSRBN40-A
SSRBN40-B
SSRBN45-A
SSRBN45-B
SSRBN50-A
SSRBN50-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Type Material O.D. D
(Ø)
I.D. d
(Ø)
Free Height H
(mm)
Load
(N)
Plate Thickness t
(mm)
Total deflection amount h
(mm)
1 Piece(s)Available

8 Days or more

10A-84.20.551330.30.25
1 Piece(s)Available

Same day

Stock

10B-84.20.62340.40.2
1 Piece(s)Available

8 Days or more

10A-105.20.72320.40.3
1 Piece(s)Available

8 Days or more

10B-105.20.753600.50.25
1 Piece(s)Available

Same day

Stock

10A-12.56.20.853330.50.35
1 Piece(s)Available

Same day

Stock

10B-12.56.217690.70.3
1 Piece(s)Available

8 Days or more

10A-147.20.93160.50.4
1 Piece(s)Available

8 Days or more

10B-147.21.19210.80.3
1 Piece(s)Available

Same day

Stock

10A-168.21.054590.60.45
1 Piece(s)Available

Same day

Stock

10B-168.21.251,3150.90.35
1 Piece(s)Available

8 Days or more

10A-189.21.26300.70.5
1 Piece(s)Available

8 Days or more

10B-189.21.41,38010.4
1 Piece(s)Available

Same day

Stock

10A-2010.21.358120.80.55
1 Piece(s)Available

Same day

Stock

10B-2010.21.551,6001.10.45
1 Piece(s)Available

8 Days or more

10A-22.511.21.457660.80.65
1 Piece(s)Available

8 Days or more

10B-22.511.21.71,8701.20.5
1 Piece(s)Available

8 Days or more

10A-2512.21.69290.90.7
1 Piece(s)Available

Same day

Stock

10B-2512.22.153,7701.60.55
1 Piece(s)Available

8 Days or more

10A-2814.21.81,18010.8
1 Piece(s)Available

8 Days or more

10B-2814.22.253,6801.60.65
1 Piece(s)Available

Same day

Stock

10A-31.516.32.11,8101.20.9
1 Piece(s)Available

8 Days or more

10B-31.516.32.54,4901.80.7
1 Piece(s)Available

8 Days or more

10A-35.518.32.21,5901.21
1 Piece(s)Available

8 Days or more

10B-35.518.32.85,46020.8
1 Piece(s)Available

8 Days or more

10A-4020.42.753,2901.61.15
1 Piece(s)Available

Same day

Stock

10B-4020.43.16,41020.9
1 Piece(s)Available

8 Days or more

10A-4522.43.14,1301.81.3
1 Piece(s)Available

8 Days or more

10B-4522.43.58,0402.51
1 Piece(s)Available

Same day

Stock

10A-5025.43.45,11021.4
1 Piece(s)Available

8 Days or more

10B-5025.44.113,40031.1
1 Piece(s)Available

Same day

Stock

10A304 Stainless Steel84.20.551020.30.25
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel84.20.61790.40.2
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel105.20.71790.40.3
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel105.20.752820.50.25
1 Piece(s)Available

Same day

Stock

10A304 Stainless Steel12.56.20.852560.50.35
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel12.56.215720.70.3
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel147.20.92390.50.4
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel147.21.16910.80.3
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel168.21.053580.60.45
1 Piece(s)Available

Same day

Stock

10B304 Stainless Steel168.21.258960.90.35
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel189.21.24950.70.5
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel189.21.41,10910.4
1 Piece(s)Available

Same day

Stock

10A304 Stainless Steel2010.21.356480.80.55
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel2010.21.551,3221.10.45
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel22.511.21.456140.80.65
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel22.511.21.751,6811.250.5
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel2512.21.67510.90.7
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel2512.22.052,5421.50.55
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel2814.21.898110.8
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel2814.22.152,4741.50.65
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel31.516.32.151,6641.250.9
1 Piece(s)Available

Same day

Stock

10B304 Stainless Steel31.516.32.453,3701.750.7
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel35.518.32.251,4761.251
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel35.518.32.84,52220.8
1 Piece(s)Available

Same day

Stock

10A304 Stainless Steel4020.42.652,2781.51.15
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel4020.43.155,6572.250.9
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel4522.43.053,1741.751.3
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel4522.43.56,6972.51
1 Piece(s)Available

8 Days or more

10A304 Stainless Steel5025.43.44,14621.4
1 Piece(s)Available

8 Days or more

10B304 Stainless Steel5025.44.110,40931.1

Loading...

  1. 1

More Information

Disc Springs:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.