(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Spring Anchors - Groved Flat Head Screwdriver Type

Spring Anchors - Groved Flat Head Screwdriver Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing
  • Spec Change

Posts for Tension Springs with Straight Slot Grooves available

  • inCAD Components
Spring Anchors - Flat Head Screwdriver Type, with Groove:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories / Material
BSPO
BSPOZ
1045 Carbon SteelBlack OxideNut 1 pc. (JIS Class 1)
SWCH Carbon Steel Equivalent
SBSPO
SBSPOZ
303 Stainless Steel-Nut 1 pc. (JIS Class 1)
304 Stainless Steel

Specifications

Part Number-L
BSPO8-40
Part NumberLM (Coarse )ℓ*AFHTd
TypeD
L Dimension Selectable
BSPO
SBSPO
(Stainless Steel)
3152025303540M310 1.0 3 1.0 1.2 1.8
415202530354050M41.2 2.0
5*15202530354050M52.0 4 2.0 3.0
6*15*2025303540455060M616 3.0 3.6
8*20*2530354045506070M820 2.5 5.0
10*30*354045506070M1025 6.0
12*40506070M1230 4.0 1.8 6.5
Part NumberLM (Coarse )AFHTd
TypeD
Full Thread under Head
BSPOZ
SBSPOZ
(Stainless Steel)
310152025M31.0 3 1.0 1.2 1.8
41015202530M41.2 2.0
51520253035M52.0 4 2.0 3.0
62025303545M63.0 3.6
8253035455565M82.5 5.0
103035455565M106.0
12354555M124.0 1.8 6.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSPO3-15
BSPO3-20
BSPO3-25
BSPO3-30
BSPO3-35
BSPO3-40
BSPO4-15
BSPO4-20
BSPO4-25
BSPO4-30
BSPO4-35
BSPO4-40
BSPO4-50
BSPO5-15
BSPO5-20
BSPO5-25
BSPO5-30
BSPO5-35
BSPO5-40
BSPO5-50
BSPO6-15
BSPO6-20
BSPO6-25
BSPO6-30
BSPO6-35
BSPO6-40
BSPO6-45
BSPO6-50
BSPO6-60
BSPO8-20
BSPO8-25
BSPO8-30
BSPO8-35
BSPO8-40
BSPO8-45
BSPO8-50
BSPO8-60
BSPO8-70
BSPO10-30
BSPO10-35
BSPO10-40
BSPO10-45
BSPO10-50
BSPO10-60
BSPO10-70
BSPO12-40
BSPO12-50
BSPO12-60
BSPO12-70
BSPOZ3-10
BSPOZ3-15
BSPOZ3-20
BSPOZ3-25
BSPOZ4-10
BSPOZ4-15
BSPOZ4-20
BSPOZ4-25
BSPOZ4-30
BSPOZ5-15
BSPOZ5-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Post Diameter D
(Ø)
Full length L
(mm)
Type
1 Piece(s)Available

Same day

Stock

10-315Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-320Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-325Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-330Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-335Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-340Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-415Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-420Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-425Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-430Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-435Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-440Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-450Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-515Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-520Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-525Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-530Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-535Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-540Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-550Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-615Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-620Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-625Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-630Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-635Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-640Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-645Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-650Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-660Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-[8] 820Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-[8] 825Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-[8] 830Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-[8] 835Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-[8] 840Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-[8] 845Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-[8] 850Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-[8] 860Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-[8] 870Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-1030Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-1035Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-1040Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-1045Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-1050Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-1060Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-1070Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-[12] 1240Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-[12] 1250Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-[12] 1260Screw Length ℓ Dimension
1 Piece(s)Available

8 Days or more

10-[12] 1270Screw Length ℓ Dimension
1 Piece(s)Available

Same day

Stock

10-310Groove Type, Fully Threaded under Head
1 Piece(s)Available

8 Days or more

10-315Groove Type, Fully Threaded under Head
1 Piece(s)Available

8 Days or more

10-320Groove Type, Fully Threaded under Head
1 Piece(s)Available

8 Days or more

10-325Groove Type, Fully Threaded under Head
1 Piece(s)Available

8 Days or more

10-410Groove Type, Fully Threaded under Head
1 Piece(s)Available

Same day

Stock

10-415Groove Type, Fully Threaded under Head
1 Piece(s)Available

8 Days or more

10-420Groove Type, Fully Threaded under Head
1 Piece(s)Available

8 Days or more

10-425Groove Type, Fully Threaded under Head
1 Piece(s)Available

8 Days or more

10-430Groove Type, Fully Threaded under Head
1 Piece(s)Available

8 Days or more

10-515Groove Type, Fully Threaded under Head
1 Piece(s)Available

8 Days or more

10-520Groove Type, Fully Threaded under Head

Loading...

 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.