(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
L-shaped posts for spring are available now. The Hole Type or Groove Type is selectable.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories Material |
ASPL BSPL | 1045 Carbon Steel | Black Oxide | Nut 1 pc. SWCH Carbon Steel Equivalent (JIS Class 1) |
SASPL SBSPL | 304 Stainless Steel | - | Nut 1 pc. 304 Stainless Steel ) (JIS Class 1) |
Part Number | - | L |
ASPL4 | - | 15 |
ARPO6 | - | 20 |
DSPO8 | - | 25 |
Part Number | L | M (Coarse ) | K | ℓ | A | F | d | ||||||||
Type | D | ASPL SASPL | BSPL SBSPL | ASPL SASPL | BSPL SBSPL | ||||||||||
L-Shaped Hole ASPL SASPL (Stainless Steel) Groove BSPL SBSPL (Stainless Steel) | 3 | 10 | 15 | M3 | 20 | 10 | 1.0 | 3 | 1.5 | 1.5 | 1.8 | ||||
4 | 15 | 20 | 25 | M4 | 1.2 | 3 | 2.0 | 2.0 | |||||||
5 | 20 | 25 | 30 | M5 | 2.0 | 5 | 4 | 3.0 | |||||||
6 | 20 | 25 | 30 | M6 | 30 | 16 | 3.0 | 3.6 | |||||||
8 | 25 | 30 | M8 | 40 | 20 | 6 | 3.0 | 5.0 | |||||||
10* | 30 | 40 | M10 | 50 | 25 | 7 | 4.0 | 6.0 | |||||||
12* | 30 | 40 | M12 | 60 | 30 | 4.0 | 9 | 6.0 | 6.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy