(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Spring Anchors - Notched

Spring Anchors - Notched

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Posts for Tension Springs with Notched Hole which facilitates hooking of the tension springs.

  • inCAD Components
Spring Anchors - Wrench Flats, with Notch:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories / Material
AIPOK1045 Carbon SteelBlack OxideNut 1 pc. SWCH Carbon Steel Equivalent (JIS Class 1)
SAIPOK304 Stainless Steel-Nut 1 pc. 304 Stainless Steel (JIS Class 1)

Specifications

Part Number-L
ASPO5-20
AIPOK8
-40
Part NumberLM (Coarse )dd1WGEFhWorking Max. Load N
TypeDAIPOKSAIPOK
Notched Hole
AIPOK
SAIPOK

(Stainless Steel)
415202530M41.51.0 2.5 5 3.5 1.75 0.3 80 50
51520253040M52.0 3.0 4.0 2.0 0.4 115 72
62025304050M63.5 5.0 2.5 0.5 179 113
8253040506070M83.0 1.5 5.0 7.0 3.5 1.0 300 189
103040506070M104.0 2.0 6.0 10.0 4.0 1.2 433 273
1240506070M125.02.57.012.05.01.4590-
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AIPOK4-15
AIPOK4-20
AIPOK4-25
AIPOK4-30
AIPOK5-15
AIPOK5-20
AIPOK5-25
AIPOK5-30
AIPOK5-40
AIPOK6-20
AIPOK6-25
AIPOK6-30
AIPOK6-40
AIPOK6-50
AIPOK8-25
AIPOK8-30
AIPOK8-40
AIPOK8-50
AIPOK8-60
AIPOK8-70
AIPOK10-30
AIPOK10-40
AIPOK10-50
AIPOK10-60
AIPOK10-70
AIPOK12-40
AIPOK12-50
AIPOK12-60
AIPOK12-70
SAIPOK4-15
SAIPOK4-20
SAIPOK4-25
SAIPOK4-30
SAIPOK5-15
SAIPOK5-20
SAIPOK5-25
SAIPOK5-30
SAIPOK5-40
SAIPOK6-20
SAIPOK6-25
SAIPOK6-30
SAIPOK6-40
SAIPOK6-50
SAIPOK8-25
SAIPOK8-30
SAIPOK8-40
SAIPOK8-50
SAIPOK8-60
SAIPOK8-70
SAIPOK10-30
SAIPOK10-40
SAIPOK10-50
SAIPOK10-60
SAIPOK10-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Post Diameter D
(Ø)
Full length L
(mm)
1 Piece(s)Available

Same day

Stock

10-415
1 Piece(s)Available

8 Days or more

10-420
1 Piece(s)Available

8 Days or more

10-425
1 Piece(s)Available

8 Days or more

10-430
1 Piece(s)Available

8 Days or more

10-515
1 Piece(s)Available

Same day

Stock

10-520
1 Piece(s)Available

Same day

Stock

10-525
1 Piece(s)Available

8 Days or more

10-530
1 Piece(s)Available

8 Days or more

10-540
1 Piece(s)Available

Same day

Stock

10-620
1 Piece(s)Available

8 Days or more

10-625
1 Piece(s)Available

8 Days or more

10-630
1 Piece(s)Available

8 Days or more

10-640
1 Piece(s)Available

Same day

Stock

10-650
1 Piece(s)Available

8 Days or more

10-[8] 825
1 Piece(s)Available

8 Days or more

10-[8] 830
1 Piece(s)Available

8 Days or more

10-[8] 840
1 Piece(s)Available

8 Days or more

10-[8] 850
1 Piece(s)Available

8 Days or more

10-[8] 860
1 Piece(s)Available

8 Days or more

10-[8] 870
1 Piece(s)Available

8 Days or more

10-1030
1 Piece(s)Available

8 Days or more

10-1040
1 Piece(s)Available

8 Days or more

10-1050
1 Piece(s)Available

8 Days or more

10-1060
1 Piece(s)Available

8 Days or more

10-1070
1 Piece(s)Available

8 Days or more

10-[12] 1240
1 Piece(s)Available

8 Days or more

10-[12] 1250
1 Piece(s)Available

8 Days or more

10-[12] 1260
1 Piece(s)Available

8 Days or more

10-[12] 1270
1 Piece(s)Available

Same day

Stock

10304 Stainless Steel415
1 Piece(s)Available

Same day

Stock

10304 Stainless Steel420
1 Piece(s)Available

8 Days or more

10304 Stainless Steel425
1 Piece(s)Available

8 Days or more

10304 Stainless Steel430
1 Piece(s)Available

8 Days or more

10304 Stainless Steel515
1 Piece(s)Available

8 Days or more

10304 Stainless Steel520
1 Piece(s)Available

8 Days or more

10304 Stainless Steel525
1 Piece(s)Available

8 Days or more

10304 Stainless Steel530
1 Piece(s)Available

8 Days or more

10304 Stainless Steel540
1 Piece(s)Available

8 Days or more

10304 Stainless Steel620
1 Piece(s)Available

8 Days or more

10304 Stainless Steel625
1 Piece(s)Available

8 Days or more

10304 Stainless Steel630
1 Piece(s)Available

8 Days or more

10304 Stainless Steel640
1 Piece(s)Available

8 Days or more

10304 Stainless Steel650
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 825
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 830
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 840
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 850
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 860
1 Piece(s)Available

8 Days or more

10304 Stainless Steel[8] 870
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1030
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1040
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1050
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1060
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1070

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.