(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard Posts for Tension Springs which are intended to insert the springs into the holes for use.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories / Material |
ASPO AIPO AIPOZ | 1045 Carbon Steel | Black Oxide | Nut 1 pc. SWCH Carbon Steel Equivalent (JIS Class 1) |
SASPO | 303 Stainless Steel | - | Nut 1 pc. 304 Stainless Steel (JIS Class 1) |
SAIPO SAIPOZ | 304 Stainless Steel |
Part Number | - | L |
ASPO5 | - | 20 |
AIPOK8 | - | 40 |
Type | D-L | ℓ |
ASPO SASPO | 3-10 | 5 |
5-15 | 8 | |
6-20 | 12 | |
8-20 | 11 | |
8-25 | 16 | |
10-30 | 17 | |
10-35 | 22 | |
12-40 | 20 |
Part Number | L | M (Coarse ) | ℓ* | F | H | T | d | |||||||||||
Type | D | |||||||||||||||||
L Dimension Selectable ASPO SASPO (Stainless Steel) | 3 | *10 | 15 | 20 | 25 | 30 | 35 | 40 | M3 | 10 | 3 | 1.0 | 1.2 | 1.5 | ||||
4 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | M4 | 2.0 | |||||||||
5 | *15 | 20 | 25 | 30 | 35 | 40 | 50 | M5 | 5 | 2.0 | ||||||||
6 | *20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | M6 | 16 | ||||||||
8 | *20 | *25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | M8 | 20 | 6 | 2.5 | 3.0 | ||||
10 | *30 | *35 | 40 | 45 | 50 | 60 | 70 | M10 | 25 | 7 | 4.0 | |||||||
12 | *40 | 50 | 60 | 70 | M12 | 30 | 9 | 1.8 | 6.0 |
Part Number | L | M (Coarse ) | d | W | G | E | F | h | |||||||||
Type | D | ||||||||||||||||
Wrench Flats AlPO SAlPO (Stainless Steel) | 3 | 15 | 20 | 25 | 30 | M3 | 1.5 | 1.5 | 3 | 3.0 | 1.5 | 0.2 | |||||
4 | 15 | 20 | 25 | 30 | 35 | M4 | 2.5 | 5 | 3.5 | 1.75 | 0.3 | ||||||
5 | 15 | 20 | 25 | 30 | 35 | 40 | M5 | 2.0 | 3.0 | 4.0 | 2.0 | 0.4 | |||||
6 | 20 | 25 | 30 | 35 | 40 | 50 | M6 | 3.5 | 5.0 | 2.5 | 0.5 | ||||||
8 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 70 | M8 | 3.0 | 5.0 | 7.0 | 3.5 | 1.0 | |||
10 | 30 | 35 | 40 | 50 | 60 | 70 | M10 | 4.0 | 6.0 | 10.0 | 4.0 | 1.2 | |||||
12 | 35 | 40 | 50 | 60 | 70 | M12 | 5.0 | 7.0 | 12.0 | 5.0 | 1.4 |
Part Number | L | M (Coarse ) | d | W | E | F | h | |||||||||
Type | D | |||||||||||||||
Full Thread under Head AIPOZ SAIPOZ (Stainless Steel) | 3 | 10 | 15 | 20 | 25 | M3 | 1.5 | 1.5 | 3.0 | 1.5 | 0.2 | |||||
4 | 10 | 15 | 20 | 25 | 30 | M4 | 2.5 | 3.5 | 1.75 | 0.3 | ||||||
5 | 10 | 15 | 20 | 25 | 30 | 35 | M5 | 2.0 | 3.0 | 4.0 | 2.0 | 0.4 | ||||
6 | 15 | 20 | 25 | 30 | 35 | 45 | M6 | 3.5 | 5.0 | 2.5 | 0.5 | |||||
8 | 15 | 20 | 25 | 30 | 35 | 45 | 55 | 65 | M8 | 3.0 | 5.0 | 7.0 | 3.5 | 1.0 | ||
10 | 25 | 30 | 35 | 45 | 55 | 65 | M10 | 4.0 | 6.0 | 10.0 | 4.0 | 1.2 | ||||
12 | 45 | 55 | 65 | M12 | 5.0 | 7.0 | 12.0 | 5.0 | 1.4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy