(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Tension Spring Accessories - Plate Hook, Steel

Tension Spring Accessories - Plate Hook, Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Tension Spring Accessories - Plate Hook, Steel see the sections below:

  • inCAD Components
Plate Hook for Long Extension Spring:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HBFKNLow Carbon SteelBlack Oxide
HBFKS304 Stainless Steel-

Specifications

Part Number
LWS10-500
HBFKN10
Part NumberWABPL1L2HT12
TypeNo.
HBFKN
HBFKS
54.151.02.0246101.01.02.0
64.9
86.661.52.6267151.52.8
108.4
129.972.23.2307.5182.02.03.6
1412.23.6202.34.1
1614.092.54.0348.5222.54.5
1815.72.94.6252.95.2
[ ! ]Please choose the same No. as D Dimension of LWS or LUS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HBFKN5
HBFKN6
HBFKN8
HBFKN10
HBFKN12
HBFKN14
HBFKN16
HBFKN18
HBFKS5
HBFKS6
HBFKS8
HBFKS10
HBFKS12
HBFKS14
HBFKS16
HBFKS18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Spring Nominal Diameter
(φ)
Material
1 Piece(s)Available

8 Days or more

105Low Carbon Steel
1 Piece(s)Available

8 Days or more

106Low Carbon Steel
1 Piece(s)Available

8 Days or more

108Low Carbon Steel
1 Piece(s)Available

8 Days or more

1010Low Carbon Steel
1 Piece(s)Available

8 Days or more

1012Low Carbon Steel
1 Piece(s)Available

8 Days or more

1014Low Carbon Steel
1 Piece(s)Available

8 Days or more

1016Low Carbon Steel
1 Piece(s)Available

8 Days or more

1018Low Carbon Steel
1 Piece(s)Available

8 Days or more

105304 Stainless Steel
1 Piece(s)Available

8 Days or more

106304 Stainless Steel
1 Piece(s)Available

8 Days or more

108304 Stainless Steel
1 Piece(s)Available

8 Days or more

1010304 Stainless Steel
1 Piece(s)Available

8 Days or more

1012304 Stainless Steel
1 Piece(s)Available

8 Days or more

1014304 Stainless Steel
1 Piece(s)Available

8 Days or more

1016304 Stainless Steel
1 Piece(s)Available

8 Days or more

1018304 Stainless Steel

Loading...

  1. 1

More Information

Plate Hook for Long Extension Spring:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.