(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Magnets for Adjustment Screws

Magnets for Adjustment Screws
  • New Products
  • Volume Discount

•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 1213 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Magnetic Pole: Nickel Plating

  • inCAD Components
Magnets - with Holder, for Adjustment Screws:Related Image
・Materials
Part NumberHeat Resistant Temperature
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
HXAJ1213 Carbon SteelElectroless Nickel PlatingNeodymium MagnetNickel Plating80°C

Specifications

Part Number
HXY10
Part NumberLMxPAttraction Force N {kgf}Surface Magnetic Flux Density Gauss[G]d1d2BHTSV
TypeD
HXAJ86 3x0.55.9 {0.6}2000~22006.0 6.5 1.5 0.7 2.5 6.0 3.5
104x0.717.6 {1.8}2000~ 24008.0 8.5 8.0 4.5
138 29.4 {3}2200~260010.0 10.5 2.0 1.0 3.0 10.0 5.0
165x0.878.4 {8}3000~330013.0 13.5 13.0 6.0
[ ! ]Attraction force and surface magnetic flux density are for reference only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HXAJ8
HXAJ10
HXAJ13
HXAJ16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Round Outer Diameter D (A)
(Ø)
1 Piece(s)Available

9 Days or more

10~10.05.98
1 Piece(s)Available

9 Days or more

1010.1~20.017.610
1 Piece(s)Available

9 Days or more

1020.1~30.029.413
1 Piece(s)Available

9 Days or more

1070.1~80.078.416

Loading...

  1. 1

Example

Magnets - with Holder, for Adjustment Screws:Related Image
 

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet Material of Holder 1213 Carbon Steel
Holder Surface Treatment Electroless Nickel Magnetic Pole Nickel Plating Bolt Type N

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.