(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Magnets with Holder - Can Shape

Magnets with Holder - Can Shape
  • New Products
  • Volume Discount

•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 12L14 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Magnetic Pole: Nickel Plating

  • inCAD Components
Magnets - with Holder, Smooth:Related Image
・Materials
Part Number① ③Heat Resistant Temperature
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
HXK12L14 Carbon SteelElectroless Nickel PlatingNeodymium MagnetNickel Plating80°C

Specifications

Part Number
HXE10
Part NumberLMxPAttraction Force N {kgf}Surface Magnetic Flux Density Gauss[G]d1d2BH
TypeD
HXK86 3x0.54.1 {0.42}1300~15005 6 2.0 1.5
104x0.711.8 {1.2}1900~21007 8 1.5 1.0
138 26.5 {2.7}2300~25009.5 11 2.0 1.5
165x0.852.6 {5.4}2300~250012.5 14
[ ! ]The cap may come off if strong impacts are applied, or magnets directly come in contact with each other.
[ ! ]Attraction force and surface magnetic flux density are for reference only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HXK8
HXK10
HXK13
HXK16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
Round Outer Diameter D (A)
(Ø)
1 Piece(s)Available

9 Days or more

10~10.04.18
1 Piece(s)Available

Same day

Stock

1010.1~20.011.810
1 Piece(s)Available

9 Days or more

1020.1~30.026.513
1 Piece(s)Available

9 Days or more

1050.1~60.052.616

Loading...

  1. 1

Example

Magnets - with Holder, Smooth:Related Image
 

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet Material of Holder 12L14 Carbon Steel
Holder Surface Treatment Electroless Nickel Magnetic Pole Nickel Plating Bolt Type N

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.