(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Magnets - Washer Shaped

Round Magnets - Washer Shaped
  • New Products
  • Volume Discount

Neodymium Magnet characterized by its strong magnetic force.

  • inCAD Components
・Materials
[ M ]Material: Neodymium Magnet [ S ]Surface Treatment: Nickel Plating
Heat Resistant Temperature: 80°C

Specifications

Part Number-V-T
HXCW25-6-1
Part NumberVTAttraction Force N{kgf}Surface Magnetic Flux Density Gauss [G]
TypeD
HXCW6226.2 {0.6}2600~2800
38.0 {0.8}3200~3400
83414.9 {0.5}1600~1800
27.8 {0.8}2600~2800
39.8 {1.0}3200~3400
514.3 {1.5}3200~3800
10345616.9 {0.7}1700~1900
210.8 {1.1}2600~2800
311.8 {1.2}3200~3400
456518.8 {1.9}3600~3800
12456817.8 {0.8}1500~1700
213.7 {1.4}2500~2700
315.7 {1.6}2900~3100
468523.3 {2.4}3600~3800
146818.8 {0.9}1600~1800
219.6 {2.0}2600~2800
323.5 {2.4}2900~3100
536.0 {3.7}3600~3800
186812348.6 {5.0}2900~3100
20681012110.8 {1.1}1300~1500
221.6 {2.2}2200~2400
333.3 {3.4}2600~2800
612562.3 {6.3}3600~3800
25681012112.7 {1.3}1300~1500
234.3 {3.5}2100~2300
358.8 {6.0}2600~2800
612573.8 {7.5}3400~3600
3012598.5 {10.0}3000~3200
[ ! ]Attraction Force and Surface Flux Density are reference values for magnets alone.
[ ! ]N pole side is colored in red.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HXCW6-2-2
HXCW6-2-3
HXCW8-3-1
HXCW8-3-2
HXCW8-3-3
HXCW8-3-5
HXCW8-4-1
HXCW8-4-2
HXCW8-4-3
HXCW8-4-5
HXCW10-3-1
HXCW10-3-2
HXCW10-3-3
HXCW10-4-1
HXCW10-4-2
HXCW10-4-3
HXCW10-4-5
HXCW10-5-1
HXCW10-5-2
HXCW10-5-3
HXCW10-5-5
HXCW10-6-1
HXCW10-6-2
HXCW10-6-3
HXCW10-6-5
HXCW12-4-1
HXCW12-4-2
HXCW12-4-3
HXCW12-4-5
HXCW12-5-1
HXCW12-5-2
HXCW12-5-3
HXCW12-6-1
HXCW12-6-2
HXCW12-6-3
HXCW12-6-5
HXCW12-8-1
HXCW12-8-2
HXCW12-8-3
HXCW12-8-5
HXCW14-6-1
HXCW14-6-2
HXCW14-6-3
HXCW14-6-5
HXCW14-8-1
HXCW14-8-2
HXCW14-8-3
HXCW14-8-5
HXCW18-6-3
HXCW18-8-3
HXCW18-12-3
HXCW20-6-1
HXCW20-6-2
HXCW20-6-3
HXCW20-6-5
HXCW20-8-1
HXCW20-8-2
HXCW20-8-3
HXCW20-10-1
HXCW20-10-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAttraction Froce (Range)
(N)
Attraction Force (Specify)
(N)
O.D.
(Ø)
I.D.
(Ø)
Thickness T
(mm)
1 Piece(s)Available

9 Days or more

10~10.06.2622
1 Piece(s)Available

9 Days or more

10~10.08623
1 Piece(s)Available

9 Days or more

10~10.04.9831
1 Piece(s)Available

9 Days or more

10~10.07.8832
1 Piece(s)Available

9 Days or more

10~10.09.8833
1 Piece(s)Available

9 Days or more

1010.1~20.014.3835
1 Piece(s)Available

9 Days or more

10~10.04.9841
1 Piece(s)Available

9 Days or more

10~10.07.8842
1 Piece(s)Available

9 Days or more

10~10.09.8843
1 Piece(s)Available

9 Days or more

1010.1~20.014.3845
1 Piece(s)Available

9 Days or more

10~10.06.91031
1 Piece(s)Available

9 Days or more

1010.1~20.010.81032
1 Piece(s)Available

9 Days or more

1010.1~20.011.81033
1 Piece(s)Available

9 Days or more

10~10.06.91041
1 Piece(s)Available

9 Days or more

1010.1~20.010.81042
1 Piece(s)Available

9 Days or more

1010.1~20.011.81043
1 Piece(s)Available

9 Days or more

1010.1~20.018.81045
1 Piece(s)Available

9 Days or more

10~10.06.91051
1 Piece(s)Available

9 Days or more

1010.1~20.010.81052
1 Piece(s)Available

9 Days or more

1010.1~20.011.81053
1 Piece(s)Available

9 Days or more

1010.1~20.018.81055
1 Piece(s)Available

9 Days or more

10~10.06.91061
1 Piece(s)Available

9 Days or more

1010.1~20.010.81062
1 Piece(s)Available

9 Days or more

1010.1~20.011.81063
1 Piece(s)Available

Same day

Stock

1010.1~20.018.81065
1 Piece(s)Available

9 Days or more

10~10.07.81241
1 Piece(s)Available

9 Days or more

1010.1~20.013.71242
1 Piece(s)Available

9 Days or more

1010.1~20.015.71243
1 Piece(s)Available

9 Days or more

1020.1~30.023.31245
1 Piece(s)Available

9 Days or more

10~10.07.81251
1 Piece(s)Available

9 Days or more

1010.1~20.013.71252
1 Piece(s)Available

9 Days or more

1010.1~20.015.71253
1 Piece(s)Available

9 Days or more

10~10.07.81261
1 Piece(s)Available

9 Days or more

1010.1~20.013.71262
1 Piece(s)Available

9 Days or more

1010.1~20.015.71263
1 Piece(s)Available

9 Days or more

1020.1~30.023.31265
1 Piece(s)Available

9 Days or more

10~10.07.81281
1 Piece(s)Available

9 Days or more

1010.1~20.013.71282
1 Piece(s)Available

9 Days or more

1010.1~20.015.71283
1 Piece(s)Available

9 Days or more

1020.1~30.023.31285
1 Piece(s)Available

9 Days or more

10~10.08.81461
1 Piece(s)Available

9 Days or more

1010.1~20.019.61462
1 Piece(s)Available

9 Days or more

1020.1~30.023.51463
1 Piece(s)Available

9 Days or more

1030.1~40.0361465
1 Piece(s)Available

9 Days or more

10~10.08.81481
1 Piece(s)Available

9 Days or more

1010.1~20.019.61482
1 Piece(s)Available

9 Days or more

1020.1~30.023.51483
1 Piece(s)Available

9 Days or more

1030.1~40.0361485
1 Piece(s)Available

9 Days or more

1040.1~50.048.61863
1 Piece(s)Available

9 Days or more

1040.1~50.048.61883
1 Piece(s)Available

9 Days or more

1040.1~50.048.618123
1 Piece(s)Available

9 Days or more

1010.1~20.010.82061
1 Piece(s)Available

9 Days or more

1020.1~30.021.62062
1 Piece(s)Available

9 Days or more

1030.1~40.033.32063
1 Piece(s)Available

9 Days or more

1060.1~70.062.32065
1 Piece(s)Available

9 Days or more

1010.1~20.010.82081
1 Piece(s)Available

9 Days or more

1020.1~30.021.62082
1 Piece(s)Available

9 Days or more

1030.1~40.033.32083
1 Piece(s)Available

9 Days or more

1010.1~20.010.820101
1 Piece(s)Available

9 Days or more

1020.1~30.021.620102

Loading...

More Information

[ ! ]Powerful magnets. May crack when pulled and struck by other magnetic substances. Please handle with care in unpacking.
 

Basic Information

Shape Ring Magnet Type (Material) Neodymium Magnet Magnet Surface Treatment: Nickel Plating
Magnetization Direction Thickness

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.