(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Neodymium Magnet and Samarium-Cobalt Magnet characterized by their strong magnetic force.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | Heat Resistant Temperature |
HXNN | Powerful Neodymium Magnet | Nickel Plating | 60°C |
HXN | Neodymium Magnet | 80°C | |
HXNH | Heat-resistant Neodymium Magnets | 150°C | |
HXMS | Samarium-Cobalt Magnet | 200°C |
Part Number | - | L |
HXNN3 | - | 3 |
HXN8 | - | 5 |
Part Number | L | Attraction Force N {kgf} | Surface Magnetic Flux Density Gauss [G] | |||||
Type | D | HXNN | HXN HXNH | HXMS | HXNN | HXN HXNH | HXMS | |
HXNN (Powerful Neodymium) HXN (Neodymium) HXNH (Heat-resistant Neodymium) HXMS (Samarium-Cobalt) | 1 | 2 | 0.08 {0.008} | 0.06 {0.006} | 0.04 {0.004} | 1900~2100 | 1100~1300 | 900~1100 |
3 | 0.09 {0.009} | 0.07 {0.007} | 0.05 {0.005} | 2100~2300 | 1200~1400 | 1000~1200 | ||
5 | 0.10 {0.010} | 0.08 {0.008} | 0.06 {0.006} | 2100~2300 | 1300~1500 | 1100~1300 | ||
2 | 2 | 0.77 {0.08} | 0.59 {0.06} | 0.39 {0.04} | 3500~3700 | 2400~2600 | 2000~2200 | |
3 | 0.90 {0.09} | 0.69 {0.07} | 0.49 {0.05} | 3700~3900 | 3100~3300 | 2600~2800 | ||
4 | 0.93 {0.09} | 0.72 {0.07} | - | 3700~3900 | 3400~3600 | - | ||
5 | 1.01 {0.10} | 0.78 {0.08} | 0.49 {0.05} | 4100~4300 | 3100~3300 | 2600~2800 | ||
3 | 1 | 1.39 {0.14} | 1.07 {0.11} | - | 2700~2900 | 2000~2400 | - | |
2 | 2.04 {0.21} | 1.57 {0.16} | 1.08 {0.11} | 3700~4000 | 3100~3300 | 2600~2800 | ||
3 | 2.55 {0.26} | 1.96 {0.20} | 1.37 {0.14} | 4200~4500 | 3300~3500 | 2800~3000 | ||
4 | 2.93 {0.30} | 2.25 {0.23} | 1.47 {0.15} | 4400~4700 | 3400~3600 | 2900~3100 | ||
5 | 3.06 {0.31} | 2.35 {0.24} | 1.57 {0.16} | 4500~4800 | 3500~3700 | 2900~3100 | ||
6 | 3.60 {0.37} | 2.82 {0.29} | - | 4600~4800 | 4100~4300 | - | ||
4 | 1 | 3.60 {0.37} | 1.47 {0.15} | - | - | 2000~2200 | - | |
2 | 3.69 {0.38} | 2.84 {0.29} | 1.86 {0.19} | 4100~4300 | 3100~3300 | 2600~2800 | ||
3 | 4.97 {0.51} | 3.82 {0.39} | 2.55 {0.26} | 4200~4500 | 3600~3800 | 3100~3300 | ||
4 | 5.60 {0.57} | 4.31 {0.44} | 2.94 {0.30} | 4500~4800 | 3800~4000 | 3200~3400 | ||
5 | 6.11 {0.62} | 4.70 {0.48} | 3.14 {0.32} | 4800~5100 | 4000~4200 | 3400~3600 | ||
8 | 8.50 {0.87} | 6.82 {0.69} | - | 5100~5400 | 4500~4700 | - | ||
10 | 9.04 {0.92} | 6.96 {0.72} | - | 5200~5500 | 4500~4700 | - | ||
5 | 1 | 2.65 {0.27} | 1.45 {0.16} | - | - | 1800~2000 | - | |
2 | 5.10 {0.52} | 3.92 {0.40} | 2.65 {0.27} | 3500~3700 | 3000~3200 | 2500~2700 | ||
3 | 7.51 {0.77} | 5.78 {0.59} | 3.82 {0.39} | 4200~4500 | 3800~4000 | 3200~3400 | ||
4 | 8.92 {0.91} | 6.86 {0.70} | 4.61 {0.47} | 4600~4900 | 4000~4200 | 3400~3600 | ||
5 | 9.93 {1.01} | 7.64 {0.78} | 5.10 {0.52} | 4900~5100 | 4300~4500 | 3600~3800 | ||
6 | 10.57 {1.08} | 8.13 {0.83} | 5.39 {0.55} | 5100~5400 | 4300~4500 | 3600~3800 | ||
8 | 11.64 {1.19} | 8.96 {0.92} | - | 5200~5500 | 4700~4900 | - | ||
10 | 12.74 {1.30} | 9.80 {1.00} | - | 5400~5700 | 4800~5000 | - | ||
6 | 2 | 6.50 {0.66} | 5.00 {0.51} | 3.33 {0.34} | 3100~3400 | 2900~3100 | 2400~2600 | |
3 | 9.93 {1.01} | 7.64 {0.78} | 5.10 {0.52} | 4000~4300 | 3700~3900 | 3100~3300 | ||
4 | 12.48 {1.27} | 9.60 {0.98} | 6.47 {0.66} | 4600~4900 | 3900~4100 | 3300~3500 | ||
5 | 12.75 {1.30} | 10.88 {1.11} | 7.25 {0.74} | 5000~5200 | 4300~4500 | 3600~3800 | ||
6 | 15.29 {1.56} | 11.76 {1.20} | 7.84 {0.80} | 5100~5400 | 4400~4600 | 3700~3900 | ||
8 | 15.34 {1.66} | 11.80 {1.28} | - | 5400~5600 | 4700~4900 | - | ||
10 | 15.39 {1.69} | 11.84 {1.30} | - | 5500~5800 | 4800~5000 | - | ||
8 | 2 | 8.83 {0.9} | 6.66 {0.68} | 4.41 {0.45} | 2700~2900 | 2400~2600 | 2000~2200 | |
3 | 14.01 {1.43} | 10.78 {1.10} | 7.45 {0.76} | 3500~3800 | 3200~3400 | 2700~2900 | ||
5 | 23.31 {2.38} | 17.93 {1.83} | 11.96 {1.22} | 4700~5000 | 4200~4400 | 3500~3700 | ||
6 | 26.76 {2.73} | 20.59 {2.10} | - | 5100~5400 | 4700~4900 | - | ||
8 | 29.94 {3.06} | 23.03 {2.35} | 15.39 {1.57} | 5400~5700 | 4600~4800 | 3900~4100 | ||
10 | 31.23 {3.19} | 24.02 {2.45} | - | 5600~5900 | 5000~5200 | - | ||
10 | 2 | 12.06 {1.23} | 7.84 {0.80} | 5.29 {0.54} | 2300-2500 | 2000~2200 | 1700~1900 | |
3 | 18.34 {1.87} | 14.11 {1.44} | 9.41 {0.96} | 3100~3400 | 2800~3000 | 2400~2600 | ||
5 | 32.23 {3.29} | 24.79 {2.53} | 16.56 {1.69} | 4300~4600 | 3800~4000 | 3200~3400 | ||
8 | 37.27 {3.80} | 34.3 {3.50} | 23.03 {2.35} | 5200~5500 | 4700~4900 | 4000~4200 | ||
10 | 49.43 {5.04} | 38.02 {3.88} | 25.48 {2.60} | 5500~5800 | 4900~5100 | 4100~4300 | ||
12 | 2 | 14.71 {1.5} | 9.02 {0.92} | 5.98 {0.61} | 1900~2100 | 1600~1800 | 1300~1500 | |
3 | 20.59 {2.10} | 16.46 {1.68} | 11.07 {1.13} | 2700~2900 | 2500~2700 | 2100~2300 | ||
5 | 33.34 {3.40} | 31.16 {3.18} | 20.87 {2.13} | 4000~4300 | 3600~3800 | 3000~3200 | ||
8 | 52.96 {5.40} | 46.55 {4.75} | 31.07 {3.17} | 5000~5300 | 4500~4700 | 3800~4000 | ||
10 | 60.02 {6.12} | 52.72 {5.38} | 35.28 {3.60} | 5400~5700 | 4800~5000 | 4000~4200 | ||
15 | 2 | 20.1 {2.05} | 10.58 {1.08} | 7.06 {0.72} | 1600~1800 | 1400~1600 | 1100~1300 | |
3 | 26.97 {2.75} | 19.6 {2.00} | 13.13 {1.34} | 2200~2500 | 2300~2500 | 1900~2100 | ||
5 | 42.17 {4.30} | 39.59 {4.04} | 26.46 {2.70} | 3500~3800 | 3100~3300 | 2600~2800 | ||
8 | 69.63 {7.10} | 64.39 {6.57} | 43.02 {4.39} | 4600~4900 | 4200~4400 | 3500~3700 | ||
10 | 82.38 {8.4} | 75.85 {7.74} | 50.67 {5.17} | 5100~5400 | 4600~4800 | 3800~4000 | ||
20 | 3 | 40.21 {4.10} | 34.32 {3.50} | - | 1800~2000 | 1700~1900 | - | |
10 | 112.78 {11.5} | 98.06 {10.00} | - | 4500~4800 | 4200~4400 | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Shape | Round | Magnet Surface Treatment: | Nickel Plating | Magnetization Direction | Thickness |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy