(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Loss-Prevention Wire - Mounting Brackets

Loss-Prevention Wire - Mounting Brackets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Loss-Prevention Changs/Wires - Mounting Brackets see the sections below:

  • inCAD Components
Loss-Prevention Changs/Wires - Mounting Brackets:Related Image
・Materials
[ M ]Material: 304 Stainless Steel

[ A ]Accessories: Flat Head Screw M4-5 2 pcs. (304 Stainless Steel )

Specifications

Part Number
TKC
Part NumberMassApplied Load
TKC7g20kg
[ ! ]The reference applied load is only a guideline.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TKC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

More Information

 

Basic Information

Material 9

Please check the type/dimensions/specifications of the part TKC in the Loss-Prevention Wire - Mounting Brackets series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.