(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pointer Plates

Pointer Plates
  • On Sale Till 15/12/2024
  • Volume Discount

•Type: Instructional Plates
For complete product overview and details on Pointer Plates see the sections below:

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Pointing Plates:Related Image
・Materials
Type[ M ]MaterialDouble-sided Tape
PPSPPL1050 Aluminum Alloy (Clear Anodize)Attached
PPSPPPLPPET PlasticAttached
PPPSPPPLPolycarbonateNot attached

The PET plastic is white.

The polycarbonate is transparent.

Specifications

Part Number
MEPL-200
■Pointer Plates
Part Number
TypeNo.
PPSPPSP12
PPLPPLP20
PPPS30
PPPL30

Alterations

Pointing Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PPL20
PPL20-HC
PPLP20
PPPL30
PPPS30
PPS12
PPS12-HC
PPSP12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness
(mm)
Arrow Length
(mm)
Additional Work Shape
1 Piece(s)Available

Same day

Stock

101050P Aluminum Alloy (Clear Anodize)0.520Not Provided-
1 Piece(s)Available

10 Days or more

101050P Aluminum Alloy (Clear Anodize)0.520HC (Mounting Hole Machining)-
1 Piece(s)Available

8 Days or more

10PET Plastic0.520--
1 Piece(s)Available

8 Days or more

10Polycarbonate1.530-L-Shaped
1 Piece(s)Available

8 Days or more

10Polycarbonate1.530-Straight
1 Piece(s)Available

Same day

Stock

101050P Aluminum Alloy (Clear Anodize)0.512Not Provided-
1 Piece(s)Available

8 Days or more

101050P Aluminum Alloy (Clear Anodize)0.512HC (Mounting Hole Machining)-
1 Piece(s)Available

Same day

Stock

10PET Plastic0.512--

Loading...

  1. 1
 

Basic Information

Types Instructional Plates

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.