(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grease Fittings - 90 Degree

Grease Fittings - 90 Degree
  • Volume Discount

•Material: Free-cutting Brass (C36000 Brass BD)
•Grease Nipple Shape: 90° Type

  • inCAD Components
Grease Nipples - 90 degree:Related Image
・Materials
[ M ]Material: Free-Cutting Brass (C36000 Brass BD)
[ S ]Surface Treatment: Nickel Plating
 

Specifications

Part Number
GPA6A
BLIJ16
BLMS3
Part NumberdHLEB
TypeNo.
GPA
GPAS
6M6xP0.7513.55-7
6AM6xP1.013.55-7
1R (PT) 1/8209-10
2R (PT) 1/42512-14
GPB6M6xP0.7516.55108
6AM6xP1.016.55108
1R (PT) 1/821.5812.510
2R (PT) 1/4251114.214
GPC6M6xP0.7517.5510.28
6AM6xP1.017.5510.28
1R (PT) 1/821.5812.510
2R (PT) 1/4251114.214

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPC1
GPC2
GPC6
GPC6A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Standard Nominal of Thread Screw Pitch
(mm)
1 Piece(s)Available

8 Days

Stock

10R1/8R(PT)1/8-
1 Piece(s)Available

8 Days or more

10R1/4R(PT)1/4-
1 Piece(s)Available

8 Days or more

10M6M60.75
1 Piece(s)Available

8 Days or more

10M6M61.0

Loading...

  1. 1

Example

Grease Nipples - 90 degree:Related Image
 

Basic Information

Type Type C Material Brass Material Free-cutting Brass (C36000 Brass BD)
Grease Nipple Shape 90° Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.