(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Threaded, Stainless Steel, Coarse

Inserts - Threaded, Stainless Steel, Coarse
  • On Sale Till 15/12/2024
  • Volume Discount

•Operating Environment: Manufacturing Equipment
•Application: Light Metal
•Material: 304 Stainless Steel
•Screw Type: Metric (fine) Thread

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Thread Inserts:Related Image
・Materials
[ M ]Material: 304 Stainless Steel

Specifications

Part Number-L-Pitch
HLTS3
HLTX5
HLSS10
HLSX
-

-
-
4.5

15
8


-
-


1.25
1.0
■Threaded Inserts
Part Number*(L) After InsertionPitchTap Pilot Hole Dia. (Reference)
Type*M
HLTS
(Coarse)
334.560.53.11~3.20
44680.74.16~4.29
557.5100.85.18~5.33
669121.06.22~6.40
8812161.258.28~8.48
101015201.510.33~10.56
121218241.7512.38~12.64
161624322.016.44~16.73
 
Part Number*(L) After InsertionPitchTap Pilot Hole Dia. (Reference)
Type*M
HLSS (Fine)8816241.08.28~8.48
101015 1.010.33~10.56
1015201.25
121218 1.2512.38~12.64
12 241.5
*M (Coarse Thread) and L are the sizes after insertion. L dimension before insertion is shorter than that after the insertion.

■Coil turns (Reference)

Part NumberPitchCoil turns
*(L) after insertion
(D = thread diameter M)
Type*M1D1.5D2D3D
HLTS
(Coarse)
20.4315173-
424
2.20.45315375-
888
2.50.45336387-
488
2.60.4546591-
84
30.546591-
84
3.50.637619-
82
40.7376387-
888
50.8437197-
888
61417110-
48
81.254573101-
884
101.55811-
121.75581113-
48
1425181113-
424
1626197131-
882
182.5559121-
82
Part NumberPitchCoil turns
*(L) after insertion
(D = thread diameter M)
Type*M1D1.5D2D3D
HLSS
(Fine)
60.755793127-
888
816-13201
8
10177123--
88
1.255791131-
828
121.2573115--
88
1.56-131-
8
141.57111153-
88
161.581133181-
288
181.593151205-
488

*M and L indicated above are sizes measured when the threaded insert is inserted into tapped holes.   Before insertion,
  L dimension is shorter than after the insertion.
[ ! ]For orders larger than the indicated quantity, please check with WOS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HLSS8-8-1.0
HLSS8-16-1.0
HLSS8-24-1.0
HLSS10-10-1.0
HLSS10-10-1.25
HLSS10-15-1.0
HLSS10-15-1.25
HLSS10-20-1.25
HLSS12-12-1.5
HLSS12-12-1.25
HLSS12-18-1.25
HLSS12-24-1.5
HLTS3-3
HLTS3-4.5
HLTS3-6
HLTS4-4
HLTS4-6
HLTS4-8
HLTS5-5
HLTS5-7.5
HLTS5-10
HLTS6-6
HLTS6-9
HLTS6-12
HLTS8-8
HLTS8-12
HLTS8-16
HLTS10-10
HLTS10-15
HLTS10-20
HLTS12-12
HLTS12-18
HLTS12-24
HLTS16-16
HLTS16-24
HLTS16-32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Type Thread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Pitch
(mm)
1 Piece(s)Available

8 Days or more

10Fine Thread81D1
1 Piece(s)Available

8 Days or more

10Fine Thread82D1
1 Piece(s)Available

8 Days or more

10Fine Thread83D1
1 Piece(s)Available

8 Days or more

10Fine Thread101D1
1 Piece(s)Available

8 Days or more

10Fine Thread101D1.25
1 Piece(s)Available

8 Days or more

10Fine Thread101.5D1
1 Piece(s)Available

8 Days or more

10Fine Thread101.5D1.25
1 Piece(s)Available

8 Days or more

10Fine Thread102D1.25
1 Piece(s)Available

8 Days or more

10Fine Thread121D1.5
1 Piece(s)Available

8 Days or more

10Fine Thread121D1.25
1 Piece(s)Available

8 Days or more

10Fine Thread121.5D1.25
1 Piece(s)Available

8 Days or more

10Fine Thread122D1.5
1 Piece(s)Available

Same day

Stock

10-31D-
1 Piece(s)Available

Same day

Stock

10-31.5D-
1 Piece(s)Available

Same day

Stock

10-32D-
1 Piece(s)Available

Same day

Stock

10-41D-
1 Piece(s)Available

Same day

Stock

10-41.5D-
1 Piece(s)Available

Same day

Stock

10-42D-
1 Piece(s)Available

Same day

Stock

10-51D-
1 Piece(s)Available

Same day

Stock

10-51.5D-
1 Piece(s)Available

Same day

Stock

10-52D-
1 Piece(s)Available

Same day

Stock

10-61D-
1 Piece(s)Available

Same day

Stock

10-61.5D-
1 Piece(s)Available

8 Days or more

10-62D-
1 Piece(s)Available

Same day

Stock

10-81D-
1 Piece(s)Available

8 Days or more

10-81.5D-
1 Piece(s)Available

Same day

Stock

10-82D-
1 Piece(s)Available

8 Days or more

10-101D-
1 Piece(s)Available

8 Days or more

10-101.5D-
1 Piece(s)Available

Same day

Stock

10-102D-
1 Piece(s)Available

8 Days or more

10-121D-
1 Piece(s)Available

8 Days or more

10-121.5D-
1 Piece(s)Available

Same day

Stock

10-122D-
1 Piece(s)Available

8 Days or more

10-161D-
1 Piece(s)Available

8 Days or more

10-161.5D-
1 Piece(s)Available

8 Days or more

10-162D-

Loading...

  1. 1
 

Basic Information

Application Light Metal Material 304 Stainless Steel Operating Environment Manufacturing Equipment

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.