(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Internal
•Product Type: Retaining Ring
•Shape: C Shape (For Hole)
•Min. Qty of Sale: Sold Individually (No min. qty)
•Retaining Ring Type: Internal
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness |
RTWN | Spring Steel | 44~53HRC |
RTWS | 304 Stainless Steel | 36~44HRC |
Part Number |
RTWN10 RTWS20 |
Part Number | Retaining Ring | Reference | Applicable Bore (Reference) | ||||||||||||
Type | No. | d3 | t | b (Approx.) | a (Approx.) | d0 (Min.) | d4 | d1 | d2 | m | n (Min.) | ||||
Tolerance | Tolerance | Tolerance | Tolerance | ||||||||||||
RTWN RTWS (Stainless Steel) | 10 | 10.7 | ±0.18 | 1 | ±0.05 | 1.5 | 2.8 | 1.2 | 4 | 10 | 10.4 | + 0.11 0 | 1.15 | + 0.14 0 | 1.5 |
11 | 11.8 | 3 | 4 | 11 | 11.4 | ||||||||||
12 | 13 | 1.7 | 3.1 | 1.5 | 5 | 12 | 12.5 | ||||||||
13 | 14.1 | 3.1 | 6 | 13 | 13.6 | ||||||||||
14 | 15.1 | 1.9 | 3.6 | 1.7 | 7 | 14 | 14.6 | ||||||||
15 | 16.2 | 3.6 | 8 | 15 | 15.7 | ||||||||||
16 | 17.3 | 3.7 | 8 | 16 | 16.8 | ||||||||||
17 | 18.3 | ±0.2 | 3.8 | 9 | 17 | 17.8 | |||||||||
19 | 20.5 | 2.5 | 4 | 2 | 11 | 19 | 20 | + 0.21 0 | |||||||
20 | 21.5 | 4 | 12 | 20 | 21 | ||||||||||
21 | 22.5 | 4.1 | 12 | 21 | 22 | ||||||||||
22 | 23.5 | 4.1 | 13 | 22 | 23 | ||||||||||
24 | 25.9 | 1.2 | ±0.06 | 4.3 | 15 | 24 | 25.2 | 1.35 | |||||||
25 | 26.9 | 3 | 4.4 | 16 | 25 | 26.2 | |||||||||
26 | 27.9 | 4.6 | 16 | 26 | 27.2 | ||||||||||
28 | 30.1 | ±0.25 | 4.6 | 18 | 28 | 29.4 | |||||||||
30 | 32.1 | 4.7 | 20 | 30 | 31.4 | + 0.25 0 | |||||||||
32 | 34.4 | 3.5 | 5.2 | 2.5 | 21 | 32 | 33.7 | ||||||||
35 | 37.8 | 1.5 | 5.2 | 24 | 35 | 37 | 1.65 | 2 | |||||||
37 | 39.8 | 5.2 | 26 | 37 | 39 | ||||||||||
40 | 43.5 | ±0.4 | 1.75 | ±0.07 | 4 | 5.7 | 28 | 40 | 42.5 | 1.9 | |||||
42 | 45.5 | 5.8 | 30 | 42 | 44.5 | ||||||||||
45 | 48.5 | 4.5 | 5.9 | 33 | 45 | 47.5 | |||||||||
47 | 50.5 | ±0.45 | 6.1 | 34 | 47 | 49.5 | |||||||||
52 | 56.2 | 2 | 5.1 | 6.5 | 39 | 52 | 55 | + 0.3 0 | 2.2 | ||||||
55 | 59.2 | 6.5 | 41 | 55 | 58 | ||||||||||
60 | 64.2 | 5.5 | 6.8 | 46 | 60 | 63 | |||||||||
62 | 66.2 | 6.9 | 48 | 62 | 65 | ||||||||||
68 | 72.5 | 2.5 | ±0.08 | 6 | 7.4 | 53 | 68 | 71 | 2.7 | 2.5 | |||||
72 | 76.5 | 6.6 | 7.4 | 57 | 72 | 75 | |||||||||
80 | 85.5 | ±0.55 | 7 | 8 | 64 | 80 | 83.5 | + 0.35 0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Inner Wheel Stopper | Shape | Standard (C Ring) | Min. Qty of Sale | Low Quantity Available beginning with 1 pc. |
---|---|---|---|---|---|
Retaining Ring Type | Inner Wheel Stopper | Attaching Style | Standard | Product Types | Retaining Ring |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy