(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: External (Radial Direction)
•Product Type: Retaining Ring
•Shape: Retaining Rings - E Type
•Min. Qty of Sale: Sold Individually (No min. qty)
•Retaining Ring Type: External
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment |
NETW | Spring Steel | 44~53HRC | Trivalent Chromate |
NETWS | 304 Stainless Steel | 37~46HRC | - |
Part Number |
STWS6 NETW9 |
Part Number | Retaining Ring | Applicable Shaft (Reference) | ||||||||||||||
Type | No. | d | D | H | t | d1 Class | d2 | m | n (Min.) | |||||||
Tolerance | Tolerance | Tolerance | Tolerance | Over | or Less | Tolerance | Tolerance | |||||||||
NETW NETWS (Stainless Steel) | 1.2 | 1.2 | 0 - 0.09 | 3 | ±0.1 | 1 | 0 - 0.25 | 0.3 | ±0.025 | 1.4 | 2 | 1.2 | + 0.06 0 | 0.4 | + 0.05 0 | 0.6 |
1.5 | 1.5 | 4 | ±0.2 | 1.3 | 0.4 | ±0.03 | 2 | 2.5 | 1.5 | 0.5 | 0.8 | |||||
2 | 2 | 5 | 1.7 | 2.5 | 3.2 | 2 | 1 | |||||||||
2.5 | 2.5 | 6 | 2.1 | 3.2 | 4 | 2.5 | ||||||||||
3 | 3 | 7 | 2.6 | 0.6 | ±0.04 | 4 | 5 | 3 | 0.7 | + 0.1 0 | ||||||
4 | 4 | 0 - 0.12 | 9 | 3.5 | 0 - 0.30 | 5 | 7 | 4 | + 0.075 0 | 1.2 | ||||||
5 | 5 | 11 | 4.3 | 6 | 8 | 5 | ||||||||||
6 | 6 | 12 | 5.2 | 0.8 | 7 | 9 | 6 | 0.9 | ||||||||
7 | 7 | 0 - 0.15 | 14 | 6.1 | 0 - 0.35 | 8 | 11 | 7 | + 0.09 0 | 1.5 | ||||||
8 | 8 | 16 | 6.9 | 9 | 12 | 8 | 1.8 | |||||||||
9 | 9 | 18 | 7.8 | 10 | 14 | 9 | 2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NETW1.2 |
NETW1.5 |
NETW2 |
NETW2.5 |
NETW3 |
NETW4 |
NETW5 |
NETW6 |
NETW7 |
NETW8 |
NETW9 |
NETWS1.2 |
NETWS1.5 |
NETWS2 |
NETWS2.5 |
NETWS3 |
NETWS4 |
NETWS5 |
NETWS6 |
NETWS7 |
NETWS8 |
NETWS9 |
Loading...
Type | Radial direction mounting | Shape | E Type Retaining Ring | Min. Qty of Sale | Low Quantity Available beginning with 1 pc. |
---|---|---|---|---|---|
Retaining Ring Type | Outer Ring Stopper | Attaching Style | Snap-in(inserted) | Product Types | Retaining Ring |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy