(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs - Standard

Screw Plugs - Standard
  • Volume Discount

[Features]·There are 3 types, without a through hole, with a through hole, and with a seating surface. [Material]·S45C/SCM435

Screw Plugs - Standard:
・Materials
[ M ]Material:
MSW 4137 Alloy Steel(M2.5~10)
1045 Carbon Steel(M12~45)
MSWS, MSWA, MSWAS 1045 Carbon Steel
MSWZ, MSWZS 1045 Carbon Steel
[ M ]Material:
[ H ]Hardness:
[ H ]Hardness:
34~43HRC
33~38HRC
[ S ]Surface Treatment:
Black Oxide
(JIS B 0207 Class 2)
[ S ]Surface Treatment:
Black Oxide
(JIS B 0207 Class 2)

Specifications

Part Number
MSW18
MSWS18 - 6
■Standard Type
MxPLBtPart Number
TypeM
2.50.4531.31.2MSW2.5
30.531.53*
40.7421.54*
50.852.525*
61.0633.56
81.258458
101.5105610
121.5
(Fine)
6512
1414
16816
181018
2012620
221222
241424
2525
2626
2727
2828
301730
3333
36181036
3838
4040
4242
4545
[ ! ]* The tip of MSW3, 4, 5 is a cut point.
[ ! ] Screw Plugs - Standard: Areas For orders of 1~49 pc(s): Unit Price + Small Order Charge
MxPLBPart Number
TypeM
81.2584MSWA
(Through Hole)
8
101.510510
121.5
(Fine)
612
1414
16816
181018
201220
221222
241424
2525
2626
2727
2828
301730
3333

MxPLBHtCPart Number
TypeM
61.0 83952.5MSWZ
(With Washer)
6
81.25104118
101.5 1251310
121.5
(Fine)
61512
141714
1681916
18102118
20152320
22122522
24142724
252825
262926
273027
283128
30173330
333633
■Short Type
MxPLBtPart Number
TypeM-L
81.25643MSWS
(Short)
8-6
101.5510-6
121.5
(Fine)
612-6
1414-6
16816-6
181018-6
208420-8
221222-8
241424-8
2525-8
2626-8
2727-8
2828-8
301730-8
3333-8
[ ! ] Screw Plugs - Standard: Areas For orders of 1~19 pc(s): Unit Price + Small Order Charge
MxPLBPart Number
TypeM-L
81.2564MSWAS
Through Hole
( Short )
8-6
101.5510-6
121.5
(Fine)
612-6
1414-6
16816-6
181018-6
20820-8
221222-8
241424-8
2525-8
2626-8
2727-8
2828-8
301730-8
3333-8

MxPLBHtCPart Number
TypeM-L
101.5 1051342.0 MSWZS
With Washer
( Short )
10-10
121.5
(Fine)
61512-10
141714-10
1681916-10
18102118-10
202320-10
22122522-10
24142724-10
252825-10
262926-10
273027-10
283128-10
30121733530-12
333633-12
[ ! ]Short Type has shorter L dimension and fewer threads, compared with the standard type (MSW, MSWA, MSWZ). Before use, check the load applied to the screw plug and the material of the plate to be tapped.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSW2.5
MSW3
MSW4
MSW5
MSW6
MSW8
MSW10
MSW12
MSW14
MSW16
MSW18
MSW20
MSW22
MSW24
MSW25
MSW26
MSW27
MSW28
MSW30
MSW33
MSW38
MSW40
MSW42
MSW45
MSWA8
MSWA10
MSWA12
MSWA14
MSWA16
MSWA18
MSWA20
MSWA22
MSWA24
MSWA25
MSWA26
MSWA27
MSWA28
MSWA30
MSWA33
MSWAS8-6
MSWAS10-6
MSWAS12-6
MSWAS14-6
MSWAS16-6
MSWAS18-6
MSWAS20-8
MSWAS22-8
MSWAS24-8
MSWAS25-8
MSWAS26-8
MSWAS27-8
MSWAS28-8
MSWAS30-8
MSWAS33-8
MSWS8-6
MSWS10-6
MSWS12-6
MSWS14-6
MSWS16-6
MSWS18-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Thread (M) Type
1 Piece(s)Available

44 Days or more

102.5Standard Type
1 Piece(s)Available

Same day

Stock

103Standard Type
1 Piece(s)Available

Same day

Stock

104Standard Type
1 Piece(s)Available

Same day

Stock

105Standard Type
1 Piece(s)Available

Same day

Stock

106Standard Type
1 Piece(s)Available

Same day

Stock

108Standard Type
1 Piece(s)Available

Same day

Stock

1010Standard Type
1 Piece(s)Available

Same day

Stock

1012Standard Type
1 Piece(s)Available

Same day

Stock

1014Standard Type
1 Piece(s)Available

Same day

Stock

1016Standard Type
1 Piece(s)Available

Same day

Stock

1018Standard Type
1 Piece(s)Available

Same day

Stock

1020Standard Type
1 Piece(s)Available

Same day

Stock

1022Standard Type
1 Piece(s)Available

Same day

Stock

1024Standard Type
1 Piece(s)Available

Same day

Stock

1025Standard Type
1 Piece(s)Available

Same day

Stock

1026Standard Type
1 Piece(s)Available

Same day

Stock

1027Standard Type
1 Piece(s)Available

Same day

Stock

1028Standard Type
1 Piece(s)Available

Same day

Stock

1030Standard Type
1 Piece(s)Available

Same day

Stock

1033Standard Type
1 Piece(s)Available

Same day

Stock

1038Standard Type
1 Piece(s)Available

38 Days or more

1040Standard Type
1 Piece(s)Available

Same day

Stock

1042Standard Type
1 Piece(s)Available

Same day

Stock

1045Standard Type
1 Piece(s)Available

8 Days or more

108Through Hole Type
1 Piece(s)Available

8 Days or more

1010Through Hole Type
1 Piece(s)Available

8 Days or more

1012Through Hole Type
1 Piece(s)Available

8 Days or more

1014Through Hole Type
1 Piece(s)Available

44 Days or more

1016Through Hole Type
1 Piece(s)Available

44 Days or more

1018Through Hole Type
1 Piece(s)Available

8 Days or more

1020Through Hole Type
1 Piece(s)Available

8 Days or more

1022Through Hole Type
1 Piece(s)Available

8 Days or more

1024Through Hole Type
1 Piece(s)Available

8 Days or more

1025Through Hole Type
1 Piece(s)Available

8 Days or more

1026Through Hole Type
1 Piece(s)Available

8 Days or more

1027Through Hole Type
1 Piece(s)Available

8 Days or more

1028Through Hole Type
1 Piece(s)Available

8 Days or more

1030Through Hole Type
1 Piece(s)Available

8 Days or more

1033Through Hole Type
1 Piece(s)Available

8 Days or more

108Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1010Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1012Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1014Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1016Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1018Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1020Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1022Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1024Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1025Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1026Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1027Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1028Through Hole, Short Type
1 Piece(s)Available

Same day

Stock

1030Through Hole, Short Type
1 Piece(s)Available

8 Days or more

1033Through Hole, Short Type
1 Piece(s)Available

Same day

Stock

108Short Type
1 Piece(s)Available

Same day

Stock

1010Short Type
1 Piece(s)Available

8 Days

Stock

1012Short Type
1 Piece(s)Available

Same day

Stock

1014Short Type
1 Piece(s)Available

Same day

Stock

1016Short Type
1 Piece(s)Available

Same day

Stock

1018Short Type

Loading...

Lead Time

 

Basic Information

Plug Type Screw Plugs

Additional Products in this Category

Complementary Products

Tech Support