(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Pins

Spring Pins

Click this image to zoom it.

  • Volume Discount
  • Degreasing

•Style: Oversized Pin
•Shaft End Shape: Standard
•Min. Qty of Sale: Sold Individually (No min. qty)
•Type: Spring Pins

  • inCAD Components
Spring Pins:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
SSPR Spring Steel45~50HRC
SSPSR Spring Stainless Steel Alloy42~48HRC

Specifications

Part Number
SSPR5 - 40
LL Tolerance
5~10+ 0.5
0
12~50+ 1.0
0
56~100+ 1.5
0
Part Number*kNt (Reference)D
TypeD - LSSPRSSPSRSSPRSSPSRminmax
SSPR
(D2~10)

SSPSR
(D2~6)
2(Price Table below)2.762.760.40.42.152.25
36.26.20.60.63.153.25
410.810.80.80.84.24.4
517.2517.25115.25.4
624.8324.831.21.26.26.4
844.13-1.6-8.38.6
1068.94-2-10.310.6
[ ! ]Maximum value of D is the maximum value on the pin's circumference and the minimum value for D is the average of D1, D2 and D3.
Reference: t conforms to JSMA No. 6 (Japan Spring Manufactures Association Standard).
*kN = Minimum Double Shearing Load
[ ! ]The mounting hole diameter for spring pins should be the same as the nominal diameter of the spring pin, with a mounting hole dimension tolerance of H12 as specified in JIS B0401-1.
Part Number
TypeD - L
SSPR
SSPSR
(Stainless Steel)
2-5
 6
 8
 10
 12
 14
 16
 18
 20
SSPR
SSPSR
(Stainless Steel)
3-6
 8
 10
 12
 14
 16
 18
 20
 22
 25
 28
 32
SSPR
SSPSR
(Stainless Steel)
4-8
 10
 12
 14
 16
 18
 20
 22
 25
 28
 32
 36
 40
SSPR
SSPSR
(Stainless Steel)
5-10
 12
 14
 16
 18
 20
 22
 25
 28
 32
 36
 40
 45
 50
 
Part Number
TypeD - L
SSPR
SSPSR
(Stainless Steel)
6-12
 14
 16
 18
 20
 22
 25
 28
 32
 36
 40
 45
 50
 56
SSPR8-16
 18
 20
 22
 25
 28
 32
 36
 40
 45
 50
 56
 63
 70
 80
SSPR10-18
 20
 22
 25
 28
 32
 36
 40
 45
 50
 56
 63
 70
 80
 90
 100
[ ! ]Dimensions not listed are not standardized.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSPR2-5
SSPR2-6
SSPR2-8
SSPR2-10
SSPR2-12
SSPR2-14
SSPR2-16
SSPR2-18
SSPR2-20
SSPR3-6
SSPR3-8
SSPR3-10
SSPR3-12
SSPR3-14
SSPR3-16
SSPR3-18
SSPR3-20
SSPR3-22
SSPR3-25
SSPR3-28
SSPR3-32
SSPR4-8
SSPR4-10
SSPR4-12
SSPR4-14
SSPR4-16
SSPR4-18
SSPR4-20
SSPR4-22
SSPR4-25
SSPR4-28
SSPR4-32
SSPR4-36
SSPR4-40
SSPR5-10
SSPR5-12
SSPR5-14
SSPR5-16
SSPR5-18
SSPR5-20
SSPR5-22
SSPR5-25
SSPR5-28
SSPR5-32
SSPR5-36
SSPR5-40
SSPR5-45
SSPR5-50
SSPR6-12
SSPR6-14
SSPR6-16
SSPR6-18
SSPR6-20
SSPR6-22
SSPR6-25
SSPR6-28
SSPR6-32
SSPR6-36
SSPR6-40
SSPR6-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Material Details O.D.(Max)
(mm)
O.D.(Min)
(mm)
1 Piece(s)Available

8 Days or more

1025[Steel] Spring Steel2.252.15
1 Piece(s)Available

Same day

Stock

1026[Steel] Spring Steel2.252.15
1 Piece(s)Available

8 Days or more

1028[Steel] Spring Steel2.252.15
1 Piece(s)Available

Same day

Stock

10210[Steel] Spring Steel2.252.15
1 Piece(s)Available

8 Days or more

10212[Steel] Spring Steel2.252.15
1 Piece(s)Available

Same day

Stock

10214[Steel] Spring Steel2.252.15
1 Piece(s)Available

8 Days or more

10216[Steel] Spring Steel2.252.15
1 Piece(s)Available

Same day

Stock

10218[Steel] Spring Steel2.252.15
1 Piece(s)Available

Same day

Stock

10220[Steel] Spring Steel2.252.15
1 Piece(s)Available

8 Days or more

1036[Steel] Spring Steel3.253.15
1 Piece(s)Available

8 Days or more

1038[Steel] Spring Steel3.253.15
1 Piece(s)Available

8 Days

Stock

10310[Steel] Spring Steel3.253.15
1 Piece(s)Available

Same day

Stock

10312[Steel] Spring Steel3.253.15
1 Piece(s)Available

Same day

Stock

10314[Steel] Spring Steel3.253.15
1 Piece(s)Available

Same day

Stock

10316[Steel] Spring Steel3.253.15
1 Piece(s)Available

Same day

Stock

10318[Steel] Spring Steel3.253.15
1 Piece(s)Available

Same day

Stock

10320[Steel] Spring Steel3.253.15
1 Piece(s)Available

8 Days or more

10322[Steel] Spring Steel3.253.15
1 Piece(s)Available

8 Days or more

10325[Steel] Spring Steel3.253.15
1 Piece(s)Available

8 Days or more

10328[Steel] Spring Steel3.253.15
1 Piece(s)Available

Same day

Stock

10332[Steel] Spring Steel3.253.15
1 Piece(s)Available

Same day

Stock

1048[Steel] Spring Steel4.44.2
1 Piece(s)Available

Same day

Stock

10410[Steel] Spring Steel4.44.2
1 Piece(s)Available

Same day

Stock

10412[Steel] Spring Steel4.44.2
1 Piece(s)Available

8 Days or more

10414[Steel] Spring Steel4.44.2
1 Piece(s)Available

Same day

Stock

10416[Steel] Spring Steel4.44.2
1 Piece(s)Available

Same day

Stock

10418[Steel] Spring Steel4.44.2
1 Piece(s)Available

8 Days or more

10420[Steel] Spring Steel4.44.2
1 Piece(s)Available

Same day

Stock

10422[Steel] Spring Steel4.44.2
1 Piece(s)Available

8 Days or more

10425[Steel] Spring Steel4.44.2
1 Piece(s)Available

8 Days or more

10428[Steel] Spring Steel4.44.2
1 Piece(s)Available

8 Days or more

10432[Steel] Spring Steel4.44.2
1 Piece(s)Available

Same day

Stock

10436[Steel] Spring Steel4.44.2
1 Piece(s)Available

Same day

Stock

10440[Steel] Spring Steel4.44.2
1 Piece(s)Available

8 Days or more

10510[Steel] Spring Steel5.45.2
1 Piece(s)Available

8 Days or more

10512[Steel] Spring Steel5.45.2
1 Piece(s)Available

8 Days or more

10514[Steel] Spring Steel5.45.2
1 Piece(s)Available

8 Days or more

10516[Steel] Spring Steel5.45.2
1 Piece(s)Available

8 Days or more

10518[Steel] Spring Steel5.45.2
1 Piece(s)Available

Same day

Stock

10520[Steel] Spring Steel5.45.2
1 Piece(s)Available

8 Days or more

10522[Steel] Spring Steel5.45.2
1 Piece(s)Available

8 Days or more

10525[Steel] Spring Steel5.45.2
1 Piece(s)Available

8 Days or more

10528[Steel] Spring Steel5.45.2
1 Piece(s)Available

Same day

Stock

10532[Steel] Spring Steel5.45.2
1 Piece(s)Available

8 Days or more

10536[Steel] Spring Steel5.45.2
1 Piece(s)Available

8 Days or more

10540[Steel] Spring Steel5.45.2
1 Piece(s)Available

Same day

Stock

10545[Steel] Spring Steel5.45.2
1 Piece(s)Available

Same day

Stock

10550[Steel] Spring Steel5.45.2
1 Piece(s)Available

8 Days or more

10612[Steel] Spring Steel6.46.2
1 Piece(s)Available

8 Days or more

10614[Steel] Spring Steel6.46.2
1 Piece(s)Available

8 Days or more

10616[Steel] Spring Steel6.46.2
1 Piece(s)Available

8 Days or more

10618[Steel] Spring Steel6.46.2
1 Piece(s)Available

Same day

Stock

10620[Steel] Spring Steel6.46.2
1 Piece(s)Available

8 Days or more

10622[Steel] Spring Steel6.46.2
1 Piece(s)Available

8 Days or more

10625[Steel] Spring Steel6.46.2
1 Piece(s)Available

8 Days or more

10628[Steel] Spring Steel6.46.2
1 Piece(s)Available

8 Days or more

10632[Steel] Spring Steel6.46.2
1 Piece(s)Available

8 Days or more

10636[Steel] Spring Steel6.46.2
1 Piece(s)Available

8 Days or more

10640[Steel] Spring Steel6.46.2
1 Piece(s)Available

8 Days or more

10645[Steel] Spring Steel6.46.2

Loading...

 

Basic Information

Shape Spring Pin Style Positive Tolerance Shaft End Shape Standard
Surface Finish No Min. Qty of Sale Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.