(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pins - Straight, One End Chamfered, p6-h7/p6-g6 Tolerance

Dowel Pins - Straight, One End Chamfered, p6-h7/p6-g6 Tolerance

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount
  • Degreasing

•Style: Undersized Pin
•Shaft End Shape: Standard
•Type: Straight/Dual-Fit

  • inCAD Components
Dowel Pins - One End Chamfered and Oversized (p6), One End Undersized (h7):Related Image
・Materials
Type[ M ]Material[ H ]Hardness
MSY  MSYG52100 Bearing Steel58HRC~
MSYC MSYGC440C Stainless Steel

Specifications

Part Number-No.
MSY3
MSYG6
MSYT8
-
-
-
10
1208
18
Part NumberD ToleranceNo.L1
TypeDp6g6
MSYG

MSYGC

(Stainless Steel)
3+0.012
+0.006
-0.002
-0.008
803831
84
8055
1003103
10055
107
12126
151510
202013
4+0.020
+0.012
-0.004
-0.012
803831.5
84
8055
1005105
107
10088
1205125
126
12088
1508158
1510
151212
202013
51003103
10055
107
1205125
126
12088
1508158
1510
151212
181812
202013
61005105
107
10088
1205125
126
12088
1508158
1510
151212
181812
202013
8+0.024
+0.015
-0.005
-0.014
1818122
202013
252516
303019
10181812
252516
303019
12+0.028
+0.018
-0.006
-0.017
404025
Part NumberD ToleranceNo.L1
TypeDp6h7
MSY

MSYC
(Stainless Steel)
3+0.012
+0.006
0
- 0.010
803831
84
8055
1003103
10055
107
12126
151510
202013
4+0.020
+0.012
0
- 0.012
803831.5
84
8055
1005105
107
10088
1205125
126
12088
1508158
1510
151212
202013
51003103
10055
107
1205125
126
12088
1508158
1510
151212
181812
202013
61005105
107
10088
1205125
126
12088
1508158
1510
151212
181812
202013
8+0.024
+0.015
0
- 0.015
1818122
202013
252516
303019
10181812
252516
303019
12+0.028
+0.018
0
- 0.018
404025

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSY3-8
MSY3-10
MSY3-12
MSY3-15
MSY3-20
MSY3-1003
MSY3-1005
MSY3-803
MSY3-805
MSY4-8
MSY4-10
MSY4-12
MSY4-15
MSY4-20
MSY4-1005
MSY4-1008
MSY4-1205
MSY4-1208
MSY4-1508
MSY4-1512
MSY4-803
MSY4-805
MSY5-10
MSY5-12
MSY5-15
MSY5-18
MSY5-20
MSY5-1003
MSY5-1005
MSY5-1205
MSY5-1208
MSY5-1508
MSY5-1512
MSY6-10
MSY6-12
MSY6-15
MSY6-18
MSY6-20
MSY6-1005
MSY6-1008
MSY6-1205
MSY6-1208
MSY6-1508
MSY6-1512
MSY8-18
MSY8-20
MSY8-25
MSY8-30
MSY10-18
MSY10-25
MSY10-30
MSY12-40
MSYC3-8
MSYC3-10
MSYC3-12
MSYC3-15
MSYC3-20
MSYC3-1003
MSYC3-1005
MSYC3-803
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Material Details Fit Tolerance p6 Machining length
(mm)
1 Piece(s)Available

44 Days or more

1038[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10310[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10312[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10315[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10320[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

8 Days or more

10310[Steel] 52100 Bearing Steelp6-h73
1 Piece(s)Available

Same day

Stock

10310[Steel] 52100 Bearing Steelp6-h75
1 Piece(s)Available

Same day

Stock

1038[Steel] 52100 Bearing Steelp6-h73
1 Piece(s)Available

Same day

Stock

1038[Steel] 52100 Bearing Steelp6-h75
1 Piece(s)Available

8 Days or more

1048[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10410[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10412[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10415[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10420[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10410[Steel] 52100 Bearing Steelp6-h75
1 Piece(s)Available

8 Days or more

10410[Steel] 52100 Bearing Steelp6-h78
1 Piece(s)Available

Same day

Stock

10412[Steel] 52100 Bearing Steelp6-h75
1 Piece(s)Available

Same day

Stock

10412[Steel] 52100 Bearing Steelp6-h78
1 Piece(s)Available

Same day

Stock

10415[Steel] 52100 Bearing Steelp6-h78
1 Piece(s)Available

Same day

Stock

10415[Steel] 52100 Bearing Steelp6-h712
1 Piece(s)Available

8 Days or more

1048[Steel] 52100 Bearing Steelp6-h73
1 Piece(s)Available

Same day

Stock

1048[Steel] 52100 Bearing Steelp6-h75
1 Piece(s)Available

Same day

Stock

10510[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10512[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10515[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10518[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10520[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10510[Steel] 52100 Bearing Steelp6-h73
1 Piece(s)Available

Same day

Stock

10510[Steel] 52100 Bearing Steelp6-h75
1 Piece(s)Available

Same day

Stock

10512[Steel] 52100 Bearing Steelp6-h75
1 Piece(s)Available

Same day

Stock

10512[Steel] 52100 Bearing Steelp6-h78
1 Piece(s)Available

Same day

Stock

10515[Steel] 52100 Bearing Steelp6-h78
1 Piece(s)Available

8 Days or more

10515[Steel] 52100 Bearing Steelp6-h712
1 Piece(s)Available

Same day

Stock

10610[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10612[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10615[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10618[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10620[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10610[Steel] 52100 Bearing Steelp6-h75
1 Piece(s)Available

8 Days or more

10610[Steel] 52100 Bearing Steelp6-h78
1 Piece(s)Available

8 Days or more

10612[Steel] 52100 Bearing Steelp6-h75
1 Piece(s)Available

Same day

Stock

10612[Steel] 52100 Bearing Steelp6-h78
1 Piece(s)Available

Same day

Stock

10615[Steel] 52100 Bearing Steelp6-h78
1 Piece(s)Available

Same day

Stock

10615[Steel] 52100 Bearing Steelp6-h712
1 Piece(s)Available

Same day

Stock

10818[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10820[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10825[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

10830[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

101018[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

101025[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

101030[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

101240[Steel] 52100 Bearing Steelp6-h7-
1 Piece(s)Available

Same day

Stock

1038[Stainless Steel] 440C Stainless Steelp6-h7-
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 440C Stainless Steelp6-h7-
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] 440C Stainless Steelp6-h7-
1 Piece(s)Available

8 Days or more

-315[Stainless Steel] 440C Stainless Steelp6-h7-
1 Piece(s)Available

8 Days or more

10320[Stainless Steel] 440C Stainless Steelp6-h7-
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 440C Stainless Steelp6-h73
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 440C Stainless Steelp6-h75
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] 440C Stainless Steelp6-h73

Loading...

Example

Dowel Pins - One End Chamfered and Oversized (p6), One End Undersized (h7):Related Image
 

Basic Information

Shape Straight/Parallel Joggling Style Negative Tolerance Shaft End Shape Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.