(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Keys - Tapped and Counterbored Holes

Parallel Keys - Tapped and Counterbored Holes
  • Degreasing

•Hole Machining: Center Tapped + Counterbore Hole
•Type: With Counterbore and Tapped Hole

  • inCAD Components
Parallel Keys - With Counterbores & Tapped Holes:Related Image
・Materials
Type[ M ]MaterialTensile Strength
KEDWKESWKEGW1045 Carbon Steel600N/mm2 or More
KEDSWKESSWKEGSW316 Stainless Steel

Specifications

Part Number-L
KEDM5
KEDW12
-
-
30
80
Part NumberL
5mm Increment
H Tolerancedd1hbM (Coarse)C
TypeBh9
KEDW
KEDSW
(Stainless Steel)
KESW
KESSW (Stainless Steel)
KEGW
KEGSW (Stainless Steel)
80
- 0.036
35~8070
- 0.090
3.463.58M30.25~0.40
1045~8084.57.54.510M40.40~0.60
120
- 0.043
50~805.59.55.512M5
1450~90914
1550~901015
1660~10016
1860~110110
- 0.110
6.6116.518M6

LTolerance
Min.~500
- 0.25
51~800
- 0.30
81~1100
- 0.35

Alterations

Parallel Keys - With Counterbores & Tapped Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KEDSW8-[35-80/5]
KEDSW8-LC[35-80/1]
KEDSW10-[45-80/5]
KEDSW10-LC[45-80/1]
KEDSW12-[50-80/5]
KEDSW12-LC[50-80/1]
KEDSW14-[50-90/5]
KEDSW14-LC[50-90/1]
KEDSW15-[50-90/5]
KEDSW15-LC[50-90/1]
KEDSW16-[60-100/5]
KEDSW16-LC[60-100/1]
KEDSW18-[60-110/5]
KEDSW18-LC[60-110/1]
KEDW8-[35-80/5]
KEDW8-LC[35-80/1]
KEDW10-[45-80/5]
KEDW10-LC[45-80/1]
KEDW12-[50-80/5]
KEDW12-LC[50-80/1]
KEDW14-[50-90/5]
KEDW14-LC[50-90/1]
KEDW15-[50-90/5]
KEDW15-LC[50-90/1]
KEDW16-[60-100/5]
KEDW16-LC[60-100/1]
KEDW18-[60-110/5]
KEDW18-LC[60-110/1]
KEGSW8-[35-80/5]
KEGSW8-LC[35-80/1]
KEGSW10-[45-80/5]
KEGSW10-LC[45-80/1]
KEGSW12-[50-80/5]
KEGSW12-LC[50-80/1]
KEGSW14-[50-90/5]
KEGSW14-LC[50-90/1]
KEGSW15-[50-90/5]
KEGSW15-LC[50-90/1]
KEGSW16-[60-100/5]
KEGSW16-LC[60-100/1]
KEGSW18-[60-110/5]
KEGSW18-LC[60-110/1]
KEGW8-[35-80/5]
KEGW8-LC[35-80/1]
KEGW10-[45-80/5]
KEGW10-LC[45-80/1]
KEGW12-[50-80/5]
KEGW12-LC[50-80/1]
KEGW14-[50-90/5]
KEGW14-LC[50-90/1]
KEGW15-[50-90/5]
KEGW15-LC[50-90/1]
KEGW16-[60-100/5]
KEGW16-LC[60-100/1]
KEGW18-[60-110/5]
KEGW18-LC[60-110/1]
KESSW8-[35-80/5]
KESSW8-LC[35-80/1]
KESSW10-[45-80/5]
KESSW10-LC[45-80/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Width
(mm)
Material End Shapes Overall Length Change LC
(mm)
Overall Length L
(mm)
1 Piece(s)

10 Days or more

10-8[Stainless Steel] 316 Stainless SteelBoth Sides Square-35 ~ 80
1 Piece(s)

10 Days or more

10-8[Stainless Steel] 316 Stainless SteelBoth Sides Square35 ~ 80-
1 Piece(s)

10 Days or more

10-10[Stainless Steel] 316 Stainless SteelBoth Sides Square-45 ~ 80
1 Piece(s)

10 Days or more

10-10[Stainless Steel] 316 Stainless SteelBoth Sides Square45 ~ 80-
1 Piece(s)

10 Days or more

10-12[Stainless Steel] 316 Stainless SteelBoth Sides Square-50 ~ 80
1 Piece(s)

10 Days or more

10-12[Stainless Steel] 316 Stainless SteelBoth Sides Square50 ~ 80-
1 Piece(s)

10 Days or more

10-14[Stainless Steel] 316 Stainless SteelBoth Sides Square-50 ~ 90
1 Piece(s)

10 Days or more

10-14[Stainless Steel] 316 Stainless SteelBoth Sides Square50 ~ 90-
1 Piece(s)

10 Days or more

10-15[Stainless Steel] 316 Stainless SteelBoth Sides Square-50 ~ 90
1 Piece(s)

10 Days or more

10-15[Stainless Steel] 316 Stainless SteelBoth Sides Square50 ~ 90-
1 Piece(s)

10 Days or more

10-16[Stainless Steel] 316 Stainless SteelBoth Sides Square-60 ~ 100
1 Piece(s)

10 Days or more

10-16[Stainless Steel] 316 Stainless SteelBoth Sides Square60 ~ 100-
1 Piece(s)

10 Days or more

10-18[Stainless Steel] 316 Stainless SteelBoth Sides Square-60 ~ 110
1 Piece(s)

10 Days or more

10-18[Stainless Steel] 316 Stainless SteelBoth Sides Square60 ~ 110-
1 Piece(s)

10 Days or more

10-8[Steel] 1045 Carbon SteelBoth Sides Square-35 ~ 80
1 Piece(s)

10 Days or more

10-8[Steel] 1045 Carbon SteelBoth Sides Square35 ~ 80-
1 Piece(s)

10 Days or more

10-10[Steel] 1045 Carbon SteelBoth Sides Square-45 ~ 80
1 Piece(s)

10 Days or more

10-10[Steel] 1045 Carbon SteelBoth Sides Square45 ~ 80-
1 Piece(s)

10 Days or more

10-12[Steel] 1045 Carbon SteelBoth Sides Square-50 ~ 80
1 Piece(s)

10 Days or more

10-12[Steel] 1045 Carbon SteelBoth Sides Square50 ~ 80-
1 Piece(s)

10 Days or more

10-14[Steel] 1045 Carbon SteelBoth Sides Square-50 ~ 90
1 Piece(s)

10 Days or more

10-14[Steel] 1045 Carbon SteelBoth Sides Square50 ~ 90-
1 Piece(s)

10 Days or more

10-15[Steel] 1045 Carbon SteelBoth Sides Square-50 ~ 90
1 Piece(s)

10 Days or more

10-15[Steel] 1045 Carbon SteelBoth Sides Square50 ~ 90-
1 Piece(s)

10 Days or more

10-16[Steel] 1045 Carbon SteelBoth Sides Square-60 ~ 100
1 Piece(s)

10 Days or more

10-16[Steel] 1045 Carbon SteelBoth Sides Square60 ~ 100-
1 Piece(s)

10 Days or more

10-18[Steel] 1045 Carbon SteelBoth Sides Square-60 ~ 110
1 Piece(s)

10 Days or more

10-18[Steel] 1045 Carbon SteelBoth Sides Square60 ~ 110-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)8[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-35 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)8[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical35 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)10[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-45 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)10[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical45 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)12[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-50 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)12[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical50 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)14[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-50 ~ 90
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)14[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical50 ~ 90-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)15[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-50 ~ 90
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)15[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical50 ~ 90-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)16[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-60 ~ 100
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)16[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical60 ~ 100-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)18[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-60 ~ 110
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)18[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical60 ~ 110-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)8[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-35 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)8[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical35 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)10[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-45 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)10[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical45 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)12[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-50 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)12[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical50 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)14[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-50 ~ 90
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)14[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical50 ~ 90-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)15[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-50 ~ 90
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)15[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical50 ~ 90-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)16[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-60 ~ 100
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)16[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical60 ~ 100-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)18[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-60 ~ 110
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)18[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical60 ~ 110-
1 Piece(s)

10 Days or more

10Parallel Key (with both ends round)8[Stainless Steel] 316 Stainless SteelBoth Sides Spherical-35 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with both ends round)8[Stainless Steel] 316 Stainless SteelBoth Sides Spherical35 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with both ends round)10[Stainless Steel] 316 Stainless SteelBoth Sides Spherical-45 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with both ends round)10[Stainless Steel] 316 Stainless SteelBoth Sides Spherical45 ~ 80-

Loading...

 

Basic Information

Hole Machining Center tap+countersunk hole processing Types With Counterbore and Tapped Hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.