(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Keys - Counterbored

Parallel Keys - Counterbored
  • Degreasing

•Hole Machining: Counterbore Hole
•Type: With Counterbore

  • inCAD Components
Parallel Keys - With Counterbores:Related Image
・Materials
Type[ M ]MaterialTensile Strength
KEDZKESZKEGZ1045 Carbon Steel600N/mm2 or More
KEDSZKESSZKEGSZ316 Stainless Steel

Specifications

Part Number-L
KEDZ8
KEDY10
-
-
30
40
Part NumberL
5mm Increment
H Tolerancedd1hC
TypeBh9
KEDZ
KEDSZ (Stainless Steel)
KESZ
KESSZ (Stainless Steel)
KEGZ
KEGSZ (Stainless Steel)
80
- 0.036
15~8070
- 0.090
3.463.50.25~0.40
1015~8084.57.54.50.40~0.60
120
- 0.043
20~805.59.55.5
1430~909
1530~9010
1640~100
1840~110110
- 0.110
6.6116.5

Alterations

Parallel Keys - With Counterbores:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KEDSZ8-[15-80/5]
KEDSZ8-LC[15-80/1]
KEDSZ10-[15-80/5]
KEDSZ10-LC[15-80/1]
KEDSZ12-[20-80/5]
KEDSZ12-LC[20-80/1]
KEDSZ14-[30-90/5]
KEDSZ14-LC[30-90/1]
KEDSZ15-[30-90/5]
KEDSZ15-LC[30-90/1]
KEDSZ16-[40-100/5]
KEDSZ16-LC[40-100/1]
KEDSZ18-[40-110/5]
KEDSZ18-LC[40-110/1]
KEDZ8-[15-80/5]
KEDZ8-LC[15-80/1]
KEDZ10-[15-80/5]
KEDZ10-LC[15-80/1]
KEDZ12-[20-80/5]
KEDZ12-LC[20-80/1]
KEDZ14-[30-90/5]
KEDZ14-LC[30-90/1]
KEDZ15-[30-90/5]
KEDZ15-LC[30-90/1]
KEDZ16-[40-100/5]
KEDZ16-LC[40-100/1]
KEDZ18-[40-110/5]
KEDZ18-LC[40-110/1]
KEGSZ8-[15-80/5]
KEGSZ8-LC[15-80/1]
KEGSZ10-[15-80/5]
KEGSZ10-LC[15-80/1]
KEGSZ12-[20-80/5]
KEGSZ12-LC[20-80/1]
KEGSZ14-[30-90/5]
KEGSZ14-LC[30-90/1]
KEGSZ15-[30-90/5]
KEGSZ15-LC[30-90/1]
KEGSZ16-[40-100/5]
KEGSZ16-LC[40-100/1]
KEGSZ18-[40-110/5]
KEGSZ18-LC[40-110/1]
KEGZ8-[15-80/5]
KEGZ8-LC[15-80/1]
KEGZ10-[15-80/5]
KEGZ10-LC[15-80/1]
KEGZ12-[20-80/5]
KEGZ12-LC[20-80/1]
KEGZ14-[30-90/5]
KEGZ14-LC[30-90/1]
KEGZ15-[30-90/5]
KEGZ15-LC[30-90/1]
KEGZ16-[40-100/5]
KEGZ16-LC[40-100/1]
KEGZ18-[40-110/5]
KEGZ18-LC[40-110/1]
KESSZ8-[15-80/5]
KESSZ8-LC[15-80/1]
KESSZ10-[15-80/5]
KESSZ10-LC[15-80/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Width
(mm)
Material End Shapes Overall Length Change LC
(mm)
Overall Length L
(mm)
1 Piece(s)

10 Days or more

10-8[Stainless Steel] 316 Stainless SteelBoth Sides Square-15 ~ 80
1 Piece(s)

10 Days or more

10-8[Stainless Steel] 316 Stainless SteelBoth Sides Square15 ~ 80-
1 Piece(s)

10 Days or more

10-10[Stainless Steel] 316 Stainless SteelBoth Sides Square-15 ~ 80
1 Piece(s)

10 Days or more

10-10[Stainless Steel] 316 Stainless SteelBoth Sides Square15 ~ 80-
1 Piece(s)

10 Days or more

10-12[Stainless Steel] 316 Stainless SteelBoth Sides Square-20 ~ 80
1 Piece(s)

10 Days or more

10-12[Stainless Steel] 316 Stainless SteelBoth Sides Square20 ~ 80-
1 Piece(s)

10 Days or more

10-14[Stainless Steel] 316 Stainless SteelBoth Sides Square-30 ~ 90
1 Piece(s)

10 Days or more

10-14[Stainless Steel] 316 Stainless SteelBoth Sides Square30 ~ 90-
1 Piece(s)

10 Days or more

10-15[Stainless Steel] 316 Stainless SteelBoth Sides Square-30 ~ 90
1 Piece(s)

10 Days or more

10-15[Stainless Steel] 316 Stainless SteelBoth Sides Square30 ~ 90-
1 Piece(s)

10 Days or more

10-16[Stainless Steel] 316 Stainless SteelBoth Sides Square-40 ~ 100
1 Piece(s)

10 Days or more

10-16[Stainless Steel] 316 Stainless SteelBoth Sides Square40 ~ 100-
1 Piece(s)

10 Days or more

10-18[Stainless Steel] 316 Stainless SteelBoth Sides Square-40 ~ 110
1 Piece(s)

10 Days or more

10-18[Stainless Steel] 316 Stainless SteelBoth Sides Square40 ~ 110-
1 Piece(s)

10 Days or more

10-8[Steel] 1045 Carbon SteelBoth Sides Square-15 ~ 80
1 Piece(s)

10 Days or more

10-8[Steel] 1045 Carbon SteelBoth Sides Square15 ~ 80-
1 Piece(s)

10 Days or more

10-10[Steel] 1045 Carbon SteelBoth Sides Square-15 ~ 80
1 Piece(s)

10 Days or more

10-10[Steel] 1045 Carbon SteelBoth Sides Square15 ~ 80-
1 Piece(s)

10 Days or more

10-12[Steel] 1045 Carbon SteelBoth Sides Square-20 ~ 80
1 Piece(s)

10 Days or more

10-12[Steel] 1045 Carbon SteelBoth Sides Square20 ~ 80-
1 Piece(s)

10 Days or more

10-14[Steel] 1045 Carbon SteelBoth Sides Square-30 ~ 90
1 Piece(s)

10 Days or more

10-14[Steel] 1045 Carbon SteelBoth Sides Square30 ~ 90-
1 Piece(s)

10 Days or more

10-15[Steel] 1045 Carbon SteelBoth Sides Square-30 ~ 90
1 Piece(s)

10 Days or more

10-15[Steel] 1045 Carbon SteelBoth Sides Square30 ~ 90-
1 Piece(s)

10 Days or more

10-16[Steel] 1045 Carbon SteelBoth Sides Square-40 ~ 100
1 Piece(s)

10 Days or more

10-16[Steel] 1045 Carbon SteelBoth Sides Square40 ~ 100-
1 Piece(s)

10 Days or more

10-18[Steel] 1045 Carbon SteelBoth Sides Square-40 ~ 110
1 Piece(s)

10 Days or more

10-18[Steel] 1045 Carbon SteelBoth Sides Square40 ~ 110-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)8[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-15 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)8[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical15 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)10[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-15 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)10[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical15 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)12[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-20 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)12[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical20 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)14[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-30 ~ 90
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)14[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical30 ~ 90-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)15[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-30 ~ 90
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)15[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical30 ~ 90-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)16[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-40 ~ 100
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)16[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical40 ~ 100-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)18[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical-40 ~ 110
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)18[Stainless Steel] 316 Stainless SteelOne Side Square, One Side Spherical40 ~ 110-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)8[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-15 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)8[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical15 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)10[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-15 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)10[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical15 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)12[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-20 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)12[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical20 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)14[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-30 ~ 90
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)14[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical30 ~ 90-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)15[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-30 ~ 90
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)15[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical30 ~ 90-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)16[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-40 ~ 100
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)16[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical40 ~ 100-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)18[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-40 ~ 110
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)18[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical40 ~ 110-
1 Piece(s)

10 Days or more

10Parallel Key (with both ends round)8[Stainless Steel] 316 Stainless SteelBoth Sides Spherical-15 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with both ends round)8[Stainless Steel] 316 Stainless SteelBoth Sides Spherical15 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with both ends round)10[Stainless Steel] 316 Stainless SteelBoth Sides Spherical-15 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with both ends round)10[Stainless Steel] 316 Stainless SteelBoth Sides Spherical15 ~ 80-

Loading...

 

Basic Information

Hole Machining Counterbored Holes Types With Counterbore

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.