(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Washers & Nuts - with Two Clearance Holes

Rectangular Washers & Nuts - with Two Clearance Holes
  • Volume Discount
  • Degreasing

•Shape: Square Nuts
•Application/Function: General
•Thread Ridge Type: Metric Coarse

  • inCAD Components
Rectangular Washers & Nuts - with Two Clearance Holes:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
NutsWashers
FK2TFK2W1045 Carbon Steel-
FK2TBFK2WB1045 Carbon SteelBlack Oxide
FK2TSFK2WS304 Stainless Steel-

Specifications

Part Number-A-P
FK2TS10-A25-P15
Part Number-A-P-D
FK2T16
FK2WS25
-
-
A40
A50
-
-
P25
P20

-

D7
Dimension Fixed
Part NumberAPMT
TypeB
Nuts
FK2TS
10251523
302033
352533
504033
16301566
402066
503066
604066
12010066
Dimension Configurable
Part Number1 mm IncrementsM (Coarse)T
TypeBAP
Nuts
FK2T
FK2TB
FK2TS

[ ! ](B=6, B=10 are for FK2TS only)
(6)30~2002M≤P≤A-2M32
(10)33
1666
2286
25109
381210
Part Number1 mm IncrementsD SelectionT
TypeBAP
Washers
FK2W
FK2WB
FK2WS

[ ! ](B=6, B=10 are for FK2WS only)
(6)30~2002D≤P≤A-2D4     2
(10)46    3
16  79  6
22  79  6
25  7911146
38  7911146

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FK2T16-A[30-200/1]-P[12-188/1]
FK2T22-A[30-200/1]-P[16-184/1]
FK2T25-A[30-200/1]-P[20-180/1]
FK2T38-A[30-200/1]-P[24-176/1]
FK2TB16-A[30-200/1]-P[12-188/1]
FK2TB22-A[30-200/1]-P[16-184/1]
FK2TB25-A[30-200/1]-P[20-180/1]
FK2TB38-A[30-200/1]-P[24-176/1]
FK2TS6-A[30-200/1]-P[6-194/1]
FK2TS10-A25-P15
FK2TS10-A30-P20
FK2TS10-A35-P25
FK2TS10-A50-P40
FK2TS10-A[30-200/1]-P[6-194/1]
FK2TS16-A30-P15
FK2TS16-A50-P30
FK2TS16-A60-P40
FK2TS16-A120-P100
FK2TS16-A[30-200/1]-P[12-188/1]
FK2TS22-A[30-200/1]-P[16-184/1]
FK2TS25-A[30-200/1]-P[20-180/1]
FK2TS38-A[30-200/1]-P[24-176/1]
FK2W16-A[30-200/1]-P[14-186/1]-D[7,​9]
FK2W22-A[30-200/1]-P[14-186/1]-D[7,​9]
FK2W25-A[30-200/1]-P[14-186/1]-D[7,​9,​11,​14]
FK2W38-A[30-200/1]-P[14-186/1]-D[7,​9,​11,​14]
FK2WB16-A[30-200/1]-P[14-186/1]-D[7,​9]
FK2WB22-A[30-200/1]-P[14-186/1]-D[7,​9]
FK2WB25-A[30-200/1]-P[14-186/1]-D[7,​9,​11,​14]
FK2WB38-A[30-200/1]-P[14-186/1]-D[7,​9,​11,​14]
FK2WS6-A[30-200/1]-P[8-192/1]-D4
FK2WS10-A[30-200/1]-P[8-192/1]-D[4,​6]
FK2WS16-A[30-200/1]-P[14-182/1]-D[7,​9]
FK2WS22-A[30-200/1]-P[14-186/1]-D[7,​9]
FK2WS25-A[30-200/1]-P[14-186/1]-D[7,​9,​11,​14]
FK2WS38-A[30-200/1]-P[14-186/1]-D[7,​9,​11,​14]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Thread ridge type Surface Treatment (Details) Shape details Pitch P
(mm)
Width A
(mm)
Width B
(mm)
Hole-to-hole P
(mm)
Types Hole Dia. D
(mm)
1 Piece(s)

8 Days or more

106[Steel] S45CDNo[Metric coarse] Metric CoarseNoDim. Configurable Two-Hole Type12 ~ 18830 ~ 20016-Square Nuts-
1 Piece(s)

8 Days or more

108[Steel] S45CDNo[Metric coarse] Metric CoarseNoDim. Configurable Two-Hole Type16 ~ 18430 ~ 20022-Square Nuts-
1 Piece(s)

8 Days or more

1010[Steel] S45CDNo[Metric coarse] Metric CoarseNoDim. Configurable Two-Hole Type20 ~ 18030 ~ 20025-Square Nuts-
1 Piece(s)

8 Days or more

1012[Steel] S45CDNo[Metric coarse] Metric CoarseNoDim. Configurable Two-Hole Type24 ~ 17630 ~ 20038-Square Nuts-
1 Piece(s)

10 Days or more

106[Steel] S45CDBlack Oxide Coating[Metric coarse] Metric CoarseBlack Oxide CoatingDim. Configurable Two-Hole Type12 ~ 18830 ~ 20016-Square Nuts-
1 Piece(s)

10 Days or more

108[Steel] S45CDBlack Oxide Coating[Metric coarse] Metric CoarseBlack Oxide CoatingDim. Configurable Two-Hole Type16 ~ 18430 ~ 20022-Square Nuts-
1 Piece(s)

10 Days or more

1010[Steel] S45CDBlack Oxide Coating[Metric coarse] Metric CoarseBlack Oxide CoatingDim. Configurable Two-Hole Type20 ~ 18030 ~ 20025-Square Nuts-
1 Piece(s)

10 Days or more

1012[Steel] S45CDBlack Oxide Coating[Metric coarse] Metric CoarseBlack Oxide CoatingDim. Configurable Two-Hole Type24 ~ 17630 ~ 20038-Square Nuts-
1 Piece(s)

10 Days or more

103[Stainless Steel] 304 Stainless SteelNo-NoDim. Configurable Two-Hole Type6 ~ 19430 ~ 2006-Square Nuts-
1 Piece(s)Available

8 Days or more

103[Stainless Steel] 304 Stainless SteelNo-No2-Hole Type-251015Square Nuts-
1 Piece(s)Available

8 Days or more

103[Stainless Steel] 304 Stainless SteelNo-No2-Hole Type-301020Square Nuts-
1 Piece(s)Available

8 Days or more

103[Stainless Steel] 304 Stainless SteelNo-No2-Hole Type-351025Square Nuts-
1 Piece(s)Available

8 Days or more

103[Stainless Steel] 304 Stainless SteelNo-No2-Hole Type-501040Square Nuts-
1 Piece(s)

10 Days or more

103[Stainless Steel] 304 Stainless SteelNo-NoDim. Configurable Two-Hole Type6 ~ 19430 ~ 20010-Square Nuts-
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless SteelNo-No2-Hole Type-301615Square Nuts-
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless SteelNo-No2-Hole Type-501630Square Nuts-
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless SteelNo-No2-Hole Type-601640Square Nuts-
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless SteelNo-No2-Hole Type-12016100Square Nuts-
1 Piece(s)

8 Days or more

106[Stainless Steel] 304 Stainless SteelNo[Metric coarse] Metric CoarseNoDim. Configurable Two-Hole Type12 ~ 18830 ~ 20016-Square Nuts-
1 Piece(s)

8 Days or more

108[Stainless Steel] 304 Stainless SteelNo[Metric coarse] Metric CoarseNoDim. Configurable Two-Hole Type16 ~ 18430 ~ 20022-Square Nuts-
1 Piece(s)

8 Days or more

1010[Stainless Steel] 304 Stainless SteelNo[Metric coarse] Metric CoarseNoDim. Configurable Two-Hole Type20 ~ 18030 ~ 20025-Square Nuts-
1 Piece(s)

8 Days or more

1012[Stainless Steel] 304 Stainless SteelNo[Metric coarse] Metric CoarseNoDim. Configurable Two-Hole Type24 ~ 17630 ~ 20038-Square Nuts-
1 Piece(s)

8 Days or more

10-[Steel] S45CDNo-NoDim. Configurable Two-Hole Type14 ~ 18630 ~ 20016-Square Washers7 ~ 9
1 Piece(s)

8 Days or more

10-[Steel] S45CDNo-NoDim. Configurable Two-Hole Type14 ~ 18630 ~ 20022-Square Washers7 ~ 9
1 Piece(s)

8 Days or more

10-[Steel] S45CDNo-NoDim. Configurable Two-Hole Type14 ~ 18630 ~ 20025-Square Washers7 ~ 14
1 Piece(s)

8 Days or more

10-[Steel] S45CDNo-NoDim. Configurable Two-Hole Type14 ~ 18630 ~ 20038-Square Washers7 ~ 14
1 Piece(s)

10 Days or more

10-[Steel] S45CDBlack Oxide Coating-Black Oxide CoatingDim. Configurable Two-Hole Type14 ~ 18630 ~ 20016-Square Washers7 ~ 9
1 Piece(s)

10 Days or more

10-[Steel] S45CDBlack Oxide Coating-Black Oxide CoatingDim. Configurable Two-Hole Type14 ~ 18630 ~ 20022-Square Washers7 ~ 9
1 Piece(s)

10 Days or more

10-[Steel] S45CDBlack Oxide Coating-Black Oxide CoatingDim. Configurable Two-Hole Type14 ~ 18630 ~ 20025-Square Washers7 ~ 14
1 Piece(s)

10 Days or more

10-[Steel] S45CDBlack Oxide Coating-Black Oxide CoatingDim. Configurable Two-Hole Type14 ~ 18630 ~ 20038-Square Washers7 ~ 14
1 Piece(s)

10 Days or more

10-[Stainless Steel] 304 Stainless SteelNo-NoDim. Configurable Two-Hole Type8 ~ 19230 ~ 2006-Square Washers4
1 Piece(s)

10 Days or more

10-[Stainless Steel] 304 Stainless SteelNo-NoDim. Configurable Two-Hole Type8 ~ 19230 ~ 20010-Square Washers4 ~ 6
1 Piece(s)

8 Days or more

10-[Stainless Steel] 304 Stainless SteelNo-NoDim. Configurable Two-Hole Type14 ~ 18230 ~ 20016-Square Washers7 ~ 9
1 Piece(s)

8 Days or more

10-[Stainless Steel] 304 Stainless SteelNo-NoDim. Configurable Two-Hole Type14 ~ 18630 ~ 20022-Square Washers7 ~ 9
1 Piece(s)

8 Days or more

10-[Stainless Steel] 304 Stainless SteelNo-NoDim. Configurable Two-Hole Type14 ~ 18630 ~ 20025-Square Washers7 ~ 14
1 Piece(s)

8 Days or more

10-[Stainless Steel] 304 Stainless SteelNo-NoDim. Configurable Two-Hole Type14 ~ 18630 ~ 20038-Square Washers7 ~ 14

Loading...

  1. 1
 

Basic Information

Application / function General Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.