(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Spring Washers
•Type (Applications): Spring Washers
•Sale Unit: Sold Separately (product can be purchased individually)
•Type, Spring Washers: Disc Spring Washers
•Material: Stainless Steel
Part Number
Configured Part Number is shown.
Part Number |
PACK-ZAST3 GTS10 SSRBW8 |
Part Number | D | d | H | t | |
Type | No. | ||||
SSRBW | 4 | 7.5 | 4.3 | 0.7 | 0.45 |
5 | 9.0 | 5.3 | 0.85 | 0.55 | |
6 | 10.5 | 6.4 | 0.95 | 0.60 | |
8 | 13.5 | 8.4 | 1.3 | 0.90 | |
10 | 16.5 | 10.5 | 1.6 | 1.10 | |
12 | 19.0 | 13.0 | 1.75 | 1.20 | |
[ ! ]Light Load |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SSRBW4 |
SSRBW5 |
SSRBW6 |
SSRBW8 |
SSRBW10 |
SSRBW12 |
Loading...
Types (Applications) | Spring Washer | Type | Spring Washer | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity Available beginning with 1 pc. | Surface Treatment (Details) | No |
Type, Spring Washers | Disc Spring Washers |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy