(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Flat Washers
•Type (Applications): Flat Washers
•Sale Unit: Sold Separately (product can be purchased individually)
Part Number
Configured Part Number is shown.
Part Number |
PWF3 |
Part Number | d | D | t | ||
Type | Nominal | PWF | SPWF | ||
PWF SPWF | 2 | 2.2 | 4.3 | 5 | 0.3 |
2.5 | 2.7 | 5 | 6.5 | 0.5 | |
2.6 | 2.8 | ||||
3 | 3.2 | 6.0 | 7.0 | 0.5 | |
4 | 4.3 | 8.0 | 9.0 | 0.8 | |
5 | 5.3 | 10.0 | 10.0 | 1.0 | |
6 | 6.4 | 12.5 | 12.5 | 1.6 | |
8 | 8.4 | 15.5 | 17.0 | ||
10 | 10.5 | 18.0 | 21.0 | 2.0 | |
12 | 13.0 | 21.0 | 24.0 | 2.5 | |
16 | 17.0 | 28.0 | 30.0 | 3.0 | |
20 | 21.0 | 34.0 | 37.0 | ||
24 | 25.0 | 39.0 | 44.0 | 4.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PWF2 |
PWF2.5 |
PWF2.6 |
PWF3 |
PWF4 |
PWF5 |
PWF6 |
PWF8 |
PWF10 |
PWF12 |
PWF16 |
PWF20 |
PWF24 |
SPWF2 |
SPWF2.5 |
SPWF2.6 |
SPWF3 |
SPWF4 |
SPWF5 |
SPWF6 |
SPWF8 |
SPWF10 |
SPWF12 |
SPWF16 |
SPWF20 |
SPWF24 |
Loading...
Types (Applications) | Flat Washer | Type | Flat Washer | Sales Unit | Low Quantity Available beginning with 1 pc. |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy