(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U-Nuts (Pack)【1-100 Pieces Per Package】

U-Nuts (Pack)

Move the mouse over the image to zoom

  • U-Nuts (Pack)
  • U-Nuts (Pack)
  • Volume Discount

•Shape: Hex nut
•Locking Type: U Nut
•Application/Function: Loosening Prevention
•Thread Ridge Type: Metric Coarse

  • inCAD Components
U-Nuts (Pack):Related Image
・Materials
TypeMain MaterialFriction Ring Material[ S ]Surface TreatmentScrew Precision
Single ItemPkg.
UNUTZPACK-UNUT1018 Carbon Steel or Equivalent301 Stainless SteelBright Chromate PlatingPure Titanium Class 2
UNUTKZPACK-UNUTK1018 Carbon Steel or Equivalent301 Stainless SteelTrivalent ChromatePure Titanium Class 2
UNUTSZPACK-UNUTS304 Stainless Steel or Equivalent301 Stainless Steel-Pure Titanium Class 2

Specifications

Part Number
UNUTZ4
PACK-UNUT12
Part Number
TypeM
UNUTZ
UNUTKZ
UNUTSZ
4
5
6
8
10
12
16
Part NumberQty. /1 pkg.
TypeM
PACK-UNUT
PACK-UNUTK
PACK-UNUTS
4100
5100
6100
8100
1050
1250
1650
* 100 pcs./pkg. for M4~8; 50 pcs./pkg. for M10~16.
MPitchShm(e)Tightening Torque N·m (kg·cm)
Reference Dim.ToleranceReference Dim.Tolerance
UNUT, UNUTKUNUTS
40.770
-0.2
3.8±0.338.12.2 (22)1.9 (19)
50.884.63.99.24.4 (45)3.8 (39)
61.0105.14.211.57.4 (75)6.5 (66)
81.25130
-0.25
7.3±0.46.11518 (180)16 (160)
101.5178.37.119.636 (370)31 (320)
121.75190
-0.35
10.5921.962 (630)55 (560)
162.02414.5±0.51327.7155 (1600)135 (1400)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PACK-UNUT4
PACK-UNUT5
PACK-UNUT6
PACK-UNUT8
PACK-UNUT10
PACK-UNUT12
PACK-UNUT16
PACK-UNUTK4
PACK-UNUTK5
PACK-UNUTK6
PACK-UNUTK8
PACK-UNUTK10
PACK-UNUTK12
PACK-UNUTK16
PACK-UNUTS4
PACK-UNUTS5
PACK-UNUTS6
PACK-UNUTS8
PACK-UNUTS10
PACK-UNUTS12
PACK-UNUTS16
UNUTKZ4
UNUTKZ5
UNUTKZ6
UNUTKZ8
UNUTKZ10
UNUTKZ12
UNUTKZ16
UNUTSZ4
UNUTSZ5
UNUTSZ6
UNUTSZ8
UNUTSZ10
UNUTSZ12
UNUTSZ16
UNUTZ4
UNUTZ5
UNUTZ6
UNUTZ8
UNUTZ10
UNUTZ12
UNUTZ16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Surface Treatment (Details)
1 Piece(s)Available

6 Days or more

-4[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

6 Days or more

-5[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

6 Days or more

-6[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

6 Days or more

-8[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

6 Days or more

-10[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

6 Days or more

-12[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

6 Days or more

-16[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104[Steel] SteelTrivalent ChromateTrivalent Chromate

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105[Steel] SteelTrivalent ChromateTrivalent Chromate

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Steel] SteelTrivalent ChromateTrivalent Chromate

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Steel] SteelTrivalent ChromateTrivalent Chromate

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010[Steel] SteelTrivalent ChromateTrivalent Chromate

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012[Steel] SteelTrivalent ChromateTrivalent Chromate

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Steel] SteelTrivalent ChromateTrivalent Chromate
1 Piece(s)Available

6 Days or more

104[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

6 Days or more

105[Stainless Steel] Stainless Steel[No] None[No] None

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

6 Days or more

108[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

6 Days or more

1010[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

6 Days or more

1012[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

6 Days or more

1016[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

8 Days or more

104[Steel] SteelTrivalent ChromateTrivalent Chromate
1 Piece(s)Available

8 Days or more

105[Steel] SteelTrivalent ChromateTrivalent Chromate
1 Piece(s)Available

8 Days

Stock

106[Steel] SteelTrivalent ChromateTrivalent Chromate
1 Piece(s)Available

8 Days or more

108[Steel] SteelTrivalent ChromateTrivalent Chromate
1 Piece(s)Available

8 Days or more

1010[Steel] SteelTrivalent ChromateTrivalent Chromate
1 Piece(s)Available

8 Days or more

1012[Steel] SteelTrivalent ChromateTrivalent Chromate
1 Piece(s)Available

8 Days or more

1016[Steel] SteelTrivalent ChromateTrivalent Chromate
1 Piece(s)Available

Same day

Stock

104[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

Same day

Stock

105[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

8 Days or more

106[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

Same day

Stock

108[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

8 Days or more

1010[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

8 Days or more

1012[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

8 Days or more

1016[Stainless Steel] Stainless Steel[No] None[No] None
1 Piece(s)Available

8 Days or more

-4[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

Same day

Stock

-5[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

Same day

Stock

-6[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

Same day

Stock

-8[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

8 Days or more

-10[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

Same day

Stock

-12[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate
1 Piece(s)Available

8 Days or more

-16[Steel] SteelBright Chromate[Bright Chromate Plating] Bright Chromate

Loading...

  1. 1

More Information

U-Nuts (Pack):Related ImageU-Nuts (Pack):Related ImageCautions
· At least two thread pitches should protrude from the friction ring.
1. When tightening the nut refer to the Tightening Torque Chart.
2. Use chamfered tipped screws of JIS6g (Class 2) in thread precision.
3. Use appropriate lubricant if seizure or scuffing occurs when screwing or unscrewing the nut onto threads.
4. Cannot be screwed in from the friction ring side.
5. Discontinue use if abnormal deformation occurs in the friction ring or the clamp.
■Features of U-Nuts®
· Capable of stable anti-loosening effect. Prevents screws from falling off even with declines in axial tension.
· Being a solid metal product, the nuts are highly resistant to heat and cold.
· Simplified fastening task makes work management easier.
· Easy parts management prevents inappropriate installation.
· Reusable.
 

Basic Information

Thread ridge type Metric Coarse Application / function Loosening Prevention Locking Type U Nut

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.