(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Hex nut
•Locking Type: Hard Lock Nuts
•Application/Function: Loosening Prevention
•Thread Ridge Type: Metric Coarse
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
HLN | 1018 Carbon Steel | Trivalent Chromate |
HLNS | 304 Stainless Steel | - |
Part Number |
HLN8 |
Part Number | MxPitch | B | (e) | ①Lower Nut | ②Upper Nut | Pair Height ℓ Tolerance | (h) | Weight per Set (g) | |||
Type | M | H | Tolerance | H1 | Tolerance | ||||||
HLN HLNS (Stainless Steel) | 6 | 6x1.0 | 10 | 11.5 | 5 | ±0.3 | 5 | 0 -0.3 | 8 | 3 | 4 |
8 | 8x1.25 | 13 | 15 | 6.5 | 0 -0.58 | 6.5 | 0 -0.58 | 10.6 | 4.1 | 8.9 | |
10 | 10x1.5 | 17 | 19.6 | 8 | 8 | 13.2 | 5.2 | 18 | |||
12 | 12x1.75 | 19 | 21.9 | 10 | 9.3 | 16 | 7.0 | 26 | |||
14 | 14x2.0 | 22 | 25.4 | 11 | 0 -0.7 | 11 | 0 -0.7 | 18.5 | 7.5 | 39 | |
16 | 16x2.0 | 24 | 27.7 | 13 | 13 | 22.5 | 9.5 | 52.8 |
M | ①Lower Nut | ②Upper Nut | ||||
By Material: Tightening Torque Reference Value Chart (N · m) | All Materials | |||||
1018 Carbon Steel or Equivalent | 1045 Carbon Steel or Equivalent | 4137 Alloy Steel or Equivalent | 304 Stainless Steel/316 Stainless Steel or Equivalent | Tightening Torque (N·m) | ||
4.8(320N/mm2) | 8.8(640N/mm2) | 10.9(900N/mm2) | 50(210N/mm2) | 70(450N/mm2) | ||
6 | 2.3~6 | - | - | 1.5~4 | 3.3~9 | 4~5 |
8 | 5.6~15 | 11.2~30 | 15.8~42 | 3.7~10 | 7.9~21 | 9~13 |
10 | 11~30 | 22~59 | 31~84 | 7~20 | 16~42 | 18~24 |
12 | 19~52 | 39~104 | 55~146 | 13~34 | 27~73 | 27~39 |
14 | 31~82 | 62~165 | 87~232 | 20~54 | 44~116 | 40~58 |
16 | 48~129 | 97~257 | 136~362 | 32~84 | 68~181 | 70~100 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HLN6 |
HLN8 |
HLN10 |
HLN12 |
HLN14 |
HLN16 |
HLNS6 |
HLNS8 |
HLNS10 |
HLNS12 |
HLNS14 |
HLNS16 |
Loading...
Thread ridge type | Metric Coarse | Application / function | Loosening Prevention | Locking Type | Hard Lock Nuts |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy