(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T - Nuts

T - Nuts

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Square Nuts
•Material: 1018 Carbon Steel
•Application/Function: General
•Thread Ridge Type: Metric Coarse
•Type: T-Nuts

  • inCAD Components
T - Nuts:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
Standard TypeNTS1018 Carbon SteelTrivalent Bright Chromate Plating
ConfigurableNTSFBlack Oxide

Specifications

Part Number-A-E-F
NTS8
NTSF12

-

A9.5

-

E5.2

-

F4.8
■Standard Type
Part NumberABCEFd1
TypeM (Coarse)
NTS33.97532.03.5
44.886.542.54.5
55.8108535.5
67.7139.563.57
89.71310.564.59
1011.71612.575.511
1217.62518.5108.514
1621.63224.51410.518
2024.63530.52010.522
■Configurable
Part Number0.1mm IncrementBd1
TypeM (Coarse)AEF
NTSF33.9~17.63~102~8.573.5
484.5
5105.5
6137
8139
101611
122514
[ ! ] A<B

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NTS3
NTS4
NTS5
NTS6
NTS8
NTS10
NTS12
NTS16
NTS20
NTSF3-A[3.9-6.9/0.1]-E[3-10/0.1]-F[2-8.5/0.1]
NTSF4-A[3.9-7.9/0.1]-E[3-10/0.1]-F[2-8.5/0.1]
NTSF5-A[3.9-9.9/0.1]-E[3-10/0.1]-F[2-8.5/0.1]
NTSF6-A[3.9-12.9/0.1]-E[3-10/0.1]-F[2-8.5/0.1]
NTSF8-A[3.9-12.9/0.1]-E[3-10/0.1]-F[2-8.5/0.1]
NTSF10-A[3.9-15.9/0.1]-E[3-10/0.1]-F[2-8.5/0.1]
NTSF12-A[3.9-17.6/0.1]-E[3-10/0.1]-F[2-8.5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Shape details Width A
(mm)
Height E
(mm)
Height F
(mm)
1 Piece(s)Available

8 Days or more

103Bright Chromate[Bright Chromate Plating] Trivalent Bright ChromateStandard Type3.932.0
1 Piece(s)Available

8 Days or more

104Bright Chromate[Bright Chromate Plating] Trivalent Bright ChromateStandard Type4.842.5
1 Piece(s)Available

8 Days or more

105Bright Chromate[Bright Chromate Plating] Trivalent Bright ChromateStandard Type5.853
1 Piece(s)Available

8 Days or more

106Bright Chromate[Bright Chromate Plating] Trivalent Bright ChromateStandard Type7.763.5
1 Piece(s)Available

Same day

Stock

108Bright Chromate[Bright Chromate Plating] Trivalent Bright ChromateStandard Type9.764.5
1 Piece(s)Available

Same day

Stock

1010Bright Chromate[Bright Chromate Plating] Trivalent Bright ChromateStandard Type11.775.5
1 Piece(s)Available

8 Days or more

1012Bright Chromate[Bright Chromate Plating] Trivalent Bright ChromateStandard Type17.6108.5
1 Piece(s)Available

8 Days or more

1016Bright Chromate[Bright Chromate Plating] Trivalent Bright ChromateStandard Type21.61410.5
1 Piece(s)Available

8 Days or more

1020Bright Chromate[Bright Chromate Plating] Trivalent Bright ChromateStandard Type24.62010.5
1 Piece(s)

10 Days or more

103[Black Oxide Coating] Black Oxide[Black oxide coating] Black OxideConfigurable Type3.9 ~ 6.93 ~ 102 ~ 8.5
1 Piece(s)

10 Days or more

104[Black Oxide Coating] Black Oxide[Black oxide coating] Black OxideConfigurable Type3.9 ~ 7.93 ~ 102 ~ 8.5
1 Piece(s)

10 Days or more

105[Black Oxide Coating] Black Oxide[Black oxide coating] Black OxideConfigurable Type3.9 ~ 9.93 ~ 102 ~ 8.5
1 Piece(s)

10 Days or more

106[Black Oxide Coating] Black Oxide[Black oxide coating] Black OxideConfigurable Type3.9 ~ 12.93 ~ 102 ~ 8.5
1 Piece(s)

10 Days or more

108[Black Oxide Coating] Black Oxide[Black oxide coating] Black OxideConfigurable Type3.9 ~ 12.93 ~ 102 ~ 8.5
1 Piece(s)

10 Days or more

1010[Black Oxide Coating] Black Oxide[Black oxide coating] Black OxideConfigurable Type3.9 ~ 15.93 ~ 102 ~ 8.5
1 Piece(s)

10 Days or more

1012[Black Oxide Coating] Black Oxide[Black oxide coating] Black OxideConfigurable Type3.9 ~ 17.63 ~ 102 ~ 8.5

Loading...

  1. 1
 

Basic Information

Material 1018 Carbon Steel Thread ridge type Metric Coarse Application / function General
Types T-Nuts

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.