(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Screws - Tolerance h7

Shoulder Screws - Tolerance h7

•Shape: Stripper Bolts
•Application: Standard
•Strength Class(Steel): 10.9
•Strength Class(Stainless): A2-50
•Mounting Hole Shape: Hex Socket

  • inCAD Components

PDFP.2019-2414

Unit examples related to this product
Shoulder Bolts - Tolerance h7:Related Image
・Materials
TypeD Tolerance[ M ]Material[ H ]HardnessStrength Class
GDMSBg64137 Alloy Steel33~38HRC10.9
GDSMSB304 Stainless Steel -A2-50
HDMSBh74137 Alloy Steel33~38HRC10.9
HDSMSB304 Stainless Steel -A2-50

Specifications

Part Number-L-F-M
HDSMSB6.5-30-F12-M5
D ToleranceABCETL + F Machining Conditions
Dg6h7
4-0.004
-0.012
0
-0.012
72.51.634.5L+F≤46
4.55
5932.23.55.5L+F≤47
5.56
61042.556.5L+F≤59
6.5-0.005
-0.014
0
-0.015
7
8135368.7L+F≤70
101664810.8L+F≤72

MxP
3x0.5
4x0.7
5x0.8
6x1.0
8x1.25
10x1.5

Part NumberL
0.1mm Increment
F
0.5mm Increment
M
TypeD
GDMSB
GDSMSB
HDMSB
HDSMSB
410~403~934
4.510~403~934
510~404~12345
5.510~404~12345
610~505~15456
6.510~505~15456
810~606~18568
1010~608~246810

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GDMSB4-[10-40/0.1]-F[3-9/0.5]-M[3,​4]
GDMSB4.5-[10-40/0.1]-F[3-9/0.5]-M[3,​4]
GDMSB5-[10-40/0.1]-F[4-12/0.5]-M[3,​4,​5]
GDMSB5.5-[10-40/0.1]-F[4-12/0.5]-M[3,​4,​5]
GDMSB6-[10-50/0.1]-F[5-15/0.5]-M[4,​5,​6]
GDMSB6.5-[10-50/0.1]-F[5-15/0.5]-M[4,​5,​6]
GDMSB8-[10-60/0.1]-F[6-18/0.5]-M[5,​6,​8]
GDMSB10-[10-60/0.1]-F[8-24/0.5]-M[6,​8,​10]
GDSMSB4-[10-40/0.1]-F[3-9/0.5]-M[3,​4]
GDSMSB4.5-[10-40/0.1]-F[3-9/0.5]-M[3,​4]
GDSMSB5-[10-40/0.1]-F[4-12/0.5]-M[3,​4,​5]
GDSMSB5.5-[10-40/0.1]-F[4-12/0.5]-M[3,​4,​5]
GDSMSB6-[10-50/0.1]-F[5-15/0.5]-M[4,​5,​6]
GDSMSB6.5-[10-50/0.1]-F[5-15/0.5]-M[4,​5,​6]
GDSMSB8-[10-60/0.1]-F[6-18/0.5]-M[5,​6,​8]
GDSMSB10-[10-60/0.1]-F[8-24/0.5]-M[6,​8,​10]
HDMSB4-[10-40/0.1]-F[3-9/0.5]-M[3,​4]
HDMSB4.5-[10-40/0.1]-F[3-9/0.5]-M[3,​4]
HDMSB5-[10-40/0.1]-F[4-12/0.5]-M[3,​4,​5]
HDMSB5.5-[10-40/0.1]-F[4-12/0.5]-M[3,​4,​5]
HDMSB6-[10-50/0.1]-F[5-15/0.5]-M[4,​5,​6]
HDMSB6.5-[10-50/0.1]-F[5-15/0.5]-M[4,​5,​6]
HDMSB8-[10-60/0.1]-F[6-18/0.5]-M[5,​6,​8]
HDMSB10-[10-60/0.1]-F[8-24/0.5]-M[6,​8,​10]
HDSMSB4-[10-40/0.1]-F[3-9/0.5]-M[3,​4]
HDSMSB4.5-[10-40/0.1]-F[3-9/0.5]-M[3,​4]
HDSMSB5-[10-40/0.1]-F[4-12/0.5]-M[3,​4,​5]
HDSMSB5.5-[10-40/0.1]-F[4-12/0.5]-M[3,​4,​5]
HDSMSB6-[10-50/0.1]-F[5-15/0.5]-M[4,​5,​6]
HDSMSB6.5-[10-50/0.1]-F[5-15/0.5]-M[4,​5,​6]
HDSMSB8-[10-60/0.1]-F[6-18/0.5]-M[5,​6,​8]
HDSMSB10-[10-60/0.1]-F[8-24/0.5]-M[6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) D Diameter
(φ)
Shaft Dia. Tolerance Thread Length F
(mm)
1 Piece(s)

10 Days or more

103 ~ 410 ~ 40[Steel] 4137 Alloy SteelNo10.9-4g63 ~ 9
1 Piece(s)

10 Days or more

103 ~ 410 ~ 40[Steel] 4137 Alloy SteelNo10.9-4.5g63 ~ 9
1 Piece(s)

10 Days or more

103 ~ 510 ~ 40[Steel] 4137 Alloy SteelNo10.9-5g64 ~ 12
1 Piece(s)

10 Days or more

103 ~ 510 ~ 40[Steel] 4137 Alloy SteelNo10.9-5.5g64 ~ 12
1 Piece(s)

10 Days or more

104 ~ 610 ~ 50[Steel] 4137 Alloy SteelNo10.9-6g65 ~ 15
1 Piece(s)

10 Days or more

104 ~ 610 ~ 50[Steel] 4137 Alloy SteelNo10.9-6.5g65 ~ 15
1 Piece(s)

10 Days or more

105 ~ 810 ~ 60[Steel] 4137 Alloy SteelNo10.9-8g66 ~ 18
1 Piece(s)

10 Days or more

106 ~ 1010 ~ 60[Steel] 4137 Alloy SteelNo10.9-10g68 ~ 24
1 Piece(s)

10 Days or more

103 ~ 410 ~ 40[Stainless Steel] 304 Stainless Steel[No] None-A2-504g63 ~ 9
1 Piece(s)

10 Days or more

103 ~ 410 ~ 40[Stainless Steel] 304 Stainless Steel[No] None-A2-504.5g63 ~ 9
1 Piece(s)

10 Days or more

103 ~ 510 ~ 40[Stainless Steel] 304 Stainless Steel[No] None-A2-505g64 ~ 12
1 Piece(s)

10 Days or more

103 ~ 510 ~ 40[Stainless Steel] 304 Stainless Steel[No] None-A2-505.5g64 ~ 12
1 Piece(s)

10 Days or more

104 ~ 610 ~ 50[Stainless Steel] 304 Stainless Steel[No] None-A2-506g65 ~ 15
1 Piece(s)

10 Days or more

104 ~ 610 ~ 50[Stainless Steel] 304 Stainless Steel[No] None-A2-506.5g65 ~ 15
1 Piece(s)

10 Days or more

105 ~ 810 ~ 60[Stainless Steel] 304 Stainless Steel[No] None-A2-508g66 ~ 18
1 Piece(s)

10 Days or more

106 ~ 1010 ~ 60[Stainless Steel] 304 Stainless Steel[No] None-A2-5010g68 ~ 24
1 Piece(s)

10 Days or more

103 ~ 410 ~ 40[Steel] 4137 Alloy SteelNo10.9-4h73 ~ 9
1 Piece(s)

10 Days or more

103 ~ 410 ~ 40[Steel] 4137 Alloy SteelNo10.9-4.5h73 ~ 9
1 Piece(s)

10 Days or more

103 ~ 510 ~ 40[Steel] 4137 Alloy SteelNo10.9-5h74 ~ 12
1 Piece(s)

10 Days or more

103 ~ 510 ~ 40[Steel] 4137 Alloy SteelNo10.9-5.5h74 ~ 12
1 Piece(s)

10 Days or more

104 ~ 610 ~ 50[Steel] 4137 Alloy SteelNo10.9-6h75 ~ 15
1 Piece(s)

10 Days or more

104 ~ 610 ~ 50[Steel] 4137 Alloy SteelNo10.9-6.5h75 ~ 15
1 Piece(s)

10 Days or more

105 ~ 810 ~ 60[Steel] 4137 Alloy SteelNo10.9-8h76 ~ 18
1 Piece(s)

10 Days or more

106 ~ 1010 ~ 60[Steel] 4137 Alloy SteelNo10.9-10h78 ~ 24
1 Piece(s)

10 Days or more

103 ~ 410 ~ 40[Stainless Steel] 304 Stainless SteelNo-A2-504h73 ~ 9
1 Piece(s)

10 Days or more

103 ~ 410 ~ 40[Stainless Steel] 304 Stainless SteelNo-A2-504.5h73 ~ 9
1 Piece(s)

10 Days or more

103 ~ 510 ~ 40[Stainless Steel] 304 Stainless SteelNo-A2-505h74 ~ 12
1 Piece(s)

10 Days or more

103 ~ 510 ~ 40[Stainless Steel] 304 Stainless SteelNo-A2-505.5h74 ~ 12
1 Piece(s)

10 Days or more

104 ~ 610 ~ 50[Stainless Steel] 304 Stainless SteelNo-A2-506h75 ~ 15
1 Piece(s)

10 Days or more

104 ~ 610 ~ 50[Stainless Steel] 304 Stainless SteelNo-A2-506.5h75 ~ 15
1 Piece(s)

10 Days or more

105 ~ 810 ~ 60[Stainless Steel] 304 Stainless SteelNo-A2-508h76 ~ 18
1 Piece(s)

10 Days or more

106 ~ 1010 ~ 60[Stainless Steel] 304 Stainless SteelNo-A2-5010h78 ~ 24

Loading...

  1. 1
 

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Stripper Bolts
Thread ridge Type Metric coarse Sales Unit Low Quantity Available beginning with 1 pc. Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.