(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Captive Screws - Flat Long Knurled Head, Stainless Steel

Captive Screws - Flat Long Knurled Head, Stainless Steel
  • Volume Discount

[Product Specifications]
・Material: 303 Stainless Steel
・Size: M3 - M8

  • inCAD Components
Cover Bolts - with Long Knurled Head:Related Image
・Materials
[ M ] Material: 303 Stainless Steel

Specifications

Part Number--L
GUTBJ3
GUTBR4
-
-
4
5
-
-
8
16
Part NumberLDAd
TypeM
GUTBR326810125.5102.2
3.5681012
481012
43681012167163
5101216
538101216208.5203.9
6121620
6481012162010304.5
812162025
851012162013366.3
10202530

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GUTBR3-2-6
GUTBR3-2-8
GUTBR3-2-10
GUTBR3-2-12
GUTBR3-3.5-6
GUTBR3-3.5-8
GUTBR3-3.5-10
GUTBR3-3.5-12
GUTBR3-4-8
GUTBR3-4-10
GUTBR3-4-12
GUTBR4-3-6
GUTBR4-3-8
GUTBR4-3-10
GUTBR4-3-12
GUTBR4-3-16
GUTBR4-5-10
GUTBR4-5-12
GUTBR4-5-16
GUTBR5-3-8
GUTBR5-3-10
GUTBR5-3-12
GUTBR5-3-16
GUTBR5-3-20
GUTBR5-6-12
GUTBR5-6-16
GUTBR5-6-20
GUTBR6-4-8
GUTBR6-4-10
GUTBR6-4-12
GUTBR6-4-16
GUTBR6-4-20
GUTBR6-8-12
GUTBR6-8-16
GUTBR6-8-20
GUTBR6-8-25
GUTBR8-5-10
GUTBR8-5-12
GUTBR8-5-16
GUTBR8-5-20
GUTBR8-10-20
GUTBR8-10-25
GUTBR8-10-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Thread Part Length ℓ
(mm)
1 Piece(s)Available

8 Days or more

10362
1 Piece(s)Available

8 Days or more

10382
1 Piece(s)Available

8 Days or more

103102
1 Piece(s)Available

8 Days or more

103122
1 Piece(s)Available

8 Days or more

10363.5
1 Piece(s)Available

8 Days or more

10383.5
1 Piece(s)Available

8 Days or more

103103.5
1 Piece(s)Available

8 Days or more

103123.5
1 Piece(s)Available

8 Days or more

10384
1 Piece(s)Available

8 Days or more

103104
1 Piece(s)Available

8 Days or more

103124
1 Piece(s)Available

8 Days or more

10463
1 Piece(s)Available

8 Days or more

10483
1 Piece(s)Available

8 Days or more

104103
1 Piece(s)Available

8 Days or more

104123
1 Piece(s)Available

8 Days or more

104163
1 Piece(s)Available

8 Days or more

104105
1 Piece(s)Available

8 Days or more

104125
1 Piece(s)Available

Same day

Stock

104165
1 Piece(s)Available

8 Days or more

10583
1 Piece(s)Available

8 Days or more

105103
1 Piece(s)Available

8 Days or more

105123
1 Piece(s)Available

8 Days or more

105163
1 Piece(s)Available

8 Days or more

105203
1 Piece(s)Available

8 Days or more

105126
1 Piece(s)Available

8 Days or more

105166
1 Piece(s)Available

8 Days or more

105206
1 Piece(s)Available

8 Days or more

10684
1 Piece(s)Available

8 Days or more

106104
1 Piece(s)Available

8 Days or more

106124
1 Piece(s)Available

8 Days or more

106164
1 Piece(s)Available

8 Days or more

106204
1 Piece(s)Available

8 Days or more

106128
1 Piece(s)Available

8 Days or more

106168
1 Piece(s)Available

8 Days or more

106208
1 Piece(s)Available

8 Days or more

106258
1 Piece(s)Available

8 Days or more

108105
1 Piece(s)Available

8 Days or more

108125
1 Piece(s)Available

8 Days or more

108165
1 Piece(s)Available

8 Days or more

108205
1 Piece(s)Available

8 Days or more

1082010
1 Piece(s)Available

8 Days or more

1082510
1 Piece(s)Available

8 Days or more

1083010

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape None Detailed Shape Knurling Material 303 Stainless Steel
Surface Treatment None Tip shape Flat End Additional Shapes Standard
Basic Shape Cover Screws Application Standard / Fall Prevention

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.