(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thumb Screws - Long Knurled Head, Configurable Length

Thumb Screws - Long Knurled Head, Configurable Length

•Shape: Hand tightening bolt
•Thread Ridge Type: Metric coarse
•Application: Standard
•Shape: Knurling
•Additional Shape: Standard

  • inCAD Components
Long Knurled Head Screws - Configurable Thread Length:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
LRLMF4137 Alloy SteelElectroless Nickel Plating
LRLBS / LRLBF303 Stainless Steel-

Specifications

Part Number-A-L-D
LRLBS3-A15-L10
LRLBF5-A10-L35-D12
■Configurable Length
Part NumberA
1mm Increment
L
1mm Increment
D
TypeM (Coarse)
LRLBS310~406~405.5
46~407
510~508.5
610~5010
■Configurable
Part NumberA
1mm Increment
L
1mm Increment
D
1mm Increment
TypeM (Coarse)
LRLMF
LRLBF
310~606~405~10
46~405~10
510~5010~25
610~5010~25

Alterations

Long Knurled Head Screws - Configurable Thread Length:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRLBF3-A[10-60/1]-L[6-40/1]-D[5-10/1]
LRLBF4-A[10-60/1]-L[6-40/1]-D[5-10/1]
LRLBF5-A[10-60/1]-L[10-50/1]-D[10-25/1]
LRLBF6-A[10-60/1]-L[10-50/1]-D[10-25/1]
LRLBS3-A[10-40/1]-L[6-40/1]
LRLBS4-A[10-40/1]-L[6-40/1]
LRLBS5-A[10-40/1]-L[10-50/1]
LRLBS6-A[10-40/1]-L[10-50/1]
LRLMF3-A[10-60/1]-L[6-40/1]-D[5-10/1]
LRLMF4-A[10-60/1]-L[6-40/1]-D[5-10/1]
LRLMF5-A[10-60/1]-L[10-50/1]-D[10-25/1]
LRLMF6-A[10-60/1]-L[10-50/1]-D[10-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Strength Class(Stainless) Specifications A
(mm)
D
(mm)
1 Piece(s)

10 Days or more

103[Stainless Steel] 303 Stainless SteelNo6 ~ 40Configurable Type (Twill Line Knurled)10 ~ 605 ~ 10
1 Piece(s)

10 Days or more

104[Stainless Steel] 303 Stainless SteelNo6 ~ 40Configurable Type (Twill Line Knurled)10 ~ 605 ~ 10
1 Piece(s)

10 Days or more

105[Stainless Steel] 303 Stainless SteelNo10 ~ 50Configurable Type (Twill Line Knurled)10 ~ 6010 ~ 25
1 Piece(s)

10 Days or more

106[Stainless Steel] 303 Stainless SteelNo10 ~ 50Configurable Type (Twill Line Knurled)10 ~ 6010 ~ 25
1 Piece(s)

10 Days or more

103[Stainless Steel] 303 Stainless SteelNo6 ~ 40Overall Length Configurable10 ~ 40-
1 Piece(s)

10 Days or more

104[Stainless Steel] 303 Stainless SteelNo6 ~ 40Overall Length Configurable10 ~ 40-
1 Piece(s)

10 Days or more

105[Stainless Steel] 303 Stainless SteelNo10 ~ 50Overall Length Configurable10 ~ 40-
1 Piece(s)

10 Days or more

106[Stainless Steel] 303 Stainless SteelNo10 ~ 50Overall Length Configurable10 ~ 40-
1 Piece(s)

12 Days or more

103[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel6 ~ 40Configurable Type (Twill Line Knurled)10 ~ 605 ~ 10
1 Piece(s)

12 Days or more

104[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel6 ~ 40Configurable Type (Twill Line Knurled)10 ~ 605 ~ 10
1 Piece(s)

12 Days or more

105[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel10 ~ 50Configurable Type (Twill Line Knurled)10 ~ 6010 ~ 25
1 Piece(s)

12 Days or more

106[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel10 ~ 50Configurable Type (Twill Line Knurled)10 ~ 6010 ~ 25

Loading...

  1. 1
 

Basic Information

Detailed Shape Knurling Mounting Hole Shape No Basic Shape Hand tightening bolt
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.