(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Thumb Screws - Long Knurled Head, Steel/Stainless Steel

Thumb Screws - Long Knurled Head, Steel/Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Shape: Hand tightening bolt
•Thread Ridge Type: Metric coarse
•Application: Standard
•Shape: Knurling
•Additional Shape: Standard

  • inCAD Components
Long Knurled Head Screws - 303 Stainless:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
LRLM4137 Alloy SteelElectroless Nickel Plating
LRLB303 Stainless Steel-

Specifications

Part Number-L
LRLB3-10
Part NumberLDA
TypeM (Coarse)
LRLM
LRLB
36105.510
461016716
51016208.520
610162025301030
82025301336
10202530401640
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LRLB3-6
LRLB3-10
LRLB4-6
LRLB4-10
LRLB4-16
LRLB5-10
LRLB5-16
LRLB5-20
LRLB6-10
LRLB6-16
LRLB6-20
LRLB6-25
LRLB6-30
LRLB8-20
LRLB8-25
LRLB8-30
LRLB10-20
LRLB10-25
LRLB10-30
LRLB10-40
LRLM3-6
LRLM3-10
LRLM4-6
LRLM4-10
LRLM4-16
LRLM5-10
LRLM5-16
LRLM5-20
LRLM6-10
LRLM6-16
LRLM6-20
LRLM6-25
LRLM6-30
LRLM8-20
LRLM8-25
LRLM8-30
LRLM10-20
LRLM10-25
LRLM10-30
LRLM10-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment
1 Piece(s)Available

8 Days or more

1036[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10616[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10820[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

101020[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

101025[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

101030[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

101040[Stainless Steel] 303 Stainless SteelNo
1 Piece(s)Available

8 Days or more

1036[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10310[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

1046[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10410[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10416[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10510[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10516[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10520[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10610[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10616[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10620[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10625[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10630[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10820[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10825[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

10830[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

101020[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

101025[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

101030[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel
1 Piece(s)Available

8 Days or more

101040[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel

Loading...

  1. 1
 

Basic Information

Detailed Shape Knurling Mounting Hole Shape No Basic Shape Hand tightening bolt
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.