(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low-Profile Hex Socket Cap Screw - M2 - M12, CBS Series

Low-Profile Hex Socket Cap Screw - M2 - M12, CBS Series
  • On Sale Till 15/12/2024
  • Volume Discount

Has a low head but high strength. Please use this for load-intensive portions or portions needed to be secured firmly.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Low Head Cap Screws - Standard:Related Image
Low Head Cap Screws - Standard:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface TreatmentStrength Class
CBSH (High Strength)4137 Alloy Steel32~39HRCBlack Oxide10.9
CBS1045 Carbon Steel (M3 through 8 and M12)
4137 Alloy Steel (M10)
22~32HRCBlack Oxide10.9
CBSSTH (High Strength)316L Stainless Steel--A4-80 (8.8 Equivalent)
CBSSTSUSXM7--A2-50(M2~M2.5)
A2-70(M3~M12)

Specifications

Part Number
CBSST4-10
MxPAEBt
max.
r
2x0.43.81.31.310.1 or More
2.5x0.454.51.61.51.30.1 or More
3x0.55.5221.50.1 or More
4x0.772.82.52.30.2 or More
5x0.88.53.532.70.2 or More
6x1.0104430.25 or More
8x1.2513553.80.4 or More
10x1.516664.50.4 or More
12x1.75187850.6 or More
Part Number
TypeM-LCBSCBSST
CBS
CBSST
10-16Studs - Fully ThreadedStuds - Fully Threaded
20
25
30
35
40
453236
50
CBS
CBSST
12-20Studs - Fully ThreadedStuds - Fully Threaded
25
30
35
40
45
503040
[ ! ]Not available for sizes with no prices shown.
Part Number
TypeM-LCBSH
CBS
CBSSTH
CBSST
CBSST2-4-Studs - Fully Threaded
5
6
CBSST2.5-4-Studs - Fully Threaded
5
6
8
10
CBS
CBSST
CBSH
CBSSTH
3-4Studs - Fully ThreadedStuds - Fully Threaded
5
6
8
10
12
16
2012
CBS
CBSST
CBSH
CBSSTH
4-5Studs - Fully ThreadedStuds - Fully Threaded
6
8
10
12
16
20
25
CBS
CBSST
CBSH
CBSSTH
5-5Studs - Fully ThreadedStuds - Fully Threaded
6
8
10
12
16
20
25
301622
CBS
CBSST
CBSH
CBSSTH
6-8Studs - Fully ThreadedStuds - Fully Threaded
10
12
16
20
25
3018
3524
40
45
CBS
CBSST
CBSH
8-10Studs - Fully ThreadedStuds - Fully Threaded
12
16
20
25
30
3522
4028
45
50
■Mechanical Properties (Reference)
TypeTensile Strength (N/mm2)0.2% Proof Stress (N/mm2)Corrosion ResistanceNonmagnetic
CBSH1040900×
CBS800640×
CBSSTH800640
CBSST500210
◎: Excellent ○: Good △: Questionable ×: Inferior

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBS3-6
CBS3-8
CBS3-10
CBS3-12
CBS3-16
CBS3-20
CBS4-6
CBS4-8
CBS4-10
CBS4-12
CBS4-16
CBS4-20
CBS4-25
CBS5-8
CBS5-10
CBS5-12
CBS5-16
CBS5-20
CBS5-25
CBS5-30
CBS6-8
CBS6-10
CBS6-12
CBS6-16
CBS6-20
CBS6-25
CBS6-30
CBS6-35
CBS6-40
CBS6-45
CBS8-10
CBS8-12
CBS8-16
CBS8-20
CBS8-25
CBS8-30
CBS8-35
CBS8-40
CBS8-45
CBS8-50
CBS10-16
CBS10-20
CBS10-25
CBS10-30
CBS10-35
CBS10-40
CBS10-45
CBS10-50
CBS12-20
CBS12-25
CBS12-30
CBS12-35
CBS12-40
CBS12-45
CBS12-50
CBSH3-4
CBSH3-5
CBSH3-6
CBSH3-8
CBSH3-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Application Strength Class(Steel) Strength Class(Stainless) Thread Part Length ℓ
(mm)
1 Piece(s)Available

Same day

Stock

1036[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

1038[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10310[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10312[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10316[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10320[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-12
1 Piece(s)Available

Same day

Stock

1046[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

1048[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10410[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10412[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10416[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10420[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10425[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

1058[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10510[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10512[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10516[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10520[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10525[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10530[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-16
1 Piece(s)Available

Same day

Stock

1068[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10610[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10612[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10616[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10620[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10625[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10630[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-18
1 Piece(s)Available

Same day

Stock

10635[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-18
1 Piece(s)Available

Same day

Stock

10640[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-18
1 Piece(s)Available

Same day

Stock

10645[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-18
1 Piece(s)Available

Same day

Stock

10810[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10812[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10816[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10820[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10825[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10830[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10835[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-22
1 Piece(s)Available

Same day

Stock

10840[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-22
1 Piece(s)Available

Same day

Stock

10845[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-22
1 Piece(s)Available

8 Days or more

10850[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-22
1 Piece(s)Available

Same day

Stock

101016[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

101020[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

101025[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

101030[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

44 Days

Stock

101035[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

101040[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

101045[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard10.9-32
1 Piece(s)Available

Same day

Stock

101050[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard10.9-32
1 Piece(s)Available

Same day

Stock

101220[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

101225[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

44 Days

Stock

101230[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

101235[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

101240[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

101245[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

101250[Steel] 1045 Carbon Steel[Black oxide coating] Black OxideStandard10.9-30
1 Piece(s)Available

Same day

Stock

1034[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard / Low-Outgas10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

1035[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard / Low-Outgas10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

1036[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard / Low-Outgas10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

1038[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard / Low-Outgas10.9-Fully Threaded
1 Piece(s)Available

Same day

Stock

10310[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideStandard / Low-Outgas10.9-Fully Threaded

Loading...

 

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Basic Shape Standard
Additional Shapes Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.