(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Head Cap Screws - Small Head, Configurable Length

Hex Socket Head Cap Screws - Small Head, Configurable Length

Move the mouse over the image to zoom

Smaller Outer Diameter than Regular Bolt with Hexagonal Hole. Suitable for Space Saving.

  • inCAD Components

Part Number

Configured Part Number is shown.

Small Head / Small and Low Head Cap Screws - Configurable Length:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]HardnessStrength Class
Low Small Head TypeSmall Head TypeLow Small HeadSmall Head
FKBBFSBB1045 Carbon SteelBlack Oxide22~32HRC8.8 Equivalent
FKBBMFSBBMElectroless Nickel Plating
FKBBSFSBBSS304 Stainless Steel --A2-50 EquivalentA2-70 Equivalent

Specifications

Part Number-L-
FKBB4-40-36
Part Number1mm IncrementAE1E2B1B2t1t2
TypeM (Coarse)L
Low Small HeadSmall Head
FKBB
FKBBM
FKBBS
410~5010~10010~40
[ ! ]ℓ≤L
5.52.842.53(2)(2)
510~6010~10073.5534(2.5)(2.5)
FSBB
FSBBM
FSBBSS
610~8010~1508.54645(3)(3)
810~9010~150105856(4)(4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FKBB4-[10-50/1]-[10-40/1]
FKBB5-[10-60/1]-[10-40/1]
FKBB6-[10-80/1]-[10-40/1]
FKBB8-[10-90/1]-[10-40/1]
FKBBM4-[10-50/1]-[10-40/1]
FKBBM5-[10-60/1]-[10-40/1]
FKBBM6-[10-80/1]-[10-40/1]
FKBBM8-[10-90/1]-[10-40/1]
FKBBS4-[10-50/1]-[10-40/1]
FKBBS5-[10-60/1]-[10-40/1]
FKBBS6-[10-80/1]-[10-40/1]
FKBBS8-[10-90/1]-[10-40/1]
FSBB4-[10-100/1]-[10-40/1]
FSBB5-[10-100/1]-[10-40/1]
FSBB6-[10-150/1]-[10-40/1]
FSBB8-[10-150/1]-[10-40/1]
FSBBM4-[10-100/1]-[10-40/1]
FSBBM5-[10-100/1]-[10-40/1]
FSBBM6-[10-150/1]-[10-40/1]
FSBBM8-[10-150/1]-[10-40/1]
FSBBSS4-[10-100/1]-[10-40/1]
FSBBSS5-[10-100/1]-[10-40/1]
FSBBSS6-[10-150/1]-[10-40/1]
FSBBSS8-[10-150/1]-[10-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Thread Length ℓ
(mm)
1 Piece(s)

10 Days or more

104[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

10 Days or more

105[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

10 Days or more

106[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

10 Days or more

108[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

12 Days or more

104[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

12 Days or more

105[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

10 Days or more

104[Stainless Steel] 304 Stainless Steel[No] None-A2-5010 ~ 40
1 Piece(s)

10 Days or more

105[Stainless Steel] 304 Stainless Steel[No] None-A2-5010 ~ 40
1 Piece(s)

10 Days or more

106[Stainless Steel] 304 Stainless Steel[No] None-A2-5010 ~ 40
1 Piece(s)

10 Days or more

108[Stainless Steel] 304 Stainless Steel[No] None-A2-5010 ~ 40
1 Piece(s)

10 Days or more

104[Steel] 1045 Carbon Steel[No] None8.8-10 ~ 40
1 Piece(s)

10 Days or more

105[Steel] 1045 Carbon Steel[No] None8.8-10 ~ 40
1 Piece(s)

10 Days or more

106[Steel] 1045 Carbon Steel[No] None8.8-10 ~ 40
1 Piece(s)

10 Days or more

108[Steel] 1045 Carbon Steel[No] None8.8-10 ~ 40
1 Piece(s)

12 Days or more

104[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

12 Days or more

105[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

12 Days or more

106[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

12 Days or more

108[Steel] 1045 Carbon Steel[Electroless Nickel Plating] Electroless Nickel8.8-10 ~ 40
1 Piece(s)

10 Days or more

104[Stainless Steel] 304 Stainless Steel[Electroless Nickel Plating] Electroless Nickel-A2-7010 ~ 40
1 Piece(s)

10 Days or more

105[Stainless Steel] 304 Stainless Steel[Electroless Nickel Plating] Electroless Nickel-A2-7010 ~ 40
1 Piece(s)

10 Days or more

106[Stainless Steel] 304 Stainless Steel[Electroless Nickel Plating] Electroless Nickel-A2-7010 ~ 40
1 Piece(s)

10 Days or more

108[Stainless Steel] 304 Stainless Steel[Electroless Nickel Plating] Electroless Nickel-A2-7010 ~ 40
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Thread Length ℓ
(mm)

Loading...

  1. 1

Basic Information

Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.