(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Spacers - PEEK material, both ends with internal threading.

Hexagonal Spacers - PEEK material, both ends with internal threading.

Click this image to zoom it.

  • Volume Discount

•Type: Hex
•Left End Shape: Taps
•Right End Shape: Taps
•Style: Solid
•Engraved Scale: Without Scale

  • METRIC
  • inCAD Components

PDFP.2019-2412

Unit examples related to this product
PEEK Hexagonal Spacers:Related Image
· For material data, >> Click here
・Materials
[ M ] Material: PEEK (Polyetheretherketone)

Specifications

Part Number-L
PEKP6-20
Part NumberLM (Coarse)(C)
TypeB
PEKP6152025305036.9
72025305010015048.1
82025305010015059.2
10253050100150200611.5
1350100150200815.0

Alterations

PEEK Hexagonal Spacers:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PEKP6-15
PEKP6-20
PEKP6-25
PEKP6-30
PEKP6-50
PEKP6-LC[15-50/1]
PEKP7-20
PEKP7-25
PEKP7-30
PEKP7-50
PEKP7-100
PEKP7-150
PEKP7-LC[20-150/1]
PEKP8-20
PEKP8-25
PEKP8-30
PEKP8-50
PEKP8-100
PEKP8-150
PEKP8-LC[20-150/1]
PEKP10-25
PEKP10-30
PEKP10-50
PEKP10-100
PEKP10-150
PEKP10-200
PEKP10-LC[25-200/1]
PEKP13-50
PEKP13-100
PEKP13-150
PEKP13-200
PEKP13-LC[35-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Size
(mm)
Length L
(mm)
Length Change [LC] 1mm Increment
(mm)
1 Piece(s)Available

Same day

Stock

615-
1 Piece(s)Available

8 Days or more

620-
1 Piece(s)Available

8 Days or more

625-
1 Piece(s)Available

8 Days or more

630-
1 Piece(s)Available

8 Days or more

650-
1 Piece(s)

12 Days or more

6-15 ~ 50
1 Piece(s)Available

8 Days or more

720-
1 Piece(s)Available

8 Days or more

725-
1 Piece(s)Available

8 Days or more

730-
1 Piece(s)Available

8 Days or more

750-
1 Piece(s)Available

8 Days or more

7100-
1 Piece(s)Available

8 Days or more

7150-
1 Piece(s)

12 Days or more

7-20 ~ 150
1 Piece(s)Available

8 Days or more

820-
1 Piece(s)Available

8 Days or more

825-
1 Piece(s)Available

8 Days or more

830-
1 Piece(s)Available

8 Days or more

850-
1 Piece(s)Available

8 Days or more

8100-
1 Piece(s)Available

8 Days or more

8150-
1 Piece(s)

12 Days or more

8-20 ~ 150
1 Piece(s)Available

8 Days or more

1025-
1 Piece(s)Available

8 Days or more

1030-
1 Piece(s)Available

8 Days or more

1050-
1 Piece(s)Available

8 Days or more

10100-
1 Piece(s)Available

8 Days or more

10150-
1 Piece(s)Available

8 Days or more

10200-
1 Piece(s)

12 Days or more

10-25 ~ 200
1 Piece(s)Available

8 Days or more

1350-
1 Piece(s)Available

8 Days or more

13100-
1 Piece(s)Available

8 Days or more

13150-
1 Piece(s)Available

8 Days or more

13200-
1 Piece(s)

12 Days or more

13-35 ~ 200

Loading...

  1. 1
 

Basic Information

Type Hex End Shape (Left) Taps End Shape (Right) Taps
Material PEEK Surface Treatment Not Provided Style Solid
Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.