(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Pan Head, Phillips Drive【100 Pieces Per Package】

Plastic Screws - Pan Head, Phillips Drive

Move the mouse over the image to zoom

  • Plastic Screws - Pan Head, Phillips Drive
  • Plastic Screws - Pan Head, Phillips Drive
  • Volume Discount

•Shape: Standard
•Mounting Hole Shape: Phillips
•Material: Resin
•Shape: Pan Head
•Additional Shape: Standard

  • inCAD Components

Part Number

Configured Part Number is shown.

Resin Phillips Pan Head Screws - Pack:Related Image
・Materials
Type[ M ]Material
PACK-PPSAPPS (Polyphenylenesulfide)
PACK-PEKSPEEK (Polyetheretherketone)

Specifications

Part Number
PACK-PEKS4-20
[ ! ]100 pcs. per pkg.
Part NumberM
x
P
DH
TypeM-L
PACK-PPSA
PACK-PEKS
2.6- 62.6
x
0.45
4.51.7
8
10
12
PACK-PPSA
PACK-PEKS
3- 63
x
0.5
5.52
8
10
12
15
20
Part NumberM
x
P
DH
TypeM-L
PACK-PPSA
PACK-PEKS
4- 64
x
0.7
72.6
8
10
12
15
20
PACK-PPSA
PACK-PEKS
5- 85
x
0.8
93.3
10
12
15
Part NumberM
x
P
DH
TypeM-L
PACK-PPSA
PACK-PEKS
6-106
x
1.0
10.53.9
15
20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PACK-PEKS2.6-6
PACK-PEKS2.6-8
PACK-PEKS2.6-10
PACK-PEKS2.6-12
PACK-PEKS3-6
PACK-PEKS3-8
PACK-PEKS3-10
PACK-PEKS3-12
PACK-PEKS3-15
PACK-PEKS3-20
PACK-PEKS4-6
PACK-PEKS4-8
PACK-PEKS4-10
PACK-PEKS4-12
PACK-PEKS4-15
PACK-PEKS4-20
PACK-PEKS5-8
PACK-PEKS5-10
PACK-PEKS5-12
PACK-PEKS5-15
PACK-PEKS6-10
PACK-PEKS6-15
PACK-PEKS6-20
PACK-PPSA2.6-6
PACK-PPSA2.6-8
PACK-PPSA2.6-10
PACK-PPSA2.6-12
PACK-PPSA3-6
PACK-PPSA3-8
PACK-PPSA3-10
PACK-PPSA3-12
PACK-PPSA3-15
PACK-PPSA3-20
PACK-PPSA4-6
PACK-PPSA4-8
PACK-PPSA4-10
PACK-PPSA4-12
PACK-PPSA4-15
PACK-PPSA4-20
PACK-PPSA5-8
PACK-PPSA5-10
PACK-PPSA5-12
PACK-PPSA5-15
PACK-PPSA6-10
PACK-PPSA6-15
PACK-PPSA6-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Plastic Material

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

102.66PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

102.68PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

102.610PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

102.612PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1036PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1038PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10310PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10312PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10315PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10320PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1046PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1048PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10410PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10412PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10415PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10420PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1058PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10510PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10512PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10515PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10610PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10615PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10620PEEK

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

102.66PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

102.68PPS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.610PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

102.612PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1036PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1038PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10310PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10312PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10315PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10320PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1046PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1048PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10410PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10412PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10415PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10420PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1058PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10510PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10512PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10515PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10610PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10615PPS

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

10620PPS
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Plastic Material

Loading...

  1. 1

More Information

■Mechanical Properties (Reference)
Tensile Breaking Load NTorsional Breaking Torque N·m
PACK-PPSAPACK-PEKSPACK-PPSAPACK-PEKS
M2.6440 312 0.190.16
M3570 430 0.360.3
M4980 765 0.710.64
M51570 1230 1.421.28
M62250 1670 2.112.26
[ ! ]Shown above are reference values and not guaranteed ones.
[ ! ]Recommended tightening torque is torsional breaking torque x50%.
Use a torque driver and torque wrench for tightening.
[ ! ]Mechanical characteristics change depending on the operating environment.
Testing the product before use under actual usage state is recommended.
■Guideline for Selection of Plastic Screws by Material①
ItemRENYPPSPPS Non-Glass FiberPEEK
Lightness
Water Absorption Stability
Strength / Rigidity
Impact Resistance
Friction Resistance / Abrasion Resistance
Heat Resistance
Flame Resistance
Electrical Properties
Weather Resistance
◎: Excellent ○: Good △: Questionable
■Guideline for Selection of Plastic Screws by Material②
StrengthRENY>PPS>PEEK>PPS Non-Glass Fiber
Heat ResistancePPS / PPS Non-Glass Fiber>PEEK>RENY
Chemical ResistancePEEK>PPS / PPS Non-Glass Fiber>RENY
· RENY and PPS contains glass fiber.
· Continuous Use Temperature RENY: 105°C PPS / PPS Non-Glass Fiber: 200°C PEEK: 180°C, PPS Non-Glass Fiber: 200°C PEEK: 180°C Combustibility RENY: UL94HB PPS, PPS Non-Glass Fiber, PEEK: UL94 V-0, PPS Non-Glass Fiber
■Physical Properties Table (Reference) [ ! ]Shown above are reference values and not guaranteed ones.
CharacteristicsTest MethodUnitRENYPPSPPS Non-Glass FiberPEEK
‹Mechanical Characteristics›
Tensile StrengthD638MPa2851969091
ElongationD638%2.12.2-50~120
Bending StrengthD790MPa380255140147
Flexural ModulusD790GPa17.413.23.83.9
Izot Impact Strength
(Notched)
D256J/m11098-88
Rockwell HardnessD785R and M ScaleM111M110-R126
‹Thermal Characteristics›
Deflection Temperature under Load
(1.82Mpa)
D648°C234270100152
Linear Expansion CoefficientD69610-5/K1.51.0-5.0
‹Electrical Characteristics›
Dielectric Constant
(106Hz)
D150-44.63.63.3
Dielectric Tangent
(106Hz)
D150-0.0090.0020.0010.004
Volume ResistivityD257Ω·cm1.0x1091.0x10162.0x10164.9x1016
Dielectric Breakdown StrengthD149MV/mm1712-17
Arc ResistanceD495sec129120-23
‹Others›
Specific GravityD792-1.651.661.351.3
Water Absorption
(At 23°C in water x24h)
D570%0.140.0150.020.500
Fiber Glass Content-%5040--
■Chemical Resistance Data (Reference)
Chemical NameTemperatureRENYPPS / PPS Non-Glass FiberPEEK
Hydrochloric Acid 10%80°C×
Hydrochloric Acid 10%Ambient Temperature×
Nitric Acid 10%80°C×
Nitric Acid 10%Ambient Temperature×
Sulfuric Acid 30%80°C×
Sulfuric Acid 10%80°C×
Sulfuric Acid 10%Ambient Temperature×
Sodium Hydroxide 30%80°C
Sodium Hydroxide 10%Ambient Temperature
Calcium Chloride (Saturation)80°C
AcetoneAmbient Temperature
Methanol60°C
GasolineAmbient Temperature
Light OilAmbient Temperature
Motor Oil80°C
Gear Oil100°C
◎ Not Affected ○ Hardly Affected △ Somewhat Deteriorated
[ ! ]Chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
[ ! ]100 pcs. per pkg.
[ ! ]The surface colors of plastic Phillips pan head screws
may change somewhat depending on production lot and other conditions.
[ ! ]Sometimes black spots on the surface may be seen, which does not affect its performance.
· RENY-Glassfiber Reinforced Polyamide MXD6
 RENY is based on polyamide MXD6 and is also a crystalline engineered plastic reinforced with 50% glass fiber. It has the highest strength and elasticity among engineered plastics, and excels in both oil and heat resistance. Thus, it is used as an alternative to metal.

· PPS-Polyphenylenesulfide
 PPS is a crystalline super engineered plastic. It has excellent heat resistance, and does not deteriorate in physical properties even when it is used for long durations in high temperature atmosphere. In addition, it excels in chemical resistance, mechanical characteristics, electrical properties and dimensional stability.

· PEEK-Polyetheretherketone
 PEEK is semicrystalline super engineered plastic with the highest performance. It has the highest chemical resistance among all engineered plastics. The only generally used chemical that dissolves PEEK is concentrated sulfuric acid. PEEK also excels in heat resistance, abrasion resistance, flame resistance and hydrolysis resistance.

Basic Information

Detailed Shape Pan Head Mounting Hole Shape Phillips Basic Shape Standard
Material Resin Surface Treatment None Additional Shapes Standard
Application Heat resistant / Abrasion Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.