(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Screw package with locktite and M2 thread (individually sold) are added.[June 2023]
•Shape: Standard
•Strength Class(Stainless): A2-50
•Mounting Hole Shape: Hex Socket
•Material: 304 Stainless Steel
•Shape: Flat Head
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | Strength Class |
SFB | 304 Stainless Steel | - | A2-50 Equivalent |
PACK-SFB(Pkg.) |
Part Number |
FB6-10 SFB3-5 PACK-SFB2-6 |
Part Number | ℓ | Qty. / Pack | |
Type | M-L | ||
PACK -SFB | 2- 4 | Studs - Fully Threaded | 100 pcs./pkg. |
5 | |||
6 | |||
2.5- 5 | |||
6 | |||
8 | |||
3- 5 | |||
6 | |||
8 | |||
10 | |||
12 | |||
15 | |||
20 | |||
25 | |||
30 | |||
4- 6 | |||
8 | |||
10 | |||
12 | |||
15 | |||
20 | |||
25 | |||
30 | |||
5- 8 | |||
10 | |||
12 | |||
15 | |||
20 | |||
25 | |||
30 | |||
6-10 | |||
12 | |||
15 | |||
20 | |||
25 | |||
30 | |||
8-12 | 50 pcs./pkg. | ||
15 | |||
20 | |||
25 | |||
30 | |||
10-15 | 20 pcs./pkg. | ||
20 | |||
25 | |||
30 |
MxP (Coarse) | A | E (Max.) | B (Nominal) | |
Min. | Max. | |||
2x0.4 | 3.7 | 4.0 | 1.2 | 1.3 |
2.5x0.45 | 4.7 | 5.0 | 1.5 | 1.5 |
3x0.5 | 5.54 | 6.72 | 1.86 | 2.0 |
4x0.7 | 7.53 | 8.96 | 2.48 | 2.5 |
5x0.8 | 9.43 | 11.2 | 3.1 | 3.0 |
6x1.0 | 11.34 | 13.44 | 3.72 | 4.0 |
8x1.25 | 15.24 | 17.92 | 4.96 | 5.0 |
10x1.5 | 19.22 | 22.4 | 6.2 | 6.0 |
Part Number | ℓ | ||
Type | M-L | ||
SFB | 3- | 5 | Studs - Fully Threaded |
6 | |||
8 | |||
10 | |||
12 | |||
15 | |||
20 | |||
25 | |||
30 | |||
4- | 8 | Studs - Fully Threaded | |
10 | |||
12 | |||
15 | |||
20 | |||
25 | |||
30 | |||
5- | 8 | Studs - Fully Threaded | |
10 | |||
12 | |||
15 | |||
20 | |||
25 | |||
30 | |||
6- | 10 | Studs - Fully Threaded | |
12 | |||
15 | |||
20 | |||
25 | |||
30 | |||
8- | 12 | Studs - Fully Threaded | |
15 | |||
20 | |||
25 | |||
30 | |||
10- | 15 | Studs - Fully Threaded | |
20 | |||
25 | |||
30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Detailed Shape | Flat Head | Material | 304 Stainless Steel | Surface Treatment | None |
---|---|---|---|---|---|
Additional Shapes | Standard | Application | Standard | Strength Class(Stainless) | A2-50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy