(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phillips Hex Head Bolts - with Washer Set

Phillips Hex Head Bolts - with Washer Set
  • Volume Discount
  • Degreasing

•Shape: Hex
•Application: Standard
•Strength Class(Stainless): A2-50
•Mounting Hole Shape: Phillips
•Shape: Small Dia.

  • inCAD Components

PDFP.2019-2426

Unit examples related to this product
Phillips Hex Head Bolts - with Washer Set:Related Image
・Materials
BSET
Screw[ M ] Material: Structural Alloy Steel
Screw: JIS 0209 (6g)
WashersSpring Washer Spring Lock Washer
Flat Washer Flat Washer
[ S ]Surface TreatmentTrivalent Chromate

SBSET
Screw[ M ] Material: 304 Stainless Steel
* Strength Class A2-50 Equivalent Screw: JIS 0209 (6g)
WashersSpring Washer Spring Lock Washer
Flat Washer Flat Washer
[ S ]Surface TreatmentBarrel, Passivated

Specifications

Part Number
WSET5-10
Part Number
Type M-L
BSET4- 8
SBSET10
12
14
16
20
25
30
35
40
45
50
BSET5-10
SBSET 12
14
16
20
25
30
35
40
45
50
BSET6-10
SBSET 12
14
16
Part Number
Type M-L
BSET6-20
SBSET25
30
35
40
45
50
55
60
65
70
75
BSET8-12
SBSET14
16
20
25
30
35
40
45
50
55
60
65
70
75
MxPAECD(a)
4x0.772.87.0104.4
5x0.883.58.5125.2
6x1.0104.011.5136.3
8x1.25135.514.5188.4
[ ! ](a) is the max length (reference) between head surface and the complete thread.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSET4-8
BSET4-10
BSET4-12
BSET4-14
BSET4-16
BSET4-20
BSET4-25
BSET4-30
BSET4-35
BSET4-40
BSET4-45
BSET4-50
BSET5-10
BSET5-12
BSET5-14
BSET5-16
BSET5-20
BSET5-25
BSET5-30
BSET5-35
BSET5-40
BSET5-45
BSET5-50
BSET6-10
BSET6-12
BSET6-14
BSET6-16
BSET6-20
BSET6-25
BSET6-30
BSET6-35
BSET6-40
BSET6-45
BSET6-50
BSET6-55
BSET6-60
BSET6-65
BSET6-70
BSET6-75
BSET8-12
BSET8-14
BSET8-16
BSET8-20
BSET8-25
BSET8-30
BSET8-35
BSET8-40
BSET8-45
BSET8-50
BSET8-55
BSET8-60
BSET8-65
BSET8-70
BSET8-75
SBSET4-8
SBSET4-10
SBSET4-12
SBSET4-14
SBSET4-16
SBSET4-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Strength Class(Stainless)
1 Piece(s)Available

8 Days or more

1048[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10410[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10412[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10414[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10416[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10420[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10425[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10430[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10435[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10440[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10445[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10450[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10510[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10512[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10514[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10516[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10520[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10525[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10530[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10535[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10540[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10545[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10550[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10610[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10612[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10614[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10616[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10620[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10625[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10630[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10635[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10640[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10645[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10650[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10655[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10660[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10665[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10670[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10675[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10812[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10814[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10816[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10820[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10825[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10830[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10835[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10840[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10845[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10850[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10855[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10860[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10865[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10870[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

10875[Steel] Structural Alloy Steel[Trivalent Chromate] Trivalent Chromate-
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless SteelBarrel, PassivatedA2-50
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless SteelBarrel, PassivatedA2-50
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless SteelBarrel, PassivatedA2-50
1 Piece(s)Available

8 Days or more

10414[Stainless Steel] 304 Stainless SteelBarrel, PassivatedA2-50
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] 304 Stainless SteelBarrel, PassivatedA2-50
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless SteelBarrel, PassivatedA2-50

Loading...

 

Basic Information

Detailed Shape Small Dia. Mounting Hole Shape Phillips Basic Shape Hex
Tip shape Flat End Additional Shapes Washer Included Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.