(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws - with Standard Washer Set

Socket Head Cap Screws - with Standard Washer Set
  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing

New: 304 SS with loctite option is added. [June 2023]
•Shape: Standard
•Application: Standard
•Strength Class(Steel): 10.9
•Strength Class(Stainless): A2-70
•Mounting Hole Shape: Hex Socket

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Socket Head Cap Screws - with Standard Washer Set:Related Image
・Materials
CBST
Screw[ M ]Material: Structural Alloy Steel
[ H ]Hardness: 32~44HRC
*Strength Class: 10.9 JIS 0209 (6g)
WashersSpring Washer JIS B 1251
Flat Washer JIS B 1256
[ S ]Surface Treat.Black Oxide
SCBS
Screw[ M ]Material:
SUS304 Equivalent
*Strength Class: A2-70 JIS 0209 (6g)
WashersSpring Washer Spring Lock Washer
Flat Washer JIS B 1256
[ S ]Surface Treat.Barrel, Passivated

Specifications

Part Number
CBST6-20
MxPAEBCD(a)
2x0.43.821.53.852.1
2.5x0.454.5324.56.52.7
3x0.55.532.55.573
4x0.7743794.4
5x0.88.5548.5105.4
6x1.0106511.512.56.9
8x1.25138614.5178.4
[ ! ](a) is the max length (reference) between head surface and the complete thread.
Part Number
TypeM-L
SCBS2-4
5
6
8
SCBS2.5-5
6
8
10
CBST
SCBS
3-5
6
8
10
12
15
16
CBST
SCBS
4-6
8
10
12
15
16
20

Part Number
TypeM-L
CBST
SCBS
5-8
10
12
15
16
20
25
CBST
SCBS
6-10
12
15
16
20
25
30
CBST
SCBS
8-15
16
20
25
30
35
[ ! ]Not available for sizes with no prices shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBST3-6
CBST3-8
CBST3-10
CBST3-12
CBST3-15
CBST3-16
CBST4-8
CBST4-10
CBST4-12
CBST4-15
CBST4-16
CBST4-20
CBST5-10
CBST5-12
CBST5-15
CBST5-16
CBST5-20
CBST5-25
CBST6-10
CBST6-12
CBST6-15
CBST6-16
CBST6-20
CBST6-25
CBST6-30
CBST8-15
CBST8-16
CBST8-20
CBST8-25
CBST8-30
CBST8-35
SCBS2-4
SCBS2-5
SCBS2-6
SCBS2-8
SCBS2.5-5
SCBS2.5-6
SCBS2.5-8
SCBS2.5-10
SCBS3-5
SCBS3-6
SCBS3-8
SCBS3-10
SCBS3-12
SCBS3-15
SCBS3-16
SCBS4-6
SCBS4-8
SCBS4-10
SCBS4-12
SCBS4-15
SCBS4-16
SCBS4-20
SCBS5-8
SCBS5-10
SCBS5-12
SCBS5-15
SCBS5-16
SCBS5-20
SCBS5-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Strength Class(Steel) Strength Class(Stainless)
1 Piece(s)Available

8 Days or more

1036[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

1038[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

Same day

Stock

10310[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10312[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10315[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10316[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

Same day

Stock

1048[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10410[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

Same day

Stock

10412[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

Same day

Stock

10415[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10416[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

Same day

Stock

10420[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10510[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10512[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

Same day

Stock

10515[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10516[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10520[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

Same day

Stock

10525[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10610[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

Same day

Stock

10612[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10615[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10616[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10620[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10625[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10630[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10815[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10816[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10820[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10825[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10830[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

10835[Steel] Structural Alloy Steel[Black oxide coating] Black Oxide10.9-
1 Piece(s)Available

8 Days or more

1024[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

1025[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

1026[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

1028[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

102.55[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

102.56[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

102.58[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

102.510[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

1035[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

1036[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

10315[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

Same day

Stock

10316[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

Same day

Stock

10412[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

Same day

Stock

10416[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

1058[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

Same day

Stock

10510[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70
1 Piece(s)Available

Same day

Stock

10525[Stainless Steel] 304 Stainless Steel EquivalentBarrel, Passivated-A2-70

Loading...

 

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard
Tip shape Flat End Additional Shapes Washer Included Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.