(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Head Cap Screws - Bright Chromate Finish

Socket Head Cap Screws - Bright Chromate Finish

Click this image to zoom it.

  • Volume Discount

•Type: Hex Socket Head Cap Screws
•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 10.9

  • inCAD Components
Socket Head Cap Screws - Bright Chromate finish, For Aluminum Extrusion:Related Image
・Materials
[ M ] Material: 4137 Alloy Steel
[ S ] Surface Treatment: Bright Chromate Plating
[ H ] Hardness: HRC32~39
* Strength Class: 10.9

Specifications

Part Number
PACK-SCBE6-10
CBM8-20
[ ! ]PACK-SCBE is sold by the package, and CBM is sold as single item.
[ ! ]For package sales, minimum order is 1 pack.
Part Number
TypeM-L
CBM3-6Studs - Fully Threaded
8
10
12
15
20
2518
30
35
CBM4-6Studs - Fully Threaded
8
10
12
15
20
25
3020
35
40
45
CBM5-8Studs - Fully Threaded
10
12
15
20
25
3022
35
40
45
50
CBM6-8Studs - Fully Threaded
10
12
15
20
25
30
3524
40
45
50
60

Part Number
TypeM-L
CBM8-12Studs - Fully Threaded
15
20
25
30
35
4028
45
50
55
60
CBM10-15Studs - Fully Threaded
20
25
30
35
40
4532
50
55
60
CBM12-15Studs - Fully Threaded
20
25
30
35
40
45
*50
5536
60
*ℓ part is based on JIS B 1176 (2000).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBM3-6
CBM3-8
CBM3-10
CBM3-12
CBM3-15
CBM3-20
CBM3-25
CBM3-30
CBM3-35
CBM4-6
CBM4-8
CBM4-10
CBM4-12
CBM4-15
CBM4-20
CBM4-25
CBM4-30
CBM4-35
CBM4-40
CBM4-45
CBM5-8
CBM5-10
CBM5-12
CBM5-15
CBM5-20
CBM5-25
CBM5-30
CBM5-35
CBM5-40
CBM5-45
CBM5-50
CBM6-8
CBM6-10
CBM6-12
CBM6-15
CBM6-20
CBM6-25
CBM6-30
CBM6-35
CBM6-40
CBM6-45
CBM6-50
CBM6-60
CBM8-12
CBM8-15
CBM8-20
CBM8-25
CBM8-30
CBM8-35
CBM8-40
CBM8-45
CBM8-50
CBM8-55
CBM8-60
CBM10-15
CBM10-20
CBM10-25
CBM10-30
CBM10-35
CBM10-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Thread Part Length ℓ
(mm)
1 Piece(s)Available

8 Days or more

36Fully Threaded
1 Piece(s)Available

Same day

Stock

38Fully Threaded
1 Piece(s)Available

Same day

Stock

310Fully Threaded
1 Piece(s)Available

8 Days or more

312Fully Threaded
1 Piece(s)Available

Same day

Stock

315Fully Threaded
1 Piece(s)Available

Same day

Stock

320Fully Threaded
1 Piece(s)Available

8 Days or more

32518
1 Piece(s)Available

8 Days or more

33018
1 Piece(s)Available

8 Days or more

33518
1 Piece(s)Available

Same day

Stock

46Fully Threaded
1 Piece(s)Available

Same day

Stock

48Fully Threaded
1 Piece(s)Available

Same day

Stock

410Fully Threaded
1 Piece(s)Available

Same day

Stock

412Fully Threaded
1 Piece(s)Available

Same day

Stock

415Fully Threaded
1 Piece(s)Available

Same day

Stock

420Fully Threaded
1 Piece(s)Available

Same day

Stock

425Fully Threaded
1 Piece(s)Available

Same day

Stock

43020
1 Piece(s)Available

8 Days or more

43520
1 Piece(s)Available

8 Days or more

44020
1 Piece(s)Available

8 Days or more

44520
1 Piece(s)Available

Same day

Stock

58Fully Threaded
1 Piece(s)Available

Same day

Stock

510Fully Threaded
1 Piece(s)Available

Same day

Stock

512Fully Threaded
1 Piece(s)Available

Same day

Stock

515Fully Threaded
1 Piece(s)Available

Same day

Stock

520Fully Threaded
1 Piece(s)Available

Same day

Stock

525Fully Threaded
1 Piece(s)Available

Same day

Stock

53022
1 Piece(s)Available

8 Days or more

53522
1 Piece(s)Available

8 Days or more

54022
1 Piece(s)Available

Same day

Stock

54522
1 Piece(s)Available

8 Days or more

55022
1 Piece(s)Available

8 Days or more

68Fully Threaded
1 Piece(s)Available

8 Days or more

610Fully Threaded
1 Piece(s)Available

Same day

Stock

612Fully Threaded
1 Piece(s)Available

Same day

Stock

615Fully Threaded
1 Piece(s)Available

Same day

Stock

620Fully Threaded
1 Piece(s)Available

Same day

Stock

625Fully Threaded
1 Piece(s)Available

Same day

Stock

630Fully Threaded
1 Piece(s)Available

8 Days or more

63524
1 Piece(s)Available

8 Days or more

64024
1 Piece(s)Available

8 Days or more

64524
1 Piece(s)Available

Same day

Stock

65024
1 Piece(s)Available

8 Days or more

66024
1 Piece(s)Available

Same day

Stock

812Fully Threaded
1 Piece(s)Available

8 Days or more

815Fully Threaded
1 Piece(s)Available

Same day

Stock

820Fully Threaded
1 Piece(s)Available

8 Days or more

825Fully Threaded
1 Piece(s)Available

Same day

Stock

830Fully Threaded
1 Piece(s)Available

8 Days or more

835Fully Threaded
1 Piece(s)Available

8 Days or more

84028
1 Piece(s)Available

8 Days or more

84528
1 Piece(s)Available

8 Days or more

85028
1 Piece(s)Available

8 Days or more

85528
1 Piece(s)Available

8 Days or more

86028
1 Piece(s)Available

8 Days or more

1015Fully Threaded
1 Piece(s)Available

8 Days or more

1020Fully Threaded
1 Piece(s)Available

8 Days or more

1025Fully Threaded
1 Piece(s)Available

8 Days or more

1030Fully Threaded
1 Piece(s)Available

8 Days or more

1035Fully Threaded
1 Piece(s)Available

8 Days or more

1040Fully Threaded

Loading...

 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Material 4137 Alloy Steel
Surface Treatment Bright Chrome Additional Shapes Standard Sales Unit Individucally Sold (Min. 1 pc)
Application Standard Strength Class(Steel) 10.9

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support