(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Shim Plates

Shim Plates

•Type: Shim Plates
For complete product overview and details on Shim Plates see the sections below:

  • inCAD Components
Shim Plates - Standard:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ T ]Tolerance by Thickness
Standard TypeConfigurable0.050.1 0.2 0.3 0.5 1.0
CIRACIRAFLow Carbon Steel Equivalent--±0.03±0.04±0.06±0.11
CIRABCIRABFC28000 Brass-±0.005±0.02±0.03±0.04±0.05±0.08
CIRASCIRASF304H Stainless Steel370~430HV±0.005±0.02±0.03±0.035±0.04±0.05

A / B[ T ]A/B Tolerances
Standard TypeConfigurable
CIRA, CIRASCIRAB
20~+0.5
0
±0.5
400~--±0.8
800~±1.2+5
0
±1.2

Specifications

Part Number-A-B
CIRAB0.5-40-20

Part Number-A-B-T
CIRASF-527-118-0.2
■Standard Type
Part NumberSelection
TypeTAB
CIRA
CIRAB
CIRAS
(0.05)
CIRA is not available.
0.1
0.2
0.3
0.
5
1.0
20 30 4020 30
50 60 70
80 90 100
120 150
40 50 6040 50
70 80 90
100 120
60 70 8060 70
90 100
120 150
200
80 90 10080 90
120 150
200
100 120100 120
150
200
150150
200
200200
1000300
320
1200365
[ ! ]Specify as A≥B.[ ! ]Not available if no price is shown
■Configurable
Part Number1mm IncrementSelection
ABT
CIRAF
CIRABF
CIRASF
10~100 10~100(0.05)
CIRAF is not available.
0.1
0.2
0.3
0.
5
1.0
101~200 20~100
101~200
201~300 20~100
101~200
201~300
301~400 20~100
101~200
201~300
401~500 20~100
101~200
201~300
501~600 20~100
101~200
201~300
601~800 20~100
101~200
201~300
801~1000 20~100
101~200
201~300
[ ! ]T=0.05->B≤300

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CIRA0.1-20-20
CIRA0.1-30-[20,​30]
CIRA0.1-40-[20,​30,​40]
CIRA0.1-50-[20,​30,​40,​50]
CIRA0.1-60-[20,​30,​40,​50,​60]
CIRA0.1-70-[20,​30,​40,​50,​60,​70]
CIRA0.1-80-[20,​30,​40,​50,​60,​70,​80]
CIRA0.1-90-[20,​30,​40,​50,​60,​70,​80,​90]
CIRA0.1-1000-320
CIRA0.1-100-[20,​30,​40,​50,​60,​70,​80,​90,​100]
CIRA0.1-120-[20,​30,​40,​50,​60,​70,​80,​90,​100,​120]
CIRA0.1-150-[20,​30,​60,​70,​80,​90,​100,​120,​150]
CIRA0.1-200-[60,​70,​80,​90,​100,​120,​150,​200]
CIRA0.2-20-20
CIRA0.2-30-[20,​30]
CIRA0.2-40-[20,​30,​40]
CIRA0.2-50-[20,​30,​40,​50]
CIRA0.2-60-[20,​30,​40,​50,​60]
CIRA0.2-70-[20,​30,​40,​50,​60,​70]
CIRA0.2-80-[20,​30,​40,​50,​60,​70,​80]
CIRA0.2-90-[20,​30,​40,​50,​60,​70,​80,​90]
CIRA0.2-1000-320
CIRA0.2-100-[20,​30,​40,​50,​60,​70,​80,​90,​100]
CIRA0.2-120-[20,​30,​40,​50,​60,​70,​80,​90,​100,​120]
CIRA0.2-150-[20,​30,​60,​70,​80,​90,​100,​120,​150]
CIRA0.2-200-[60,​70,​80,​90,​100,​120,​150,​200]
CIRA0.3-20-20
CIRA0.3-30-[20,​30]
CIRA0.3-40-[20,​30,​40]
CIRA0.3-50-[20,​30,​40,​50]
CIRA0.3-60-[20,​30,​40,​50,​60]
CIRA0.3-70-[20,​30,​40,​50,​60,​70]
CIRA0.3-80-[20,​30,​40,​50,​60,​70,​80]
CIRA0.3-90-[20,​30,​40,​50,​60,​70,​80,​90]
CIRA0.3-1000-320
CIRA0.3-100-[20,​30,​40,​50,​60,​70,​80,​90,​100]
CIRA0.3-120-[20,​30,​40,​50,​60,​70,​80,​90,​100,​120]
CIRA0.3-150-[20,​30,​60,​70,​80,​90,​100,​120,​150]
CIRA0.3-200-[60,​70,​80,​90,​100,​120,​150,​200]
CIRA0.5-20-20
CIRA0.5-30-[20,​30]
CIRA0.5-40-[20,​30,​40]
CIRA0.5-50-[20,​30,​40,​50]
CIRA0.5-60-[20,​30,​40,​50,​60]
CIRA0.5-70-[20,​30,​40,​50,​60,​70]
CIRA0.5-80-[20,​30,​40,​50,​60,​70,​80]
CIRA0.5-90-[20,​30,​40,​50,​60,​70,​80,​90]
CIRA0.5-1000-320
CIRA0.5-100-[20,​30,​40,​50,​60,​70,​80,​90,​100]
CIRA0.5-120-[20,​30,​40,​50,​60,​70,​80,​90,​100,​120]
CIRA0.5-150-[20,​30,​60,​70,​80,​90,​100,​120,​150]
CIRA0.5-200-[60,​70,​80,​90,​100,​120,​150,​200]
CIRA1.0-20-20
CIRA1.0-30-[20,​30]
CIRA1.0-40-[20,​30,​40]
CIRA1.0-50-[20,​30,​40,​50]
CIRA1.0-60-[20,​30,​40,​50,​60]
CIRA1.0-70-[20,​30,​40,​50,​60,​70]
CIRA1.0-80-[20,​30,​40,​50,​60,​70,​80]
CIRA1.0-90-[20,​30,​40,​50,​60,​70,​80,​90]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Type Thickness T
(mm)
Length A
(mm)
Width B
(mm)
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.12020
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.13020 ~ 30
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.14020 ~ 40
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.15020 ~ 50
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.16020 ~ 60
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.17020 ~ 70
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.18020 ~ 80
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.19020 ~ 90
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.11000320
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.110020 ~ 100
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.112020 ~ 120
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.115020 ~ 150
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.120060 ~ 200
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.22020
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.23020 ~ 30
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.24020 ~ 40
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.25020 ~ 50
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.26020 ~ 60
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.27020 ~ 70
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.28020 ~ 80
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.29020 ~ 90
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.21000320
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.210020 ~ 100
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.212020 ~ 120
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.215020 ~ 150
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.220060 ~ 200
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.32020
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.33020 ~ 30
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.34020 ~ 40
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.35020 ~ 50
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.36020 ~ 60
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.37020 ~ 70
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.38020 ~ 80
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.39020 ~ 90
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.31000320
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.310020 ~ 100
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.312020 ~ 120
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.315020 ~ 150
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.320060 ~ 200
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.52020
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.53020 ~ 30
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.54020 ~ 40
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.55020 ~ 50
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.56020 ~ 60
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.57020 ~ 70
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.58020 ~ 80
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.59020 ~ 90
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.51000320
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.510020 ~ 100
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.512020 ~ 120
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.515020 ~ 150
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type0.520060 ~ 200
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type12020
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type13020 ~ 30
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type14020 ~ 40
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type15020 ~ 50
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type16020 ~ 60
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type17020 ~ 70
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type18020 ~ 80
1 Piece(s)

6 Days or more

10Low Carbon Steel EquivalentStandard Type19020 ~ 90

Loading...

 

Basic Information

Types Shim Plates

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.