(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Shims - for Motor Bases or Pillow Blocks

Square Shims - for Motor Bases or Pillow Blocks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Square Shims - for Motor Bases or Pillow Blocks see the sections below:

  • inCAD Components
Square Shims - for Motor Bases:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ T ]Tolerances by Thickness
For Motor BasesFor Pillow Blocks0.050.10.20.51.0
CIMMSCIMSS304H Stainless Steel370~430HV±0.005±0.02±0.03±0.04±0.05
CIMMBCIMSBC28000 Brass-±0.005±0.02±0.03±0.05±0.08
CIMMCIMSNLow Carbon Steel Equivalent--±0.03±0.03±0.06±0.11

Specifications

Part Number-T
CIMM2009-0.5
CIMSN204A-0.1
■For Motor Bases
Part NumberTACQ
TypeNo.
CIMMS
CIMMB
CIMM
1035(0.05)
For CIMMB and CIMMS only
0.1
0.2
0.5
1.0
1053.5
12451264.5
14551475.5
16651686.5
200920109
3013301513
4312432212
4814482414
5314532714
6816683416
8320834220
9825984925
118301185430
2003620010036
■For Pillow Blocks
Part NumberTABCQDEApplicable Pillow Block
TypeNo.
CIMSS
CIMSB
CIMSN
10(0.05)
For CIMSS and CIMSB only
0.1
0.2
0.5
1.0
1617.510.5772PBT Polybutylene Terephthalate10, PBR10
PBRS10
12161810.5772.5PBT Polybutylene Terephthalate12, PBR12
PBRS12
15162011.5772.5PBT Polybutylene Terephthalate15, PBR15
PBRS15
17182112782.5PBT Polybutylene Terephthalate17, PBR17
PBRS17
202024.514.510103PBT Polybutylene Terephthalate20, PBR20
PBRS20
252027.516.510103PBT Polybutylene Terephthalate25, PBR25
PBRS25
3026332013134PBT Polybutylene Terephthalate30, PBR30
PBRS30
204A40271513--UCPA204
UCUP204
205A45301613--UCPA205
UCUP205
206A50362217--UCPA206
UCUP206
207A55412617--UCPA207
UCUP207
208A58412517--UCPA208
UCUP208
20438422613--UCP-204
20538422513--UCP-205
20648543217--UCP-206
20748543417--UCP-207
20854583517--UCP-208
20954603817--UCP-209
21060654220--UCP-210

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CIMM11830-0.1
CIMM11830-0.2
CIMM11830-0.5
CIMM11830-1.0
CIMM2009-0.1
CIMM2009-0.2
CIMM2009-0.5
CIMM2009-1.0
CIMM20036-0.1
CIMM20036-0.2
CIMM20036-0.5
CIMM20036-1.0
CIMM3013-0.1
CIMM3013-0.2
CIMM3013-0.5
CIMM3013-1.0
CIMM4312-0.1
CIMM4312-0.2
CIMM4312-0.5
CIMM4312-1.0
CIMM4814-0.1
CIMM4814-0.2
CIMM4814-0.5
CIMM4814-1.0
CIMM5314-0.1
CIMM5314-0.2
CIMM5314-0.5
CIMM5314-1.0
CIMM6816-0.1
CIMM6816-0.2
CIMM6816-0.5
CIMM6816-1.0
CIMM8320-0.1
CIMM8320-0.2
CIMM8320-0.5
CIMM8320-1.0
CIMM9825-0.1
CIMM9825-0.2
CIMM9825-0.5
CIMM9825-1.0
CIMMB11830-0.05
CIMMB11830-0.1
CIMMB11830-0.2
CIMMB11830-0.5
CIMMB11830-1.0
CIMMB2009-0.05
CIMMB2009-0.1
CIMMB2009-0.2
CIMMB2009-0.5
CIMMB2009-1.0
CIMMB20036-0.05
CIMMB20036-0.1
CIMMB20036-0.2
CIMMB20036-0.5
CIMMB20036-1.0
CIMMB3013-0.05
CIMMB3013-0.1
CIMMB3013-0.2
CIMMB3013-0.5
CIMMB3013-1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSquare Shim Type Material Applicable Pillow Block Thickness T
(mm)
External Dimension A
(mm)
Notched Hole
(mm)
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.111830
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.211830
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.511830
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-1.011830
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.1209
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.2209
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.5209
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-1.0209
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.120036
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.220036
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.520036
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-1.020036
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.13013
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.23013
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.53013
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-1.03013
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.14312
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.24312
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.54312
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-1.04312
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.14814
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.24814
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.54814
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-1.04814
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.15314
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.25314
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.55314
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-1.05314
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.16816
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.26816
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.56816
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-1.06816
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.18320
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.28320
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.58320
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-1.08320
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.19825
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.29825
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-0.59825
1 Piece(s)Available

8 Days or more

10For Motor BaseLow Carbon Steel Equivalent-1.09825
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.0511830
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.111830
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.211830
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.511830
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-1.011830
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.05209
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.1209
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.2209
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.5209
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-1.0209
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.0520036
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.120036
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.220036
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.520036
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-1.020036
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.053013
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.13013
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.23013
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-0.53013
1 Piece(s)Available

8 Days or more

10For Motor BaseBrass-1.03013

Loading...

 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.