(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Washers - Flange type, configurable diameters and length.

Resin Washers - Flange type, configurable diameters and length.
  • Lead Time Reduction

Spacers available in polyacetal, MC nylon, phenolic (bakelite), fluororesin, PEEK and epoxy glass. Polyacetal (commonly known as Delrin) is an engineering thermoplastic with good strength, wear resistance, and dimensional stability, making it good for food applications. MC Nylon has excellent impact resistance, ideal for wear applications such as bearings and gears. Phenolic is a plastic with minimal thermal expansion, high compressive strength, excellent wear and abrasion resistance, and a low friction coefficient. |Fluororesin (PTFE) has the lowest coefficient of friction, can withstand high temperatures up to 250°C (500 °F), and is inert to chemicals and solvents, making it a great choice for food applications. PEEK has excellent temperature resistance up to 250°C (500 °F), and excellent flexural and tensile properties. Epoxy glass has excellent insulation properties as well as mechanical strength (310 Mpa) and bending strength (430 Mpa).

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Resin Washers - Flanged, Solid, Configurable:Related Image
[ ! ]Flanged Solid: When D ≥ 30 for FWNJB, FWNJN and FWNJE, the D dimension tolerance will be 0/-0.3.
[ ! ]Flanged: When H ≥ 30 for FWHJB, FWHJN and FWHJE, the H dimension tolerance will be 0/-0.3.

・Materials
Flanged SolidFlanged[ M ]MaterialColor
FWNJJFWHJPolyacetalWhite
FWNJKFWHJKBlack
FWNJMFWHJMMC Nylon
Standard Grade
Blue
FWNJWFWHJWIvory
FWNJDFWHJDMC Nylon
Conductive Grade
CDR2Black
FWNJTFWHJTCDR6
FWNJBFWHJBBakelitePaper BaseNatural Color
FWNJNFWHJNCloth BaseNatural Color
FWNJFFWHJFFluoro ResinWhite
FWNJPFWHJPPEEKGray
FWNJEFWHJEEpoxy GlassGreen
[ ! ]Material Properties >>Click here
 

Specifications

Part Number-D-V-H-T
FWNJN-D19.5-V11.5-H10.5-T25.0
Part Number-D-H-V-T-L
FWHJN-D20-H30-V10.5-T2.5-L8.5
■Flanged Solid
Part NumberDV
0.5mm Increment
H
0.5mm Increment
T
0.5mm Increment
FWNJJ
FWNJK
FWNJM
FWNJW
FWNJD
FWNJT
FWNJB
FWNJN
FWNJF
FWNJP
FWNJE
6.0~10.0
(0.5mm Increment)
2.0~8.02.0~28.03.0~10.0
10.5~20
20.5~30
10.5~20
(0.5mm Increment)
4.0~18.03.0~10.0
10.5~20
20.5~30
21~30
(1mm Increment)
10.0~28.03.0~10.0
10.5~20
20.5~30
31~40
(1mm Increment)
15.0~38.02.0~38.05.0~10.0
10.5~20
20.5~30
30.5~40
41~50
(1mm Increment)
20.0~48.02.0~48.010.0~20.0
20.5~30
30.5~40
40.5~50
51~60
(1mm Increment)
30.0~58.010.0~20.0
20.5~30
30.5~40
40.5~50
Machining Conditions  [ ! ] V≤D-2  [ ! ] V×3≥T-H≥1  [ ! ] V≤2.5->T≤10  [ ! ] V=3.0->T≤20
■Flanged
Part
Number
DHV
0.5mm Increment (V3 or More)
T
0.5mm Increment
L
0.5mm
Increment
FWHJ
FWHJK
FWHJM
FWHJW
FWHJD
FWHJT
FWHJB
FWHJN
FWHJF
FWHJP
FWHJE
4.0~10
(0.5mm Increment)
6.0~20
(0.5mm Increment)
0
2.0
2.6
3.0~55.0
1.0~8.02.0~5.5
6.0~10.0
10.5~20
(0.5mm Increment)
12.5~30
(0.5mm Increment)
2.0~5.5
6.0~10.0
21~30
(1mm Increment)
23~40
(1mm Increment)
2.0~5.5
6.0~10.0
31~40
(1mm Increment)
33~50
(1mm Increment)
2.0~5.5
6.0~10.0
41~50
(1mm Increment)
43~60
(1mm Increment)
2.0~5.5
6.0~10.0
51~60
(1mm Increment)
53~70
(1mm Increment)
2.0~5.5
6.0~10.0
Machining Conditions  [ ! ] H-D≥2  [ ! ] D-V≥2  [ ! ]L-T≥1  [ ! ]For FWHJT, FWHJF, FWHJP and FWHJE, H≤50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FWHJ-D[4-20/0.5]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJ-D[4-20/0.5]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJ-D[4-20/0.5]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJ-D[4-20/0.5]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJ-D[21-60/1]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJ-D[21-60/1]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJ-D[21-60/1]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJ-D[21-60/1]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJB-D[4-20/0.5]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJB-D[4-20/0.5]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJB-D[4-20/0.5]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJB-D[4-20/0.5]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJB-D[21-60/1]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJB-D[21-60/1]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJB-D[21-60/1]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJB-D[21-60/1]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJD-D[4-20/0.5]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJD-D[4-20/0.5]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJD-D[4-20/0.5]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJD-D[4-20/0.5]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJD-D[21-60/1]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJD-D[21-60/1]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJD-D[21-60/1]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJD-D[21-60/1]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJE-D[4-20/0.5]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJE-D[4-20/0.5]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJE-D[4-20/0.5]-H[23-60/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJE-D[4-20/0.5]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJE-D[21-48/1]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJE-D[21-48/1]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJE-D[21-48/1]-H[23-60/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJE-D[21-48/1]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJF-D[4-20/0.5]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJF-D[4-20/0.5]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJF-D[4-20/0.5]-H[23-60/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJF-D[4-20/0.5]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJF-D[21-48/1]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJF-D[21-48/1]-H[6-30/0.5]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJF-D[21-48/1]-H[23-60/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJF-D[21-48/1]-H[23-60/1]-V[3-45/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJK-D[4-20/0.5]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJK-D[4-20/0.5]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJK-D[4-20/0.5]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJK-D[4-20/0.5]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJK-D[21-60/1]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJK-D[21-60/1]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJK-D[21-60/1]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJK-D[21-60/1]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJM-D[4-20/0.5]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJM-D[4-20/0.5]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJM-D[4-20/0.5]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJM-D[4-20/0.5]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJM-D[21-60/1]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJM-D[21-60/1]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJM-D[21-60/1]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJM-D[21-60/1]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJN-D[4-20/0.5]-H[6-30/0.5]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJN-D[4-20/0.5]-H[6-30/0.5]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
FWHJN-D[4-20/0.5]-H[23-70/1]-V[0,​2,​2.6]-T[1-8/0.5]-L[2-10/0.5]
FWHJN-D[4-20/0.5]-H[23-70/1]-V[3-55/0.5]-T[1-8/0.5]-L[2-10/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Material Detailed Material D
(mm)
H
(mm)
L
(mm)
T
(mm)
V
(mm)
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal4 ~ 206 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal4 ~ 206 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal4 ~ 2023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal4 ~ 2023 ~ 702 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal21 ~ 606 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal21 ~ 606 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal21 ~ 6023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal21 ~ 6023 ~ 702 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Paper Type)4 ~ 206 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Paper Type)4 ~ 206 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Paper Type)4 ~ 2023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Paper Type)4 ~ 2023 ~ 702 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Paper Type)21 ~ 606 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Paper Type)21 ~ 606 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Paper Type)21 ~ 6023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Paper Type)21 ~ 6023 ~ 702 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon (CDR2)4 ~ 206 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon (CDR2)4 ~ 206 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon (CDR2)4 ~ 2023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon (CDR2)4 ~ 2023 ~ 702 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon (CDR2)21 ~ 606 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon (CDR2)21 ~ 606 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon (CDR2)21 ~ 6023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon (CDR2)21 ~ 6023 ~ 702 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderEpoxy GlassEpoxy Glass4 ~ 206 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderEpoxy GlassEpoxy Glass4 ~ 206 ~ 302 ~ 101 ~ 83 ~ 45
1 Piece(s)

9 Days or more

10With ShoulderEpoxy GlassEpoxy Glass4 ~ 2023 ~ 602 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderEpoxy GlassEpoxy Glass4 ~ 2023 ~ 602 ~ 101 ~ 83 ~ 45
1 Piece(s)

9 Days or more

10With ShoulderEpoxy GlassEpoxy Glass21 ~ 486 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderEpoxy GlassEpoxy Glass21 ~ 486 ~ 302 ~ 101 ~ 83 ~ 45
1 Piece(s)

9 Days or more

10With ShoulderEpoxy GlassEpoxy Glass21 ~ 4823 ~ 602 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderEpoxy GlassEpoxy Glass21 ~ 4823 ~ 602 ~ 101 ~ 83 ~ 45
1 Piece(s)

9 Days or more

10With ShoulderFluororesinFluororesin4 ~ 206 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderFluororesinFluororesin4 ~ 206 ~ 302 ~ 101 ~ 83 ~ 45
1 Piece(s)

9 Days or more

10With ShoulderFluororesinFluororesin4 ~ 2023 ~ 602 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderFluororesinFluororesin4 ~ 2023 ~ 602 ~ 101 ~ 83 ~ 45
1 Piece(s)

9 Days or more

10With ShoulderFluororesinFluororesin21 ~ 486 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderFluororesinFluororesin21 ~ 486 ~ 302 ~ 101 ~ 83 ~ 45
1 Piece(s)

9 Days or more

10With ShoulderFluororesinFluororesin21 ~ 4823 ~ 602 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderFluororesinFluororesin21 ~ 4823 ~ 602 ~ 101 ~ 83 ~ 45
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal4 ~ 206 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal4 ~ 206 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal4 ~ 2023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal4 ~ 2023 ~ 702 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal21 ~ 606 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal21 ~ 606 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal21 ~ 6023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderPolyacetalPolyacetal21 ~ 6023 ~ 702 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon4 ~ 206 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon4 ~ 206 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon4 ~ 2023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon4 ~ 2023 ~ 702 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon21 ~ 606 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon21 ~ 606 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon21 ~ 6023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderMC NylonMC Nylon21 ~ 6023 ~ 702 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Fabric Type)4 ~ 206 ~ 302 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Fabric Type)4 ~ 206 ~ 302 ~ 101 ~ 83 ~ 55
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Fabric Type)4 ~ 2023 ~ 702 ~ 101 ~ 80 ~ 2.6
1 Piece(s)

9 Days or more

10With ShoulderBakeliteBakelite (Fabric Type)4 ~ 2023 ~ 702 ~ 101 ~ 83 ~ 55

Loading...

Example

Resin Washers - Flanged, Solid, Configurable:Related Image
 

Basic Information

Hole type Through Hole Dimensions Selection Method Dimension Configurable Type Form of Sales Sold Separately

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.